(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oval Pad ZP2 Series (Part Number)

Oval Pad ZP2 Series
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
  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Product Description

Suitable for workpieces with limited suction space

Oval Pad ZP2 Series Specifications

Pad Single Unit

 

(Unit: mm)

 

Pad single unit external appearance

Pad single unit external appearance

ZP2-□W□ dimensional drawing

ZP2-□W□ dimensional drawing

ModelaAbBCY
ZP2-3507W□3.54.377.82 × 1.50.5
ZP2-4010W□44.81010.8
ZP2-5010W□56112.5
ZP2-6010W□6711

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With adapter (vacuum entry direction: vertical) external appearance

With adapter (vacuum entry direction: vertical) external appearance

  • Vacuum entry port mounting connection: M5 × 0.8
ZP2-T□W□-B5 dimensional drawing

ZP2-T□W□-B5 dimensional drawing

ModelaAbBCY
ZP2-T3507W□-B53.54.377.82 × 1.50.5
ZP2-T4010W□-B544.81010.8
ZP2-T5010W□-B556112.5
ZP2-T6010W□-B56711

With Buffer (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: vertical) external appearance

With buffer (vacuum entry direction: vertical) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: M5 × 0.8 / one-touch fittings: ø4 mm, ø6 mm
ZP2-T□W□K□-B5 dimensional drawing

ZP2-T□W□K□-B5 dimensional drawing

ModelaAbBCY
ZP2-T3507W□K□-B53.54.377.82 × 1.50.5
ZP2-T4010W□K□-B544.81010.8
ZP2-T5010W□K□-B556112.5
ZP2-T6010W□K□-B56711

Without Buffer (Vacuum Entry Direction: Lateral)

 

(Unit: mm)

 

Without buffer (vacuum entry direction: lateral) external appearance

Without buffer (vacuum entry direction: lateral) external appearance

  • Mounting connection: M5 × 0.8 (male thread) / M5 × 0.8 (female thread)
  • Vacuum entry port: applicable tube outer diameter 4 mm, 5 mm
ZP2-R□W□-04/06-A5 dimensional drawing

ZP2-R□W□-04/06-A5 dimensional drawing

ModelaAbBCY
ZP2-T3507W□-B53.54.377.82 × 1.50.5
ZP2-T4010W□-B544.81010.8
ZP2-T5010W□-B556112.5
ZP2-T6010W□-B56711

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: lateral) external appearance

With buffer (vacuum entry direction: lateral) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: one-touch fittings: ø4 mm, ø6 mm
ZP2-R□W□K□-04/06 dimensional drawing

ZP2-R□W□K□-04/06 dimensional drawing

ModelaAbBCY
ZP2-R3507W□K□-■3.54.377.82 × 1.50.5
ZP2-R4010W□K□-■44.81010.8
ZP2-R5010W□K□-■56112.5
ZP2-R6010W□K□-■6711

Pad Size / Buffer Specifications

Pad Size (Common)

SymbolSize
35073.5 × 7
40104 × 10
50105 × 10
60106 × 10
40204 × 20
50205 × 20
60206 × 20
80208 × 20
40304 × 30
50305 × 30
60306 × 30
80308 × 30

Buffer Specifications (Non-Rotating)

Stroke (mm)10, 20, 30, 40, 50
Spring Reaction ForceAt 0 stroke1.0 N
At full stroke3.0 N
Nut Tightening Torque2.5 to 3.5 N·m

*Refer to the manufacturer's catalog for product information not detailed above.

Part Number
ZP2-T3507WNK30-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Vacuum Outlet Port Rubber Group Material Environment Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Pad size

-

1 Piece(s) Quote -StandardOne-Touch Couplings[Nitrile Rubber] NBROil Resistantø4-30-With bufferVertical direction3.5 × 7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Shape Oval Shape Mounting Method Recessed Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZP2-T3507WNK30-04 in the Oval Pad ZP2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZP2-T3507WNK30-04 trong chuỗi Oval Pad ZP2 Series.

Products like this...

Part Number
ZP2-3507WN
ZP2-3507WS
ZP2-3507WU
ZP2-T3507WNK30-B5
ZP2-T3507WNK40-04
ZP2-T3507WNK40-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Vacuum Outlet Port Rubber Group Material Environment Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Pad size

159,000 VND

1 Piece(s) Same day -Standard / Pad Only-[Nitrile Rubber] NBROil Resistant----Pad unit-3.5 × 7

245,000 VND

1 Piece(s) 32 Day(s) -Standard / Pad Only-[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant----Pad unit-3.5 × 7

221,053 VND

1 Piece(s) 32 Day(s) -Standard / Pad Only-Urethane Rubber-----Pad unit-3.5 × 7

1,904,500 VND

1 Piece(s) 31 Day(s) -StandardFemale Thread[Nitrile Rubber] NBROil ResistantM5-30-With bufferVertical direction3.5 × 7

-

1 Piece(s) Quote -StandardOne-Touch Couplings[Nitrile Rubber] NBROil Resistantø4-40-With bufferVertical direction3.5 × 7

-

1 Piece(s) Quote -StandardOne-Touch Couplings[Nitrile Rubber] NBROil Resistantø6With whirl-stop40-With bufferVertical direction3.5 × 7