(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nozzle Pad ZP2 Series (AN Nozzle Type) (Part Number)

Nozzle Pad ZP2 Series (AN Nozzle Type)
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
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Product Description

A suction cup that supports suction and transportation of small parts such as IC chips.
[Features]
・ Shape: Nozzle type.
・ Available with adapter and single unit.
・ Pad diameter: 0.8 mm, 1.1 mm.
・ Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber.
・ Vacuum extraction direction (With adapter): Vertical.
・ Mounting connection thread diameter (With adapter): M5 × 0.8。

Nozzle Pad ZP2 Series Specifications

Nozzle Pad ZP2 Series (Single Unit) external appearance

Nozzle Pad ZP2 Series (Single Unit) external appearance

Nozzle Pad ZP2 Series (With Adapter) external appearance

Nozzle Pad ZP2 Series (With Adapter) external appearance

Example of suctioned transport of small components

Example of suctioned transport of small components

 

(Unit: mm)

 

Adapter mounting part dimensional drawing

Adapter mounting part dimensional drawing

  • If manufacturing a custom adapter, refer to the dimensions detailed above.
  • The rounded sections must be smooth with no edges.
  • Refer to the manufacturer's catalog for ZP2 Series-compatible adapters.

Pad single unit drawing

 

(Unit: mm)

 

ZP2-08AN□ dimensional drawing

ZP2-08AN□ dimensional drawing

ZP2-11AN□ dimensional drawing

ZP2-11AN□ dimensional drawing

Type with adapter drawing

 

(Unit: mm)

 

ZP2-T08AN□-A5 dimensional drawing

ZP2-T08AN□-A5 dimensional drawing

ZP2-T11AN□-A5 dimensional drawing

ZP2-T11AN□-A5 dimensional drawing

Part Number
ZP2-T11ANGS-A5
ZP2-T11ANS-A5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPad Type Pad Shape Mounting Method Vacuum Outlet Port Rubber Group Material Environment Material Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Compatible models Type

358,000 VND

1 Piece(s) 32 Day(s) Standard[Others] Nozzle TypeInsertion TypeThreaded[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Cold Resistant / Heat ResistantRubber Group1.1M5Male thread M5 × 0.8-With adapter

349,000 VND

1 Piece(s) 32 Day(s) Standard[Others] Nozzle TypeInsertion TypeThreaded[Silicon Rubber] Silicone RubberCold Resistant / Heat ResistantRubber Group1.1M5Male thread M5 × 0.8-With adapter

Loading...Tải…

  1. 1