(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A suction cup that supports suction and transportation of small parts such as IC chips.
[Features]
・ Shape: Nozzle type.
・ Available with adapter and single unit.
・ Pad diameter: 0.8 mm, 1.1 mm.
・ Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber.
・ Vacuum extraction direction (With adapter): Vertical.
・ Mounting connection thread diameter (With adapter): M5 × 0.8。
Nozzle Pad ZP2 Series (Single Unit) external appearance
Nozzle Pad ZP2 Series (With Adapter) external appearance
Example of suctioned transport of small components
(Unit: mm)
Adapter mounting part dimensional drawing
(Unit: mm)
ZP2-08AN□ dimensional drawing
ZP2-11AN□ dimensional drawing
(Unit: mm)
ZP2-T08AN□-A5 dimensional drawing
ZP2-T11AN□-A5 dimensional drawing
Part Number |
---|
ZP2-T11ANGS-A5 |
ZP2-T11ANS-A5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pad Type | Pad Shape | Mounting Method | Vacuum Outlet Port | Rubber Group Material | Environment | Material | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw | Compatible models | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
358,000 VND | 1 Piece(s) | 32 Day(s) | Standard | [Others] Nozzle Type | Insertion Type | Threaded | [Silicon Rubber] Conductive Silicone Rubber | Static Diffusion / Cold Resistant / Heat Resistant | Rubber Group | 1.1 | M5 | Male thread M5 × 0.8 | - | With adapter | ||
349,000 VND | 1 Piece(s) | 32 Day(s) | Standard | [Others] Nozzle Type | Insertion Type | Threaded | [Silicon Rubber] Silicone Rubber | Cold Resistant / Heat Resistant | Rubber Group | 1.1 | M5 | Male thread M5 × 0.8 | - | With adapter |