(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Short-Type Pad (MU Flat Type) ZP2 Series (Part Number)

Short-Type Pad (MU Flat Type) ZP2 Series
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
  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Product Description

Space-saving in the height direction

Short-Type Pad (MU Flat Type) ZP2 Series Specifications

Short-Type Pad (MU Flat Type) external appearance

Short-Type Pad (MU Flat Type) external appearance

Short-Type Pad (MU Flat Type) with Adapter external appearance

Short-Type Pad (MU Flat Type) with Adapter external appearance

Drawing / Pad Single Unit

 

(Unit: mm)

 

ZP2-B02MU□ dimensional drawing

ZP2-B02MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B035MU□ dimensional drawing

ZP2-B035MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B06MU□ dimensional drawing

ZP2-B06MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B08MU□ dimensional drawing

ZP2-B08MU□ dimensional drawing

Drawing / With Adapter

 

(Unit: mm)

 

ZP2-TB02MU□-A3 dimensional drawing

ZP2-TB02MU□-A3 dimensional drawing

 

(Unit: mm)

 

ZP2-TB035MU□-A3 dimensional drawing

ZP2-TB035MU□-A3 dimensional drawing

 

(Unit: mm)

 

ZP2-TB06MU□-H5 dimensional drawing

ZP2-TB06MU□-H5 dimensional drawing

 

(Unit: mm)

 

ZP2-TB08MU□-H5 dimensional drawing

ZP2-TB08MU□-H5 dimensional drawing

Pad Diameter

Pad DiameterBlast Specifications
ø2 mm
ø3.5 mm
ø4 mm
ø5 mm
ø6 mm
ø8 mm
ø10 mm
ø1 mm

Notes

  • *The product images may be representative images only.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZP2-TB10MUU-B5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPad Type Pad Shape Mounting Method Vacuum Outlet Port Rubber Group Material Environment Material Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Compatible models Type Vacuum outlet direction

-

1 Piece(s) Quote Standard / Holder Set[Others] Flat TypeRecessed TypeFemale ThreadUrethane RubberStandardRubber Group10M5Female thread M5 × 0.8-With adapterVertical direction

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZP2-TB10MUU-B5 in the Short-Type Pad (MU Flat Type) ZP2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZP2-TB10MUU-B5 trong chuỗi Short-Type Pad (MU Flat Type) ZP2 Series.

Products like this...

Part Number
ZP2-B02MUN
ZP2-B02MUS
ZP2-B02MUU
ZP2-TB10MUU-H5
ZP2-TB15MUF-B5
ZP2-TB15MUF-H5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngPad Type Pad Shape Mounting Method Vacuum Outlet Port Rubber Group Material Environment Material Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Compatible models Type Vacuum outlet direction

114,000 VND

1 Piece(s) Same day Standard / Pad Only[Others] Flat TypeRecessed Type-[Nitrile Rubber] NBRStandard / Oil ResistantRubber Group2---Pad unit-

127,000 VND

1 Piece(s) Same day Standard / Pad Only[Others] Flat TypeRecessed Type-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat ResistantRubber Group2---Pad unit-

150,000 VND

1 Piece(s) Same day Standard[Others] Flat TypeRecessed Type-Urethane RubberStandardRubber Group2---Pad unit-

367,000 VND

1 Piece(s) 32 Day(s) Standard / Holder Set[Others] Flat TypeRecessed TypeThreadedUrethane RubberStandardRubber Group10M5Male thread M5 × 0.8-With adapterVertical direction

-

1 Piece(s) Quote Standard / Holder Set[Others] Flat TypeRecessed TypeFemale ThreadFluororubberStandard / Chemical Resistant / Heat ResistantRubber Group15M5Female thread M5 × 0.8-With adapterVertical direction

421,000 VND

1 Piece(s) 32 Day(s) Standard / Holder Set[Others] Flat TypeRecessed TypeThreadedFluororubberStandard / Chemical Resistant / Heat ResistantRubber Group15M5Male thread M5 × 0.8-With adapterVertical direction