(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Short-Type Pad (MU Flat Type) ZP2 Series (Part Number)

Short-Type Pad (MU Flat Type) ZP2 Series
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
  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Product Description

Space-saving in the height direction

Short-Type Pad (MU Flat Type) ZP2 Series Specifications

Short-Type Pad (MU Flat Type) external appearance

Short-Type Pad (MU Flat Type) external appearance

Short-Type Pad (MU Flat Type) with Adapter external appearance

Short-Type Pad (MU Flat Type) with Adapter external appearance

Drawing / Pad Single Unit

 

(Unit: mm)

 

ZP2-B02MU□ dimensional drawing

ZP2-B02MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B035MU□ dimensional drawing

ZP2-B035MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B06MU□ dimensional drawing

ZP2-B06MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B08MU□ dimensional drawing

ZP2-B08MU□ dimensional drawing

Drawing / With Adapter

 

(Unit: mm)

 

ZP2-TB02MU□-A3 dimensional drawing

ZP2-TB02MU□-A3 dimensional drawing

 

(Unit: mm)

 

ZP2-TB035MU□-A3 dimensional drawing

ZP2-TB035MU□-A3 dimensional drawing

 

(Unit: mm)

 

ZP2-TB06MU□-H5 dimensional drawing

ZP2-TB06MU□-H5 dimensional drawing

 

(Unit: mm)

 

ZP2-TB08MU□-H5 dimensional drawing

ZP2-TB08MU□-H5 dimensional drawing

Pad Diameter

Pad DiameterBlast Specifications
ø2 mm
ø3.5 mm
ø4 mm
ø5 mm
ø6 mm
ø8 mm
ø10 mm
ø1 mm

Notes

  • *The product images may be representative images only.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZP2-TB06MUGS-B5
ZP2-TB06MUS-B5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPad Type Pad Shape Mounting Method Vacuum Outlet Port Rubber Group Material Environment Material Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Compatible models Type Vacuum outlet direction

-

1 Piece(s) Quote Standard / Holder Set[Others] Flat TypeRecessed TypeFemale Thread[Silicon Rubber] Conductive Silicone RubberStandard / Static Diffusion / Cold Resistant / Heat ResistantRubber Group6M5Female thread M5 × 0.8-With adapterVertical direction

285,000 VND

1 Piece(s) 32 Day(s) Standard[Others] Flat TypeRecessed TypeFemale Thread[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat ResistantRubber Group6M5Female thread M5 × 0.8-With adapterVertical direction

Loading...Tải…

  1. 1