(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Space-saving in the height direction
Short-Type Pad (MU Flat Type) external appearance
Short-Type Pad (MU Flat Type) with Adapter external appearance
(Unit: mm)
ZP2-B02MU□ dimensional drawing
(Unit: mm)
ZP2-B035MU□ dimensional drawing
(Unit: mm)
ZP2-B06MU□ dimensional drawing
(Unit: mm)
ZP2-B08MU□ dimensional drawing
(Unit: mm)
ZP2-TB02MU□-A3 dimensional drawing
(Unit: mm)
ZP2-TB035MU□-A3 dimensional drawing
(Unit: mm)
ZP2-TB06MU□-H5 dimensional drawing
(Unit: mm)
ZP2-TB08MU□-H5 dimensional drawing
Pad Diameter | Blast Specifications |
---|---|
ø2 mm | ● |
ø3.5 mm | ● |
ø4 mm | ● |
ø5 mm | ● |
ø6 mm | ● |
ø8 mm | ● |
ø10 mm | ● |
ø1 mm | ● |
Part Number |
---|
ZP2-TB04MUU-A3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pad Type | Pad Shape | Mounting Method | Vacuum Outlet Port | Rubber Group Material | Environment | Material | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw | Compatible models | Type | Vacuum outlet direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
308,000 VND | 1 Piece(s) | 32 Day(s) | Standard | [Others] Flat Type | Recessed Type | Threaded | Urethane Rubber | Standard | Rubber Group | 4 | M3 | Male thread M3 × 0.5 | - | With adapter | Vertical direction |
Loading...Tải…
Please check the type/dimensions/specifications of the part ZP2-TB04MUU-A3 in the Short-Type Pad (MU Flat Type) ZP2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZP2-TB04MUU-A3 trong chuỗi Short-Type Pad (MU Flat Type) ZP2 Series.
Part Number |
---|
ZP2-B02MUN |
ZP2-B02MUS |
ZP2-B02MUU |
ZP2-TB05MUF-A3 |
ZP2-TB05MUGN-A3 |
ZP2-TB05MUGS-A3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Pad Type | Pad Shape | Mounting Method | Vacuum Outlet Port | Rubber Group Material | Environment | Material | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw | Compatible models | Type | Vacuum outlet direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114,000 VND | 1 Piece(s) | Same day | Standard / Pad Only | [Others] Flat Type | Recessed Type | - | [Nitrile Rubber] NBR | Standard / Oil Resistant | Rubber Group | 2 | - | - | - | Pad unit | - | ||
127,000 VND | 1 Piece(s) | Same day | Standard / Pad Only | [Others] Flat Type | Recessed Type | - | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistant / Heat Resistant | Rubber Group | 2 | - | - | - | Pad unit | - | ||
150,000 VND | 1 Piece(s) | Same day | Standard | [Others] Flat Type | Recessed Type | - | Urethane Rubber | Standard | Rubber Group | 2 | - | - | - | Pad unit | - | ||
- | 1 Piece(s) | Quote | Standard / Holder Set | [Others] Flat Type | Recessed Type | Threaded | Fluororubber | Standard / Chemical Resistant / Heat Resistant | Rubber Group | 5 | M3 | Male thread M3 × 0.5 | - | With adapter | Vertical direction | ||
276,000 VND | 1 Piece(s) | 32 Day(s) | Standard / Holder Set | [Others] Flat Type | Recessed Type | Threaded | [Nitrile Rubber] Conductive NBR | Standard / Oil Resistant / Static Diffusion | Rubber Group | 5 | M3 | Male thread M3 × 0.5 | - | With adapter | Vertical direction | ||
290,000 VND | 1 Piece(s) | 32 Day(s) | Standard / Holder Set | [Others] Flat Type | Recessed Type | Threaded | [Silicon Rubber] Conductive Silicone Rubber | Standard / Cold Resistant / Static Diffusion / Heat Resistant | Rubber Group | 5 | M3 | Male thread M3 × 0.5 | - | With adapter | Vertical direction |