(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A suction pad with improved stability of suction position and ease of removal.
[Features]
· Flat type with groove and bellows type with groove.
· Improved stability of suction position and ease of removal. Features a groove on the suction surface which secures internal space.
· Reduced number of mounting screws.
· Suitable for use with workpieces on which suction marks should not be left.
· The pad and metal parts can be separated and disposed of separately.
· Improved tracking of workpiece curvature.
· Ball joint type pad weight reduced.
· Suitable for workpieces with large suction flow rates and vacuum blower pumps with high suction.
(Unit: mm)
Vertical Vacuum Entry Type With Adapter external appearance
With set screw: vacuum port / vertical (ZP3E-T32UM□-A10) dimensional drawing
Pad shape: flat type with groove
Pad with adapter structural drawing (with set screw, with male thread adapter [vacuum entry port / vertical])
Number | Part Name | Material (Surface Treatment) | Note |
---|---|---|---|
1 | Vacuum Pad | NBR / silicone rubber Urethane rubber / FKM Non-marking NBR | Pad shape: flat type with groove / bellows type with groove |
2 | Set Screw | Brass (electroless nickel plating) | - |
3 | Plate | Aluminum alloy (clear anodized) | - |
4 | Holder | Aluminum alloy (clear anodized) | Pad diameter: ø32 to 50 mm |
Structural steel (electroless nickel plating) | Pad diameter: ø63 to 125 mm | ||
5 | Seal Washer | Steel strip / NBR | - |
6 | Adapter | Aluminum alloy (clear anodized) | Pad diameter: ø32 to 50 mm |
Brass (electroless nickel plating) | Pad diameter: ø63 to 125 mm | ||
7 | Nut | Brass (electroless nickel plating) | Pad diameter: ø32 to 50 mm |
Structural steel (nickel plating) | Pad diameter: ø63 to 125 mm |
*1 to 12 are used for both the flat type with groove and bellows type with groove.
(Unit: mm)
Vertical Vacuum Entry Type, Pad With Buffer external appearance
With buffer: vacuum entry port / vertical (ZP3E-T32UM□JB□) dimensional drawing
Pad shape: flat type with groove
Model | A | B |
---|---|---|
ZP3E-T32UM□JB10 | 63.6 | 115.6 |
ZP3E-T32UM□JB30 | 88.6 | 140.6 |
ZP3E-T32UM□JB50 | 108.6 | 160.6 |
Pad with buffer structural drawing (vacuum entry port / vertical)
Number | Part Name | Material (Surface Treatment) | Note |
---|---|---|---|
1 | Vacuum Pad | NBR, silicone rubber, urethane rubber, FKM, non-marking NBR | Pad shape: flat type with groove / bellows type with groove |
2 | Set Screw | Brass (electroless nickel plating) | - |
3 | Plate | Aluminum alloy (clear anodized) | - |
4 | Holder | Aluminum alloy (clear anodized) | Pad diameter: ø32 to 50 mm |
Structural steel (electroless nickel plating) | Pad diameter: ø63 to 125 mm | ||
5 | Seal Washer | Soft iron / NBR (zinc chromate) | - |
6 | Adapter | Aluminum alloy (clear anodized) | - |
7 | Piston Rod | Structural steel (hard chrome plating) | - |
8 | Return Spring | Stainless steel | - |
9 | Buffer Body | Brass (electroless nickel plating) | - |
10 | Buffer Adapter | Brass (electroless nickel plating) | - |
11 | Nut | Structural steel (nickel plating) | - |
12 | Bushing | - | - |
*1 to 12 are used for both the flat type with groove and bellows type with groove.
(Unit: mm)
Vertical Vacuum Entry Type, With Ball Joint Adapter external appearance
With ball joint adapter: vertical vacuum entry port (ZP3E-TF32UM□-AL6) dimensional drawing
Pad shape: flat type with groove
Note: When mounting or removing the product, use a hex key at the adapter mounting tool position shown in the figure (*2).
Pad with ball joint adapter (male thread: ø32 to 50 mm) structural drawing, (male thread [for direct mounting], with male thread adapter [vacuum entry port / vertical])
Pad with ball joint adapter, female thread (vacuum entry port / vertical) structural drawing
Number | Part Name | Material (Surface Treatment) | Note |
---|---|---|---|
1 | Vacuum Pad | NBR, silicone rubber, urethane rubber, FKM, non-marking NBR | Pad shape: flat type with groove / bellows type with groove |
2 | Plate | Stainless steel | - |
3 | O-ring | FKM | - |
4 | Shaft | Stainless steel | - |
5 | Shaft Ring | Stainless steel | - |
6 | Holder | Aluminum alloy (clear anodized) | - |
7 | Stopper | Stainless steel | - |
8 | Adapter | Aluminum alloy (clear anodized) | - |
9 | Nut | Brass (electroless nickel plating) | - |
10 | Seal Washer | Soft iron / NBR (zinc chromate) | - |
*1 to 12 are used for both the flat type with groove and bellows type with groove.
Part Number |
---|
ZP3E-T80BMU-AL16 |
ZP3E-TF80BMU-AL16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Type | Pad Shape | Vacuum Outlet Port | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Plate | Male thread details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Standard / Holder Set | Bellows | Threaded | Urethane Rubber | Standard | 80 | M16 | - | - | Male thread M16 × 1.5 | With adapter | Vertical direction | - | For plate connection | ||
2,963,000 VND | 1 Piece(s) | 32 Day(s) | - | Swiveling / Holder Set | Bellows | Threaded | Urethane Rubber | Standard | 80 | M16 | - | - | Male thread M16 × 1.5 | With adapter | Vertical direction | - | For plate connection |
Loading...Tải…
Mounting Method | Recessed Type | Material | Rubber Group |