(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series (Part Number)

Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series
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
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Product Description

A suction pad with improved stability of suction position and ease of removal.
[Features]
· Flat type with groove and bellows type with groove.
· Improved stability of suction position and ease of removal. Features a groove on the suction surface which secures internal space.
· Reduced number of mounting screws.
· Suitable for use with workpieces on which suction marks should not be left.
· The pad and metal parts can be separated and disposed of separately.
· Improved tracking of workpiece curvature.
· Ball joint type pad weight reduced.
· Suitable for workpieces with large suction flow rates and vacuum blower pumps with high suction.

Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series Specifications

Vertical Vacuum Entry Type With Adapter Specifications

 

(Unit: mm)

 

Vertical Vacuum Entry Type With Adapter external appearance

Vertical Vacuum Entry Type With Adapter external appearance

With set screw: vacuum port / vertical (ZP3E-T32UM□-A10) dimensional drawing

With set screw: vacuum port / vertical (ZP3E-T32UM□-A10) dimensional drawing

Pad shape: flat type with groove

Pad with adapter structural drawing (with set screw, with male thread adapter [vacuum entry port / vertical])

Pad with adapter structural drawing (with set screw, with male thread adapter [vacuum entry port / vertical])

NumberPart NameMaterial (Surface Treatment)Note
1Vacuum PadNBR / silicone rubber
Urethane rubber / FKM
Non-marking NBR
Pad shape: flat type with groove / bellows type with groove
2Set ScrewBrass (electroless nickel plating)-
3PlateAluminum alloy (clear anodized)-
4HolderAluminum alloy (clear anodized)Pad diameter: ø32 to 50 mm
Structural steel (electroless nickel plating)Pad diameter: ø63 to 125 mm
5Seal WasherSteel strip / NBR-
6AdapterAluminum alloy (clear anodized)Pad diameter: ø32 to 50 mm
Brass (electroless nickel plating)Pad diameter: ø63 to 125 mm
7NutBrass (electroless nickel plating)Pad diameter: ø32 to 50 mm
Structural steel (nickel plating)Pad diameter: ø63 to 125 mm

*1 to 12 are used for both the flat type with groove and bellows type with groove.

 

Vertical Vacuum Entry Type, Pad With Buffer Specifications

 

(Unit: mm)

 

Vertical Vacuum Entry Type, Pad With Buffer external appearance

Vertical Vacuum Entry Type, Pad With Buffer external appearance

With buffer: vacuum entry port / vertical (ZP3E-T32UM□JB□) dimensional drawing

With buffer: vacuum entry port / vertical (ZP3E-T32UM□JB□) dimensional drawing

Pad shape: flat type with groove

ModelAB
ZP3E-T32UM□JB1063.6115.6
ZP3E-T32UM□JB3088.6140.6
ZP3E-T32UM□JB50108.6160.6
Pad with buffer structural drawing (vacuum entry port / vertical)

Pad with buffer structural drawing (vacuum entry port / vertical)

NumberPart NameMaterial (Surface Treatment)Note
1Vacuum PadNBR, silicone rubber, urethane rubber, FKM, non-marking NBRPad shape: flat type with groove / bellows type with groove
2Set ScrewBrass (electroless nickel plating)-
3PlateAluminum alloy (clear anodized)-
4HolderAluminum alloy (clear anodized)Pad diameter: ø32 to 50 mm
Structural steel (electroless nickel plating)Pad diameter: ø63 to 125 mm
5Seal WasherSoft iron / NBR (zinc chromate)-
6AdapterAluminum alloy (clear anodized)-
7Piston RodStructural steel (hard chrome plating)-
8Return SpringStainless steel-
9Buffer BodyBrass (electroless nickel plating)-
10Buffer AdapterBrass (electroless nickel plating)-
11NutStructural steel (nickel plating)-
12Bushing--

*1 to 12 are used for both the flat type with groove and bellows type with groove.

 

Vertical Vacuum Entry Type, With Ball Joint Adapter Specifications

 

(Unit: mm)

 

Vertical Vacuum Entry Type, With Ball Joint Adapter external appearance

Vertical Vacuum Entry Type, With Ball Joint Adapter external appearance

With ball joint adapter: vertical vacuum entry port (ZP3E-TF32UM□-AL6) dimensional drawing

With ball joint adapter: vertical vacuum entry port (ZP3E-TF32UM□-AL6) dimensional drawing

Pad shape: flat type with groove

  • *1 Center of the rotating angle.
  • *2 Adapter mounting tool position.

Note: When mounting or removing the product, use a hex key at the adapter mounting tool position shown in the figure (*2).

Pad with ball joint adapter (male thread: ø32 to 50 mm) structural drawing, (male thread [for direct mounting], with male thread adapter [vacuum entry port / vertical])

Pad with ball joint adapter (male thread: ø32 to 50 mm) structural drawing, (male thread [for direct mounting], with male thread adapter [vacuum entry port / vertical])

Pad with ball joint adapter, female thread (vacuum entry port / vertical) structural drawing

Pad with ball joint adapter, female thread (vacuum entry port / vertical) structural drawing

NumberPart NameMaterial (Surface Treatment)Note
1Vacuum PadNBR, silicone rubber, urethane rubber, FKM, non-marking NBRPad shape: flat type with groove / bellows type with groove
2PlateStainless steel-
3O-ringFKM-
4ShaftStainless steel-
5Shaft RingStainless steel-
6HolderAluminum alloy (clear anodized)-
7StopperStainless steel-
8AdapterAluminum alloy (clear anodized)-
9NutBrass (electroless nickel plating)-
10Seal WasherSoft iron / NBR (zinc chromate)-

*1 to 12 are used for both the flat type with groove and bellows type with groove.

Notes

  • *The product images may be representative images only.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZP3E-T50UMCLJB30
ZP3E-T50UMNJB30
ZP3E-TF50UMCLJB30
ZP3E-TF50UMNJB30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Plate Male thread details

-

1 Piece(s) Quote -Standard / Holder Set[Others] Flat, With GrooveRc[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant50Rc 1/8Without whirl-stop, with bushing30-With bufferVertical direction--

-

1 Piece(s) Quote -Standard / Holder Set[Others] Flat, With GrooveRc[Nitrile Rubber] NBRStandard / Oil Resistant50Rc 1/8Without whirl-stop, with bushing30-With bufferVertical direction--

-

1 Piece(s) Quote -Swiveling / Holder Set[Others] Flat, With GrooveRc[Nitrile Rubber] Non-Marking NBRStandard / Oil Resistant50Rc 1/8Without whirl-stop, with bushing30-With bufferVertical direction--

-

1 Piece(s) Quote -Swiveling / Holder Set[Others] Flat, With GrooveRc[Nitrile Rubber] NBRStandard / Oil Resistant50Rc 1/8Without whirl-stop, with bushing30-With bufferVertical direction--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Recessed Type Material Rubber Group