(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Reduced overall length
· Space saving
· Pad diameter ø1.5 added
· Improved detachability
· Removal prevention mechanism
· Improved distinguishing method
· Equipped with pilot for easy installation and reproducibility
ZP3 Series flat type external appearance
For suctioning general workpieces. For suctioning workpieces that are flat, not deformed, etc.
ZP3 Series flat type with groove external appearance
For workpieces that deform easily. For reliable release of workpieces.
ZP3 Series bellows type external appearance
For workpieces with inclined surfaces (for suctioning).
(Unit: mm)
ZP3-015U□ dimensional drawing
Weight: 0.1 g
ZP3-02U□ dimensional drawing
Weight: 0.1 g
ZP3-035U dimensional drawing
Weight: 0.1 g
(Unit: mm)
ZP3-04UM□ dimensional drawing
Weight: 0.3 g
ZP3-06UM□ dimensional drawing
Weight: 0.3 g
ZP3-08UM□ dimensional drawing
Weight: 0.3 g
Part Number |
---|
ZP3-T02UUJ6-U4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Type | Pad Shape | Vacuum Outlet Port | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Barbed fitting tube diameter (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
633,267 VND | 1 Piece(s) | 31 Day(s) | - | Standard / Holder Set | [Others] Flat Type | Barbed Couplers | Urethane Rubber | Standard | 2 | - | Without whirl-stop | 6 | - | With buffer | Vertical direction | 4 |
Loading...Tải…
Mounting Method | Recessed Type | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part ZP3-T02UUJ6-U4 in the Vacuum Pad ZP3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZP3-T02UUJ6-U4 trong chuỗi Vacuum Pad ZP3 Series.
Part Number |
---|
ZP3-015UN |
ZP3-015US |
ZP3-015UU |
ZP3-T02UUK3-02 |
ZP3-T02UUK3-04 |
ZP3-T02UUK3-B3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Type | Pad Shape | Vacuum Outlet Port | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Barbed fitting tube diameter (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114,000 VND | 1 Piece(s) | Same day | - | Standard / Pad Only | [Others] Flat Type | - | [Nitrile Rubber] NBR | Standard / Oil Resistant | 1.5 | - | - | - | - | - | - | - | ||
123,000 VND | 1 Piece(s) | Same day | - | Standard / Pad Only | [Others] Flat Type | - | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistant / Heat Resistant | 1.5 | - | - | - | - | - | - | - | ||
150,000 VND | 1 Piece(s) | 4 Day(s) | - | Standard / Pad Only | [Others] Flat Type | - | Urethane Rubber | Standard | 1.5 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | Holder Set | [Others] Flat Type | One-Touch Couplings | Urethane Rubber | Standard | 2 | ø2 | With whirl-stop | 3 | - | With buffer | Vertical direction | - | ||
- | 1 Piece(s) | Quote | - | Standard / Holder Set | [Others] Flat Type | One-Touch Couplings | Urethane Rubber | Standard | 2 | ø4 | With whirl-stop | 3 | - | With buffer | Vertical direction | - | ||
- | 1 Piece(s) | Quote | - | Standard / Holder Set | [Others] Flat Type | Female Thread | Urethane Rubber | Standard | 2 | M3 | With whirl-stop | 3 | Female thread M3 × 0.5 | With buffer | Vertical direction | - |