(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad ZP3 Series (Part Number)

Vacuum Pad ZP3 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Product Description

[Features]
· Reduced overall length
· Space saving
· Pad diameter ø1.5 added
· Improved detachability
· Removal prevention mechanism
· Improved distinguishing method
· Equipped with pilot for easy installation and reproducibility

Compact Pad ZP3 Series Specifications

ZP3 Series flat type external appearance

ZP3 Series flat type external appearance

For suctioning general workpieces. For suctioning workpieces that are flat, not deformed, etc.

ZP3 Series flat type with groove external appearance

ZP3 Series flat type with groove external appearance

For workpieces that deform easily. For reliable release of workpieces.

ZP3 Series bellows type external appearance

ZP3 Series bellows type external appearance

For workpieces with inclined surfaces (for suctioning).

Drawing

Flat Type

 

(Unit: mm)

 

ZP3-015U□ dimensional drawing

ZP3-015U□ dimensional drawing

Weight: 0.1 g

ZP3-02U□ dimensional drawing

ZP3-02U□ dimensional drawing

Weight: 0.1 g

ZP3-035U dimensional drawing

ZP3-035U dimensional drawing

Weight: 0.1 g

Flat type with groove dimensional drawing

 

(Unit: mm)

 

ZP3-04UM□ dimensional drawing

ZP3-04UM□ dimensional drawing

Weight: 0.3 g

ZP3-06UM□ dimensional drawing

ZP3-06UM□ dimensional drawing

Weight: 0.3 g

ZP3-08UM□ dimensional drawing

ZP3-08UM□ dimensional drawing

Weight: 0.3 g

Notes

  • *The product images may be representative images only. Refer to the manufacturer's catalog for shape details.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZP3-Y08BGS-B5-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Barbed fitting tube diameter
(ø)

-

5 Piece(s) Quote 10Holder SetBellowsOne-Touch Couplings[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Cold Resistant / Heat Resistant8Φ4--M5 × 0.8 (female thread)With adapterLateral direction-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Recessed Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZP3-Y08BGS-B5-04 in the Vacuum Pad ZP3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZP3-Y08BGS-B5-04 trong chuỗi Vacuum Pad ZP3 Series.

Products like this...

Part Number
ZP3-015UN
ZP3-015US
ZP3-015UU
ZP3-Y08BGS-B5-B5
ZP3-Y08BGSJ10-04
ZP3-Y08BGSJ10-B5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Barbed fitting tube diameter
(ø)

114,000 VND

1 Piece(s) Same day -Standard / Pad Only[Others] Flat Type-[Nitrile Rubber] NBRStandard / Oil Resistant1.5-------

123,000 VND

1 Piece(s) Same day -Standard / Pad Only[Others] Flat Type-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant1.5-------

150,000 VND

1 Piece(s) 4 Day(s) -Standard / Pad Only[Others] Flat Type-Urethane RubberStandard1.5-------

-

1 Piece(s) Quote -Standard / Holder SetBellowsFemale Thread[Silicon Rubber] Conductive Silicone RubberStandard / Cold Resistant / Static Diffusion / Heat Resistant8M5--Female thread M5 × 0.8With adapterLateral direction-

-

1 Piece(s) Quote -Standard / Holder SetBellowsOne-Touch Couplings[Silicon Rubber] Conductive Silicone RubberStandard / Cold Resistant / Static Diffusion / Heat Resistant8Φ4Without whirl-stop10-With bufferLateral direction-

-

1 Piece(s) Quote -Standard / Holder SetBellowsFemale Thread[Silicon Rubber] Conductive Silicone RubberStandard / Cold Resistant / Static Diffusion / Heat Resistant8M5Without whirl-stop10-With bufferLateral direction-