(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad With Ejector, ZHP Series (Part Number)

Vacuum Pad With Ejector, ZHP Series
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
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Product Description

A suction pad with an integrated ejector and pad for improved space-saving performance and reduced piping work.
[Features]
· Two-stage ejector. Suction flow rate increased by 50%, air consumption reduced by 30%.
· With one-touch fittings and improved ease of removal.
· Contaminants prevented from entering the system through the pad suction port.
· For port / vacuum release, pressure sensors, daisy-chain piping.
· Dedicated ejector silencer.
· Mounting with the lock plate reduces the amount of work required for replacing pads, increasing the ease of maintenance.
[Applications]
· Robot handling, palletizing, automobiles, case packers.

Vacuum Pad With Ejector, ZHP Series Specifications

Vacuum pad with ejector (bellows type with groove) external appearance

Vacuum pad with ejector (bellows type with groove) external appearance

Vacuum pad with ejector (flat type with groove) external appearance

Vacuum pad with ejector (flat type with groove) external appearance

Ejector Specifications

-ZHP□□□-07□ZHP□□□-10□ZHP□□□-12□ZHP□□□-15□
Nozzle nominal diameter (mm)0.71.01.21.5
Maximum Suction Flow Rate [L/min (ANR)]*30526378
Air Consumption [L/min (ANR)]*24405887
Attainable Vacuum Pressure (kPa)-91
Standard Supply Pressure (MPa)0.35

*Value at standard supply pressure

Vacuum Pad With Ejector Structure

Vacuum Pad With Ejector structural drawing 1

Vacuum Pad With Ejector structural drawing 1

Vacuum Pad With Ejector structural drawing 2

Vacuum Pad With Ejector structural drawing 2

Components

NumberPart NameNote
1Stud-
2Strainer-
3Mounting Bracket-
4Lock NutTwo pieces included for male thread mounting
(Not included for female thread mounting)
5Lock Pin-
6Check Valve-
7Lock Plate-

Replacement Parts

NumberPart NameNote
8PadFlat/bellows type with groove
9Plate-
10Holder-
11PlugIncluded for metric-size mounting
Included for inch-size mounting
12One-touch fitting-
13Ejector Assembly-
14Silencer Assembly-
15Lock ScrewIncluded

Drawing

 

(Unit: mm)

 

Dimensional drawing (side view) 1

Dimensional drawing (side view) 1

Dimensional drawing (side view) 2

Dimensional drawing (side view) 2

Dimensional drawing (top view)

Dimensional drawing (top view)

Dimensional drawing (for flat type)

Dimensional drawing (for flat type)

Dimensional drawing (P part)

Dimensional drawing (P part)

PD Port Size

  • For metric-size mounting: Rc 1/8
  • For inch-size mounting: NPT1/8
Dimensional drawing (M part)

Dimensional drawing (M part)

Supply Port Dimensions

 

(Unit: mm)

 

-N
C44.7
C64.7
N34.7
N77.3

Pad Dimensions

 

(Unit: mm)

 

-ABCDEF
ZHP63BMø26 mmø45.8 mmø63 mmø68 mm12.533.8
ZHP80BMø28 mmø57 mmø80 mmø85 mm1841.8
ZHP63UMø26 mm-ø63 mmø66 mm520.3
ZHP80UMø26 mm-ø80 mmø83 mm520.3

Adapter Dimensions (By Mount Type)

 

(Unit: mm)

 

-GHJKLM
ZHP□□□A-□□S25.722.6513-M8
ZHP□□□B-□□S27.121.2617-M10
ZHP□□□C-□□S---1336.7M8 depth 10
ZHP□□□D-□□S---1739.1M10 depth 10
ZHP□□□E-□□S27.4521.86.7512.7-5/16-18UNC
ZHP□□□F-□□S29.4326.828.3314.28-3/8-16UNC
ZHP□□□G-□□S---12.741.75/16-18UNC depth 11
ZHP□□□H-□□S---14.2844.13/8-16UNC depth 11

*For symbols G and H (inch type female thread), K dimension is 2 surface widths, not the width across flats.

Notes

  • *The product images may be representative images only.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZHP80UMSB-07C6S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Nozzle nominal diameter
(ø)
Type Exhaust Type

-

1 Piece(s) Quote -Holder Set[Others] Flat, With GrooveOne-Touch Couplings[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant80ø6M10 (Male thread)0.7With ejectorSilencer exhaust

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Attachment Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZHP80UMSB-07C6S in the Vacuum Pad With Ejector, ZHP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZHP80UMSB-07C6S trong chuỗi Vacuum Pad With Ejector, ZHP Series.

Products like this...

Part Number
ZHP63BMFB-10C6S
ZHP63BMFB-12C6S
ZHP63BMNA-00
ZHP80UMSB-10C6S
ZHP80UMSB-12C6S
ZHP80UMSB-15C6S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Nozzle nominal diameter
(ø)
Type Exhaust Type

-

1 Piece(s) Quote -Standard / Holder SetBellowsOne-Touch CouplingsFluororubberStandard / Chemical Resistant / Heat Resistant63ø6Male thread M101.0With ejector-

-

1 Piece(s) Quote -Standard / Holder SetBellowsOne-Touch CouplingsFluororubberStandard / Chemical Resistant / Heat Resistant63ø6Male thread M101.2With ejector-

3,308,000 VND

1 Piece(s) 32 Day(s) -Standard / Holder SetBellowsRc[Nitrile Rubber] NBRStandard / Oil Resistant631/8Male thread M8-Without ejector-

4,046,000 VND

1 Piece(s) 32 Day(s) -Standard / Holder Set[Others] Flat, With GrooveOne-Touch Couplings[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant80ø6Male thread M101.0With ejector-

-

1 Piece(s) Quote -Standard / Holder Set[Others] Flat, With GrooveOne-Touch Couplings[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant80ø6Male thread M101.2With ejector-

-

1 Piece(s) Quote -Standard / Holder Set[Others] Flat, With GrooveOne-Touch Couplings[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant80ø6Male thread M101.5With ejector-