(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : Steel
· Allowable Load: 500kgf/EA
· Surface : White Zinc(Z)
It is a product used as foot base that can support heavy weight products by being attached on cross section of frame
before level foot is attached.
Please check the type/dimensions/specifications of the part SFP8040-M12 in the Steel Low-priced Type Foot Base series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SFP8040-M12 trong chuỗi Steel Low-priced Type Foot Base.
Part Number |
---|
SFP6030-M12 |
SFP6030-M16 |
SFP6060-M12 |
SFP8040-M16 |
SFP8080-M12 |
SFP8080-M16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
357,293 VND | 1 Piece(s) | 6 Day(s) | ||
357,293 VND | 1 Piece(s) | 6 Day(s) | ||
466,664 VND | 1 Piece(s) | 6 Day(s) | ||
460,271 VND | 1 Piece(s) | 6 Day(s) | ||
670,408 VND | 1 Piece(s) | 6 Day(s) | ||
670,408 VND | 1 Piece(s) | 6 Day(s) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy