(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : Clip(S45C), Bolt(SCM)
· Part : Clip 1EA, Button Head Cap Screw(M5×10)1EA
· Allowable Load : 25-75kgf/EA
· Surface : Nickel Plating(N)
· Frame Connection Joint
Please check the type/dimensions/specifications of the part LJ5 in the Connection Joint series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LJ5 trong chuỗi Connection Joint.
Part Number |
---|
DB-MJ6 |
DB-MJ8 |
DB-SJ8 |
MJ6 |
MJ8 |
S-MJ6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
2,423,812 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 7 Day(s) | ||
2,908,575 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 7 Day(s) | ||
1,283,358 VND | 200 Pieces Per Package 200 Pieces Per Package | 1 Pack(s) | 7 Day(s) | ||
1,324,660 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 7 Day(s) | ||
1,759,243 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 7 Day(s) | ||
1,324,521 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 7 Day(s) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy