(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : Aluminum Casting
· Surface : Shot
· Allowable Load : 45 ~ 160kgf
· It is used when tightening the connection bracket without large load.
Part Number |
---|
HCB-30-CAP |
HCB-40-CAP |
HCB-10038 |
HCB-5528 |
HCB-7538 |
HCB-8028 |
RBD-2025 |
RBD-2525 |
RBD-3025 |
RBD-3780 |
RBD-4035 |
RBD-5530 |
RBD-6055 |
RBD-7540 |
RBD-7575 |
RBD-8888 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Bracket Tape | Applicable Frame Width (mm) | Tab Position | Additional Functions (Tabbed Bracket) |
---|---|---|---|---|---|---|---|---|---|
243,723 VND | 1 Piece(s) | 8 Day(s) | Thin Brackets | - | - | - | |||
243,723 VND | 1 Piece(s) | 8 Day(s) | Thin Brackets | - | - | - | |||
382,381 VND | 1 Piece(s) | 8 Day(s) | Thin Brackets | - | - | - | |||
320,216 VND | 1 Piece(s) | 8 Day(s) | Thin Brackets | - | - | - | |||
345,330 VND | 1 Piece(s) | 8 Day(s) | Thin Brackets | - | - | - | |||
342,304 VND | 1 Piece(s) | 8 Day(s) | Thin Brackets | - | - | - | |||
12,119,062 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | Tabbed Brackets | 20 | Not Tabbed | Standard | ||
7,271,437 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | Tabbed Brackets | - | Not Tabbed | Standard | ||
16,724,306 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 6 Day(s) | Tabbed Brackets | 30 | Not Tabbed | Standard | ||
9,210,487 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 6 Day(s) | Tabbed Brackets | 80 | Not Tabbed | Standard | ||
6,786,675 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Tabbed Brackets | 40 | Not Tabbed | Standard | ||
10,907,156 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Tabbed Brackets | 30 | Not Tabbed | Standard | ||
6,592,770 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | Tabbed Brackets | 60 | Not Tabbed | Standard | ||
7,271,437 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 6 Day(s) | Tabbed Brackets | 40 | Not Tabbed | Standard | ||
4,847,625 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Tabbed Brackets | 80 | Not Tabbed | Standard | ||
4,847,625 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | Tabbed Brackets | 90 | Not Tabbed | Standard |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy