(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket, Single Plate, for Laser Sensor, FSLH Series

Sensor Bracket, Single Plate, for Laser Sensor, FSLH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      187,945VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image only.

Product Description

[Features]
・ The basic shapes "straight," "L" and "Z" are specifications with a guard that protects expensive laser sensors
・ Full guard type that protects the sensor from collisions in all directions is also available. "Compatible sensor" KEYENCE/LR-Z

Drawing

Unit: mm
Sensor Bracket Single Plate LH Type for Laser Sensors Drawing 1

Straight type: FSLHS060-S

Sensor Bracket Single Plate LH Type for Laser Sensors Drawing 2

L type: FSLHL050-S

Sensor Bracket Single Plate LH Type for Laser Sensors Drawing 3

Z type: FSLHZ060-S

Sensor Bracket Single Plate LH Type for Laser Sensors Drawing 4

Full guard type: FSLHF050-S

Product Specifications

Product Specifications

·Materials: Stainless steel SUS304
·Accessories: Sensor mounting screw: SEMS screw (SUSXM7) M3 × 12: 2 pcs.
·Plate thickness: t 2.0

 

FSLHS060-S

Sensor Bracket Single Plate LH Type for Laser Sensors Product Specifications 1

Weight: 53 g

FSLHL050-S

Sensor Bracket Single Plate LH Type for Laser Sensors Product Specifications 2

Weight: 54 g

FSLHZ060-S

Sensor Bracket Single Plate LH Type for Laser Sensors Product Specifications 3

Weight: 60 g

FSLHF050-S

Sensor Bracket Single Plate LH Type for Laser Sensors Product Specifications 4

Weight: 108 g

Product features details

"Straight," "L," or "Z" type with basic shape has a specification with a guard that protects an expensive laser sensor.
Also have full line up of full guard type sensors protected in all directions.

Part Number
FSLHF050-S
FSLHL050-S
FSLHS060-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape

373,971 VND

1 Piece(s) 10 Day(s) or more -Full guard type

220,103 VND

1 Piece(s) 7 Day(s) or more 10L type

187,945 VND

1 Piece(s) 10 Day(s) or more -Straight type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Materials SUS304 Surface Treatment N/A