(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Unit, Ejector System ZX Series (Part Number)

Vacuum Unit, Ejector System ZX Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • CAD data is not available for some models.
  • The product image is a representative image of manifold specifications. Please refer to the manufacturer's catalog for shape details.

Product Description

A vacuum unit ejector system best suited to small precision components.
[Features]
· Electronic components weighing up to 100 g.
· Modular design makes it possible to combine the most suitable functions.
· Compact and lightweight (120 g with complete set), which makes it ideal for installing actuators.
· Ejector nozzles available in 0.5 to 1.0‑mm diameters (suction flow rate 5 to 22 L/min [ANR]).
· Capable of manifolding.

Vacuum Unit, Ejector System ZX Series Specifications

ZX1□□□-K15LZ-E□ external appearance

ZX1□□□-K15LZ-E□ external appearance

ZX1□□□-K35MZ-E□ external appearance

ZX1□□□-K35MZ-E□ external appearance

Ejector System structural diagram

Vacuum Unit Ejector System ZX Series structural diagram

Vacuum Unit Ejector System ZX Series structural diagram

NumberPart NameMaterialNote
1Poppet Valve Assembly-ZX1-PV-0
2Vacuum break flow adjusting needleStainless steelZX1-NA
3Manifold baseAluminum-
4Vacuum switch-ZSE2 and ZSE3
5Valve unit-ZX1-VA□□□□□□-D-□
6Interface plate-(PV ⇔ PS ⇔ PD)
7Silencer case--
Note)8Filter casePolycarbonate-
NumberPart NameMaterialPart Number
9Air-operated pilot valve-Please refer to the catalog.
10Filter elementPVAZX1-FE
11Ejector assembly-Please refer to the catalog.
12Gasket-ZX1-FG
13Silencer element-ZX1-SAE
14Gasket set-ZX1-PK
(7 and 13)Silencer Assembly-ZX1-HS2-□ (□ indicates the nozzle diameter)
15Filter Case Assembly-ZX1-FK-PC*

*Component parts
Filter case, filter elements, tension bolts (including o-ring)
(Gasket mentioned in number 12 is not included.)

Note) Cautions when handling the filter case:
1) The case is made of polycarbonate, so do not use with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, water-soluble cutting oil (alkaline), etc.
2) Do not expose it to direct sunlight.

Dimensional Drawings

Without valve unit

 

(Unit: mm)

 

Dimensional drawing of ZX1□□□-E□ with vacuum pressure switch (ZSE2)

Dimensional drawing of ZX1□□□-E□ with vacuum pressure switch (ZSE2)

Note 1) Remove the plug at the time of external release.
Note 2) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.

Dimensional drawing of ZX1□□□-F when equipped with filter unit (F)

Dimensional drawing of ZX1□□□-F when equipped with filter unit (F)

Valve Unit: K1 Type

 

(Unit: mm)

 

Dimensional drawing of ZX1□□□-K1□□□□-E□ with vacuum pressure switch (ZSE2)

Dimensional drawing of ZX1□□□-K1□□□□-E□ with vacuum pressure switch (ZSE2)

Note) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensions enclosed in [ ] are for AC.

Dimensional drawing of ZX1□□□-K1□□□-D□□□ with vacuum pressure switch (ZSE3)

Dimensional drawing of ZX1□□□-K1□□□-D□□□ with vacuum pressure switch (ZSE3)

Dimensional drawing of ZX1□□□-K1□□□□-F with filter

Dimensional drawing of ZX1□□□-K1□□□□-F with filter

Dimensional drawing of ZX1□□□-K1□□□□ without switch and filter

Dimensional drawing of ZX1□□□-K1□□□□ without switch and filter

Valve Unit: K3 Type

 

(Unit: mm)

 

Dimensional drawing of ZX1□□□-K3□□□-E□ with vacuum pressure switch (ZSE2)

Dimensional drawing of ZX1□□□-K3□□□-E□ with vacuum pressure switch (ZSE2)

Note) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensions enclosed in [ ] are for AC.

Notes

  • *See the catalog for information on products other than those above.
  • *The product images are representative images only.
Part Number
ZX1071-K15LZ-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle Customized specifications CE-marked Related parts type details Applicable system

-

1 Piece(s) Quote -UnitSilencers / Valves For Vacuum Generation / Vacuum Destructive Valve-8423M5M5Single Item5:50100.7mm-With silencerSupply valve (N.C.) / release valve (N.C.)24 V DCL-type plug connector typeWith light/surge voltage suppressorNon-locking push type-Lead wire length 0.3 mBracket ANo-No-CE-marked--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZX1071-K15LZ-Q in the Vacuum Unit, Ejector System ZX Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZX1071-K15LZ-Q trong chuỗi Vacuum Unit, Ejector System ZX Series.

Products like this...

Part Number
ZX1-FG
ZX1-HS2-05
ZX1-HS2-07
ZX1071-K15LZB
ZX1071-K15LZB-D21C
ZX1071-K15LZB-D21C-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle Customized specifications CE-marked Related parts type details Applicable system

36,000 VND

1 Piece(s) 32 Day(s) -Related Components---------Ejector Component Part--------------Gasket-

239,000 VND

1 Piece(s) 32 Day(s) -Related Components--------0.5mmEjector Component Part--------------Silencer Assembly-

239,000 VND

1 Piece(s) 32 Day(s) -Related Components--------0.7mmEjector Component Part--------------Silencer Assembly-

4,620,800 VND

1 Piece(s) 32 Day(s) -UnitValves For Vacuum Generation / Silencers / Vacuum Destructive Valve-8423M5M5Single Item5:50100.7mm-With silencerSupply valve (N.C.) / release valve (N.C.)24 V DCL-type plug connector typeWith light/surge voltage suppressorLocking slotted type-Lead wire length 0.3 mBracket ANo-No----

9,974,400 VND

1 Piece(s) 32 Day(s) -UnitValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Silencers / Vacuum Destructive Valve-8423M5M5Single Item5:50100.7mm-With silencerSupply valve (N.C.) / release valve (N.C.)24 V DCL-type plug connector typeWith light/surge voltage suppressorLocking slotted type2 outputs / no analog outputLead wire length 0.3 mBracket ADigital pressure switch for vacuums (ZSE3)Connector type (lead wire length 0.6 m)No----

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Silencers / Vacuum Destructive Valve-8423M5M5Single Item5:50100.7mm-With silencerSupply valve (N.C.) / release valve (N.C.)24 V DCL-type plug connector typeWith light/surge voltage suppressorLocking slotted type2 outputs / no analog outputLead wire length 0.3 mBracket ADigital pressure switch for vacuums (ZSE3)Connector type (lead wire length 0.6 m)Lock nut----