(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A vacuum module vacuum pump system ideal for use with multiple or large-sized pads.
[Features]
・ Vacuum unit suitable for workpieces of 0.5 to 5 kg
・ Modular design / combination of required functions
・ Combinations compatible with both vacuum pump system and vacuum ejector system are possible
・ Safety measures, self-holding function with double solenoid
・ Compact and lightweight
・ It can be manifolded
ZR Series external appearance
Full set (valve + vacuum pressure switch + filter unit) diagram
(Unit: mm)
ZR100-K1□M□□-E□□-□ structure and drawing 1
ZR100-K1□M□□-E□□-□ structure and drawing 2
ZR100-K1□M□□-E□□-□ structure and drawing 3
ZR100-K1□M□□-D□□□-□ structure and drawing 1
ZR100-K1□M□□-D□□-□ structure and drawing 2
Components: valve unit + vacuum pressure switch / filter unit
Components: valve unit
Components: vacuum pressure switch / filter unit
Number | Combinations, Specifications, etc. |
---|---|
3 | For vacuum switch, for adapter A |
11 | Standard product (no accessories) |
Standard product (no accessories) [ZSE30A specifications] | |
13 | Standard product (no accessories) |
With function plate | |
14 | Standard product (no accessories) |
With function plate | |
Standard product (no accessories) [ZSE30A specifications] | |
With function plate [ZSE30A specifications] | |
15 | Standard product (no accessories) |
With function plate |
*When assembling the valve unit from single unit to manifold specifications, ZX1-MP1 (× 3) (for PS, PD, PE ports) and TB00148 (× 1) (for PV port) are needed.
Part Number |
---|
ZR100-K15MZ-DCML-M |
ZR100-K15MZ-DPML-M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Additional Function | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Temp. Range (°C) | Type of Related Component | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Unit specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | CE-marked | Related parts type details | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Unit | Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | Rc1/8 | Rc1/8 | Single Item | 5:50~ | - | Supply valve (double SOL) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | - | SI unit fixed | Lead wire length 0.3 m | No | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | Lock nut | Not compatible | - | - | ||
- | 1 Piece(s) | Quote | - | Unit | Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | Rc1/8 | Rc1/8 | Single Item | 5:50~ | - | Supply valve (double SOL) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | SI unit fixed | Lead wire length 0.3 m | No | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | Lock nut | Not compatible | - | - |