(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Large Size Vacuum Module: Vacuum Pump System ZR Series (Part Number)

Large Size Vacuum Module: Vacuum Pump System ZR Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specifications and material details.
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some models.

Product Description

A vacuum module vacuum pump system ideal for use with multiple or large-sized pads.
[Features]
・ Vacuum unit suitable for workpieces of 0.5 to 5 kg
・ Modular design / combination of required functions
・ Combinations compatible with both vacuum pump system and vacuum ejector system are possible
・ Safety measures, self-holding function with double solenoid
・ Compact and lightweight
・ It can be manifolded

Large Size Vacuum Module: Vacuum Pump System ZR Series Specifications

ZR Series external appearance

ZR Series external appearance

Full set (valve + vacuum pressure switch + filter unit) diagram

Full set (valve + vacuum pressure switch + filter unit) diagram

K1 Type Vacuum Switch Valve: Double Solenoid / Release Valve: Single Solenoid (N.C) ZR100-K1□M□□-E□□-□ Structure and Drawing

 

(Unit: mm)

 

ZR100-K1□M□□-E□□-□ structure and drawing 1

ZR100-K1□M□□-E□□-□ structure and drawing 1

ZR100-K1□M□□-E□□-□ structure and drawing 2

ZR100-K1□M□□-E□□-□ structure and drawing 2

ZR100-K1□M□□-E□□-□ structure and drawing 3

ZR100-K1□M□□-E□□-□ structure and drawing 3

ZR100-K1□M□□-D□□□-□ structure and drawing 1

ZR100-K1□M□□-D□□□-□ structure and drawing 1

ZR100-K1□M□□-D□□-□ structure and drawing 2

ZR100-K1□M□□-D□□-□ structure and drawing 2

  1. *1 Dimensions are for when bracket A is mounted. Bracket A part number: ZR1-OBA (standard equipment)

Unit Combination Mounting Thread Parts

Components: valve unit + vacuum pressure switch / filter unit

Components: valve unit + vacuum pressure switch / filter unit

Components: valve unit

Components: valve unit

Components: vacuum pressure switch / filter unit

Components: vacuum pressure switch / filter unit

NumberCombinations, Specifications, etc.
3For vacuum switch, for adapter A
11Standard product (no accessories)
Standard product (no accessories) [ZSE30A specifications]
13Standard product (no accessories)
With function plate
14Standard product (no accessories)
With function plate
Standard product (no accessories) [ZSE30A specifications]
With function plate [ZSE30A specifications]
15Standard product (no accessories)
With function plate

*When assembling the valve unit from single unit to manifold specifications, ZX1-MP1 (× 3) (for PS, PD, PE ports) and TB00148 (× 1) (for PV port) are needed.

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • The product images are representative images only. Refer to the manufacturer's catalog for shape details.
Part Number
ZR100-K15MOZ-DNL-L-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Type of Related Component Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Unit specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle CE-marked Related parts type details Piping specifications

-

1 Piece(s) Quote -UnitFilter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive ValveRc1/8Rc1/8Single Item5:50-Supply valve (double solenoid) / release valve (N.C.)24 V DCM-type plug connector typeWith light/surge voltage suppressorNon-locking push typeNPN open collector 1 outputWith unit selection functionNo connectorBracket A or BDigital pressure switch for vacuum (ZSE30A) + filterLead wire with connector (length: 2 m)Lock nutCE-marked--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZR100-K15MOZ-DNL-L-Q in the Large Size Vacuum Module: Vacuum Pump System ZR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZR100-K15MOZ-DNL-L-Q trong chuỗi Large Size Vacuum Module: Vacuum Pump System ZR Series.

Products like this...

Part Number
ZR100-C15G-EL
ZR100-C15G-F
ZR100-C15GZ-DNL-L
ZR100-K15MOZ-DNM
ZR100-K15MOZ-DNML
ZR100-K15MOZ-DNML-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Type of Related Component Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Unit specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle CE-marked Related parts type details Piping specifications

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Filter / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCGrommet typeNoNon-locking push typeNPN open collector 1 outputN/ALead wire length 0.3 mBracket A or BVacuum pressure switch (ZSE2) + filterGrommet type / lead wire (length: 3 m)No---

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / Filter / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCGrommet typeNoNon-locking push typeN/AN/ALead wire length 0.3 mBracket A or BFilterN/ANo---

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCGrommet typeWith light/surge voltage suppressorNon-locking push typeNPN open collector 1 outputWith unit selection functionLead wire length 0.3 mBracket A or BDigital pressure switch for vacuum (ZSE30A) + filterLead wire with connector (length: 2 m)Lock nut---

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destructive ValveRc1/8Rc1/8Single Item5:50-Supply valve (double solenoid) / release valve (N.C.)24 V DCM-type plug connector typeWith light/surge voltage suppressorNon-locking push typeNPN open collector 1 outputSI unit fixedNo connectorBracket A or BDigital pressure switch for vacuum (ZSE30A) + filterWithout lead wireNo---

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destructive ValveRc1/8Rc1/8Single Item5:50-Supply valve (double solenoid) / release valve (N.C.)24 V DCM-type plug connector typeWith light/surge voltage suppressorNon-locking push typeNPN open collector 1 outputSI unit fixedNo connectorBracket A or BDigital pressure switch for vacuum (ZSE30A) + filterLead wire with connector (length: 2 m)No---

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destructive ValveRc1/8Rc1/8Single Item5:50-Supply valve (double solenoid) / release valve (N.C.)24 V DCM-type plug connector typeWith light/surge voltage suppressorNon-locking push typeNPN open collector 1 outputSI unit fixedNo connectorBracket A or BDigital pressure switch for vacuum (ZSE30A) + filterLead wire with connector (length: 2 m)Lock nut---