(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Large Vacuum Unit, Ejector System ZR Series (Part Number)

Large Vacuum Unit, Ejector System ZR Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • CAD data is not available for some models.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

A vacuum unit ejector system manufactured by SMC.
[Features]
· Large suction flow rate, suitable when used with large-sized pads or multiple pads.
· Nozzle diameters: ø1.0, ø1.3, ø1.5, ø1.8, ø2.0
· Vacuum unit suitable for workpieces of 0.5 to 5 kg.
· Modular design makes it possible to combine functions as required.
· Safe due to vacuum self-holding function by means of double solenoid valves.
· Compact and lightweight.
· Capable of manifolding.

Part Number
ZR110S1-K25MZB-EC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Unit specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle CE-marked Related parts type details Applicable specifications Piping specifications

-

1 Piece(s) Quote -UnitSilencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve-8453Rc1/8Rc1/8Single Item5:50251.0mm-Built-in silencerSupply valve (N.C.) / release valve (N.C.)24 V DCM-type plug connector typeWith light/surge voltage suppressorLocking slotted typeNPN open collector 1 outputN/ALead wire length 0.3 mBracket A or BVacuum pressure switch (ZSE2) + filterLead wire with connector (length 0.6 m)No----

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZR110S1-K25MZB-EC in the Large Vacuum Unit, Ejector System ZR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZR110S1-K25MZB-EC trong chuỗi Large Vacuum Unit, Ejector System ZR Series.

Products like this...

Part Number
ZR1-FX
ZR1-FZ
ZR1-NA
ZR110S1-K25MZB-EC-L
ZR110S1-K25MZB-F
ZR110S1-K2D1L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Unit specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle CE-marked Related parts type details Applicable specifications Piping specifications

1,244,000 VND

1 Piece(s) 32 Day(s) -Related Components---------Ejector Component Part---------With bracket C----Suction filter--

136,000 VND

1 Piece(s) 32 Day(s) -Related Components---------Filter Element-----------------

-

1 Piece(s) Quote -Related Components---------Ejector Component Part--------------Vacuum break flow rate adjusting needle--

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Filter / Silencers / Vacuum Destructive Valve-8453Rc1/8Rc1/8Single Item5:50251.0mm-Built-in silencerSupply valve (N.C.) / release valve (N.C.)24 V DCM-type plug connector typeWith light/surge voltage suppressorLocking slotted typeNPN open collector 1 outputN/ALead wire length 0.3 mBracket A or BVacuum pressure switch (ZSE2) + filterLead wire with connector (length 0.6 m)Lock nut----

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / Filter / Silencers / Vacuum Destructive Valve-8453Rc1/8Rc1/8Single Item5:50251.0mm-Built-in silencerSupply valve (N.C.) / release valve (N.C.)24 V DCM-type plug connector typeWith light/surge voltage suppressorLocking slotted typeN/AN/ALead wire length 0.3 mBracket A or BFilterN/ANo----

-

1 Piece(s) Quote -UnitValves For Vacuum Generation / Silencers / Vacuum Destructive Valve-8453Rc1/8Rc1/8Single Item5:50251.0mm-Built-in silencerSupply valve (N.C.) / release valve (N.C.)100 V AC (50/60 Hz)L-type plug connector typeNoNon-locking push type--Lead wire length 0.3 mBracket A or BNo-No----