(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A vacuum unit ejector system manufactured by SMC.
[Features]
· Large suction flow rate, suitable when used with large-sized pads or multiple pads.
· Nozzle diameters: ø1.0, ø1.3, ø1.5, ø1.8, ø2.0
· Vacuum unit suitable for workpieces of 0.5 to 5 kg.
· Modular design makes it possible to combine functions as required.
· Safe due to vacuum self-holding function by means of double solenoid valves.
· Compact and lightweight.
· Capable of manifolding.
Part Number |
---|
ZR113S1-K25H-E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Unit specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | CE-marked | Related parts type details | Applicable specifications | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Unit | Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 86 | Rc1/8 | Rc1/8 | Single Item | 5:50 | 42 | [Others] 1.3mm | - | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | No | Non-locking push type | NPN open collector 1 output | N/A | Lead wire length: 0.6 m | Bracket A or B | Vacuum pressure switch (ZSE2) + filter | Grommet type / lead wire (length: 0.6 m) | No | - | - | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part ZR113S1-K25H-E in the Large Vacuum Unit, Ejector System ZR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZR113S1-K25H-E trong chuỗi Large Vacuum Unit, Ejector System ZR Series.
Part Number |
---|
ZR1-FX |
ZR1-FZ |
ZR1-NA |
ZR113S1-K25HB-E |
ZR113S1-K25HZ-DAML-L |
ZR113S1-K25HZ-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Unit specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | CE-marked | Related parts type details | Applicable specifications | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,244,000 VND | 1 Piece(s) | 32 Day(s) | - | Related Components | - | - | - | - | - | - | - | - | - | Ejector Component Part | - | - | - | - | - | - | - | - | - | With bracket C | - | - | - | - | Suction filter | - | - | ||
136,000 VND | 1 Piece(s) | 32 Day(s) | - | Related Components | - | - | - | - | - | - | - | - | - | Filter Element | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | Related Components | - | - | - | - | - | - | - | - | - | Ejector Component Part | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Vacuum break flow rate adjusting needle | - | - | ||
- | 1 Piece(s) | Quote | - | Unit | Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Filter / Silencers / Vacuum Destructive Valve | -84 | 86 | Rc1/8 | Rc1/8 | Single Item | 5:50 | 42 | [Others] 1.3mm | - | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | No | Locking slotted type | NPN open collector 1 output | N/A | Lead wire length: 0.6 m | Bracket A or B | Vacuum pressure switch (ZSE2) + filter | Grommet type / lead wire (length: 0.6 m) | No | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | Unit | Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers / Vacuum Destructive Valve | -84 | 86 | Rc1/8 | Rc1/8 | Single Item | 5:50 | 42 | [Others] 1.3mm | - | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 2 outputs | SI unit fixed | Lead wire length: 0.6 m | Bracket A or B | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | Lock nut | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | Unit | Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Filter / Silencers / Vacuum Destructive Valve | -84 | 86 | Rc1/8 | Rc1/8 | Single Item | 5:50 | 42 | [Others] 1.3mm | - | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | N/A | Lead wire length: 0.6 m | Bracket A or B | Vacuum pressure switch (ZSE2) + filter | Grommet type / lead wire (length: 0.6 m) | No | - | - | - | - |