(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A vacuum unit ejector system manufactured by SMC
[Features]
· Built-in digital pressure switch for vacuums, with energy-saving function. Cuts the air supply upon reaching vacuum: Leading to 90% reduction in air consumption
· Has a 2-stage ejector structure that increases suction flow rate by 50% and reduces air consumption by 30% (compared to SMC's single-stage ejectors)
· Compact and lightweight, with a 28% reduction in volume (88 cm3) and a 59% reduction in weight (81 g) compared to conventional products
· Reduced wiring for single units as well as manifolding.
· Once the supply valve is switched ON, the vacuum generation state is maintained even if the power is cut off. This reduces power consumption.
Ejector external appearance
With pressure sensor
Lead wire with connector for switch with energy-saving function
With high noise reduction silencer
With vacuum pressure switch
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | Valve Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | Needle Assembly | Brass | If not electroless nickel plating or brass, resin, steel and NBR are also used |
3 | Ejector Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
4 | Ejector Assembly | Resin | If not resin, NBR is used |
5 | Filter Case Assembly | Resin | Case body: polycarbonate |
Number | Part Name | Note |
---|---|---|
6 | Valve Assembly | - |
7 | Connector Assembly | Solenoid valve connector 3-wire (for double), 2-wire (for single) |
8 | One-Touch Fitting Assembly | Supply (PV) port standards are ø6 mm and ø1/4" |
9 | Sound-Absorbing Material | 10 pieces per set |
10 | Vacuum Port Adapter Assembly | With one-touch fitting and filter element (case material: polycarbonate) |
11 | Filter Element | Filtration degree: 30 μm, 10 pieces per set |
12 | Check Valve | For replacement or additions to prevent manifold exhaust interference, 10 pieces per set |
13 | Vacuum Pressure Switch Assembly | With 2 screws, 1 gasket |
14 | Lead wire with connector | - |
15 | Pressure Sensor Assembly | With 2 screws, 1 gasket |
16 | High Noise Reduction Silencer Case Assembly | With sound-absorbing material (part no.: ZK2-SE4-6-A) |
With high noise reduction silencer exhaust
With port exhaust
(Unit: mm)
ZK2(A, B, G)□(K, R)□NL2-□ dimensional drawing
(Unit: mm)
ZK2(A, B, G)□J□NL2-□ dimensional drawing
PV Port Type | B | ||
---|---|---|---|
Metric Size | 06 | ø6 mm | 9.7 |
Inch Size | 07 | ø1/4" | 12.3 |
V Port Type | A | C | ||
---|---|---|---|---|
Metric Size | 06 | ø6 mm | 8.25 | 4 |
08 | ø8 mm | 11.4 | 6 | |
Inch Size | 07 | ø1/4" | 10.8 | 4.76 |
09 | ø5/16" | 11.4 | 6 |
Exploded view of manifold
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | End Plate D Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | End Plate U Assembly | Resin | If not electroless nickel plating or brass, resin, steel and NBR are also used |
Number | Part Name | Note |
---|---|---|
3 | Tension Bolt Assembly | 2 pieces per set |
4 | Port Plug Assembly | Plug for changing PV port to single side supply specification. (Common for both metric and inches) |
5 | Port Plug Assembly | Plug for changing PS and PD ports to single side supply specifications. (Common for both metric and inches) |
6 | One-Touch Fitting Assembly | Metric size: ø8 mm, Inch size: ø5/16" |
7 | Sound-Absorbing Material | 2 pieces per set, Material: non-woven fabric (silencer cover not included) |
8 | DIN Rail | For the recommended length for each manifold station, refer to the drawing. |
9 | Connector Housing Assembly | Even number of stations only (if a connector for odd numbers is required, specify the connector number required plus 1 station) |
Part Number |
---|
ZK2C10K5FL1-06-JPW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Additional Function | Air Consumption Flow Rate (l/min) | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Suction Flow (l/min) | Nozzle Dia. | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Accessories | Vacuum switch electrical entry | Vacuum break flow adjusting needle | Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Filter / Valves For Vacuum Generation / Reverse Check Valve (Vacuum Retention) / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve / Central Exhaust Specification | 40 | Ø6 | - | - | Manifolds | 44 | 1.0mm | Combined exhaust | - | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector | Yes | Non-locking type | Digital pressure switch for vacuum | NPN 2 outputs (-100 to 100 kPa) | SI unit fixed | Without lead wire with connector | No | With lead wire for sensors | Round lock nut type | Manifold common release pressure supply specification / with exhaust interference prevention valve |
Loading...Tải…
Type | Unit | Ultimate Vacuum(kPa) | -91 | Vacuum Port Connecting Port Shape | One-Touch Coupling |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.3::0.6 | Operating Temp. Range(°C) | -5::50 |
Please check the type/dimensions/specifications of the part ZK2C10K5FL1-06-JPW in the Vacuum Unit, Ejector System ZK2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZK2C10K5FL1-06-JPW trong chuỗi Vacuum Unit, Ejector System ZK2 Series.
Part Number |
---|
ZK2A07J5AL-09-B |
ZK2A07J5AL3-08 |
ZK2A07J5BL-06 |
ZK2C10K5FL1-06-JW |
ZK2C10K5HC-06 |
ZK2C10K5HC-06-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Additional Function | Air Consumption Flow Rate (l/min) | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Suction Flow (l/min) | Nozzle Dia. | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Accessories | Vacuum switch electrical entry | Vacuum break flow adjusting needle | Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Reverse Check Valve (Vacuum Retention) / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers | 24 | 5/16 (Ø7.94) | One-Touch Coupling | 1/4 (Ø6.35) | Single Item | 29 | 0.7mm | Silencer exhaust | - | Supply valve (N.C.) / without release valve | 24 V DC | L-type plug connector | Yes | Non-locking type | Digital pressure switch for vacuum | NPN 2 outputs (0 to −101 kPa) | With unit selection function | Lead wire with connector | With 1 bracket for single unit (mounting screws attached) | With lead wire for sensors | No | - | ||
- | 1 Piece(s) | Quote | Reverse Check Valve (Vacuum Retention) / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers | 24 | Ø8 | One-Touch Coupling | Ø6 | Single Item | 29 | 0.7mm | Silencer exhaust | - | Supply valve (N.C.) / without release valve | 24 V DC | L-type plug connector | Yes | Non-locking type | Digital pressure switch for vacuum | NPN 2 outputs (0 to −101 kPa) | With unit selection function | Without lead wire with connector | No | Without lead wire for sensors | No | - | ||
5,899,200 VND | 1 Piece(s) | 32 Day(s) | Reverse Check Valve (Vacuum Retention) / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers | 24 | Ø6 | One-Touch Coupling | Ø6 | Single Item | 29 | 0.7mm | Silencer exhaust | - | Supply valve (N.C.) / without release valve | 24 V DC | L-type plug connector | Yes | Non-locking type | Digital pressure switch for vacuum | NPN 2 outputs (0 to −101 kPa) | SI unit fixed | Lead wire with connector | No | With lead wire for sensors | No | - | ||
- | 1 Piece(s) | Quote | Reverse Check Valve (Vacuum Retention) / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destructive Valve / Central Exhaust Specification | 40 | Ø6 | - | - | Manifolds | 44 | 1.0mm | Combined exhaust | - | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector | Yes | Non-locking type | Digital pressure switch for vacuum | NPN 2 outputs (-100 to 100 kPa) | SI unit fixed | Without lead wire with connector | No | With lead wire for sensors | Round lock nut type | With exhaust interference prevention valve | ||
- | 1 Piece(s) | Quote | Reverse Check Valve (Vacuum Retention) / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destructive Valve / Central Exhaust Specification | 40 | Ø6 | - | - | Manifolds | 44 | 1.0mm | Combined exhaust | - | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Collective wiring specifications (plug-in) (dedicated for manifold) | Yes | Non-locking type | Digital pressure switch for vacuum | PNP 2 outputs (-100 to 100 kPa) | With unit selection function | Without lead wire with connector | No | With lead wire for sensors | No | - | ||
- | 1 Piece(s) | Quote | Reverse Check Valve (Vacuum Retention) / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destructive Valve / Central Exhaust Specification | 40 | Ø6 | - | - | Manifolds | 44 | 1.0mm | Combined exhaust | - | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Collective wiring specifications (plug-in) (dedicated for manifold) | Yes | Non-locking type | Digital pressure switch for vacuum | PNP 2 outputs (-100 to 100 kPa) | With unit selection function | Without lead wire with connector | No | With lead wire for sensors | Round lock nut type | - |