(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cam Side Clamp

Cam Side Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,315,271VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Workpiece can be released with one touch.
· After fixing the main body, cam and flanged collar with a hex socket head bolt, turn the lever to clamp.

 
Part Number
QLSC-08L
QLSC-08R
QLSC-12R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMax. Clamping Force
(N)
Clamping force
(N)
Stroke S
(mm)
Arm Height H
(mm)
Arm Length L
(mm)
Swivel direction Thread Diameter M

4,315,271 VND

1 Piece(s) 12 Day(s) 101000~300025003.82028.5leftM8×1.25

4,611,153 VND

1 Piece(s) 12 Day(s) 101000~300025003.82028.5rightM8×1.25

5,248,845 VND

1 Piece(s) 12 Day(s) -3000~50005.53039.5rightM12×1.75

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SCM440 Type Main Body Type Side Push
Arm Height Type Standard Arm Length Type Standard