(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) (Part Number)

3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type)
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
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Residual pressure relief valves with detection of main valve position.
[Features]
· Enables redundant system to be constructed easily.
· Highly reliable construction.
· Various types of safety limit switches available.
· Includes soft start-up function (-X555).
· RoHS-compliant.·

3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) specifications

VP500-X536, VP500-X538, VP500-X555, VP700-X536, VP700-X538, VP700-X555 external appearance

VP500-X536, VP500-X538, VP500-X555, VP700-X536, VP700-X538, VP700-X555 external appearance

Usable FluidsAir
Switching MethodN.C. (spring-return)
Operating MethodInternal pilot, external pilot
Operating Pressure Range0.25 to 0.7 MPa0.25 to 0.7 MPa
External pilot pressure-0.25 to 0.7 MPa (same as operating pressure)
Maximum Operating Frequency30 times/min
Minimum operating frequency1 time/week
Operating temperature and ambient temperature-10°C to 50°C (no freezing)
Ambient humidity20 to 90%RH (no condensation)
Manual OperationNone
Pilot Exhaust MethodIndividual exhaust
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance150/30 m/s2
EnclosureIP65
Operating environmentIndoor
B10D(for MTTFd calculation)10,000,000 times
  • *Internal pilot type: Be aware that the valve may not function properly even if the pressure on side 1 is within operating pressure range in the event that the flow rate on side 1 is insufficient due to throttling of the port, etc. See the manufacturer's catalog for details.
  • *Piping for external pilot type: Operation may be prevented if external pilot pressure is insufficient due to simultaneous operation, throttling of the air port, etc. If this happens, install a check valve (such as AKH Series) to the external pilot port, change to a port size that provides a stable pressure 0.25 MPa or above, or adjust the pressure settings.

Drawings (Residual Pressure Release Valve / -X536)

Safety limit switch: Made by OMRON

 

(Unit: mm)

 

VP542(R)-5(D, Y)Z1-03□-□-X536 / VP542(R)-5(D, Y)Z1-03□-M□-X536 dimensional drawings

VP542(R)-5(D, Y)Z1-03□-□-X536 / VP542(R)-5(D, Y)Z1-03□-M□-X536 dimensional drawings

 

(Unit: mm)

 

VP742(R)-5 (D, Y)Z1-04□-□-X536 / VP742(R)-5(D, Y)Z1-04□-M□-X536 dimensional drawings

VP742(R)-5 (D, Y)Z1-04□-□-X536 / VP742(R)-5(D, Y)Z1-04□-M□-X536 dimensional drawings

Safety limit switch: Made by Rockwell Automation

 

(Unit: mm)

 

VP542(R)-5(D, Y)Z1-03□-S1□-X536 dimensional drawings

VP542(R)-5(D, Y)Z1-03□-S1□-X536 dimensional drawings

 

(Unit: mm)

 

VP742(R)-5(D, Y)Z1-04□-S1□-X536 dimensional drawings

VP742(R)-5(D, Y)Z1-04□-S1□-X536 dimensional drawings

Drawings (Dual Residual Pressure Release Valve / -X538)

Safety limit switch: Made by OMRON

 

(Unit: mm)

 

VP544(R)-5(D, Y)Z1-03□-□-X538 / VP544(R)-5(D, Y)Z1-03□-M□-X538 dimensional drawings

VP544(R)-5(D, Y)Z1-03□-□-X538 / VP544(R)-5(D, Y)Z1-03□-M□-X538 dimensional drawings

 

(Unit: mm)

 

VP744(R)-5(D, Y)Z1-04□-□-X538 / VP744(R)-5(D, Y)Z1-04□-M□-X538

VP744(R)-5(D, Y)Z1-04□-□-X538 / VP744(R)-5(D, Y)Z1-04□-M□-X538

Safety limit switch: Made by Rockwell Automation

 

(Unit: mm)

 

VP544(R)-5 (D, Y)Z1-03□-S1□-X538 dimensional drawings

VP544(R)-5 (D, Y)Z1-03□-S1□-X538 dimensional drawings

 

(Unit: mm)

 

VP744(R)-5 (D, Y)Z1-04□-S1□-X538 dimensional drawings

VP744(R)-5 (D, Y)Z1-04□-S1□-X538 dimensional drawings

Drawings (Dual Residual Pressure Release Valve with Soft Start-up Function / -X555)

Safety limit switch: Made by OMRON

 

(Unit: mm)

 

VP544(R)-5(D, Y)Z1-03□-□□-X555 / VP544(R)-5 (D, Y)Z1-03□-M□□-X555 dimensional drawings

VP544(R)-5(D, Y)Z1-03□-□□-X555 / VP544(R)-5 (D, Y)Z1-03□-M□□-X555 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VP544R-5YZ1-03-M-X538
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSwitching Type Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pilot Air Supply Lead wire electrical entry Functions Switch specifications Check valve specification Throttle valve specification

-

1 Piece(s) Quote [Others] Other[Rc (R)] Rc3/8Sub-Base Plumbing1.3ExternalDIN (EN175301-803) terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Number of Ports 3-Port Valve
Mounting Orientation Direct Specifications Standard / Drip-Proof / Lubrication Free Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Voltage DC24V Driving Type Pilot Type Spool
Seal Type Soft Seal Pressure Rating(MPa) 0.25 to 0.7 Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor

Please check the type/dimensions/specifications of the part VP544R-5YZ1-03-M-X538 in the 3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VP544R-5YZ1-03-M-X538 trong chuỗi 3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type).

Products like this...

Part Number
VP542-5DZ1-03F-M-X536
VP542-5DZ1-03F-X536
VP542-5DZ1-03N-M-X536
VP544R-5YZ1-03F-M-X538
VP544R-5YZ1-03F-M-X555
VP544R-5YZ1-03F-S1-X555
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSwitching Type Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pilot Air Supply Lead wire electrical entry Functions Switch specifications Check valve specification Throttle valve specification

-

1 Piece(s) Quote 2-Position Normally ClosedG3/8Direct Plumbing2.2InternalDIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

-

1 Piece(s) Quote 2-Position Normally ClosedG3/8Direct Plumbing2.2InternalDIN terminalResidual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle

-

1 Piece(s) Quote 2-Position Normally ClosedNPT3/8Direct Plumbing2.2InternalDIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

-

1 Piece(s) Quote [Others] OtherG3/8Sub-Base Plumbing1.3ExternalDIN (EN175301-803) terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

-

1 Piece(s) Quote [Others] OtherG3/8Sub-Base Plumbing1.1ExternalDIN (EN175301-803) terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveVariable throttle

-

1 Piece(s) Quote [Others] OtherG3/8Sub-Base Plumbing1.1ExternalDIN (EN175301-803) terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by Rockwell Automation)Without check valveVariable throttle