(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Release Valve w/Restrictor SY3000, SY5000 (24 V DC) (Part Number)

Vacuum Release Valve w/Restrictor SY3000, SY5000 (24 V DC)
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
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

An air pressure solenoid valve that allows vacuum suction with a single valve.
[Features]
· Control vacuum suction/release with one valve.
· Adjustable release air flow rate.
· Prevents workpieces from blowing away.
· Pilot specification: External pilot.
· Rated voltage: 24 V DC, 12 V DC.

Vacuum Release Valve w/Restrictor SY3000, SY5000 Specifications

Vacuum Release Valve w/Restrictor SY3000, SY5000 external appearance

Vacuum Release Valve w/Restrictor SY3000, SY5000 external appearance

*This product is the valve. The manifold is not included.

JIS Symbol

JIS Symbol

Valve Specifications Table

Valve Construction3-position 3-port valve with restrictor
Sealing MethodRubber Seal
Usable FluidsAir
Switching MethodNormally closed
Operating Pressure Range MPaRelease pressure port 1 (P)0 to 0.6
Vacuum pressure port 3 (EB), 3/5 (E)-100 kPa to 0.7*1
Pilot X portRelease pressure +0.1 or more (Min.: 0.25) to 0.7
Restrictor operating methodManual operation

*1: Can be used with positive pressure to suit the application.
*2: See the manufacturer's catalog for other specifications.
*3: Quick response type not available.

Response Time

Valve Model NumbersWithout light or surge voltage suppressorWith light and surge voltage suppressor
S, Z TypesR, U Types
SY3A□R182618
SY5A□R273227

*At P = 0.1 MPa, X = 0.5 MPa

Drawings / SY3000

 

(Unit: mm)

 

Side ported type SY3A0R dimensional drawing 1

Side ported type SY3A0R dimensional drawing 1

 

(Unit: mm)

 

Side ported type SY3A0R dimensional drawing 2

Side ported type SY3A0R dimensional drawing 2

Dimensional Outline Drawings / SY5000

 

(Unit: mm)

 

Side ported type, bottom ported type SY5A0R dimensional drawing 1

Side ported type, bottom ported type SY5A0R dimensional drawing 1

 

(Unit: mm)

 

Side ported type, bottom ported type SY5A0R dimensional drawing 2

Side ported type, bottom ported type SY5A0R dimensional drawing 2

 

(Unit: mm)

 

Top ported type SY5A3R dimensional drawing 1

Top ported type SY5A3R dimensional drawing 1

 

(Unit: mm)

 

Top ported type SY5A3R dimensional drawing 2

Top ported type SY5A3R dimensional drawing 2

Circuit Example

Example 1: When the 2-position double solenoid valve is combined with the standalone EXH spacer

Example 1: When the 2-position double solenoid valve is combined with the standalone EXH spacer

Example 2: When the 2-position double solenoid valve is combined with the standalone EXH block and blocking disk

Example 2: When the 2-position double solenoid valve is combined with the standalone EXH block and blocking disk

*Mixing of standard valve types is possible for both internal and external pilot types. However, if there is risk of a pressure drop when the 1 (P) port vacuum is released, make sure to use an external pilot type.

Precautions

  • *Product images may be representative images.
  • *See the SMC catalog for product information other than that detailed above.
Part Number
SY3A3R-5U1-C6-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Pipe Port Type Applicable Cylinder Dia.
(Ø)
Plumbing Connecting Tube Diameter Coil specifications Manual Indicator light / Surge voltage suppressor Valve specifications Common specifications Mounting screw type

-

1 Piece(s) Quote 10DC24VOne-Touch Plumbing80 or LessDirect PlumbingØ6StandardNon-locking, push typeWith indicator light and surge voltage suppressorSY3000Non-polarizedHex socket head bolt

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Unit for Manifold Mounting Number of Ports 3-Port Valve
Mounting Orientation Manifold Base Specifications Standard Number of Solenoids Single
Switching Type 3 positions 3 ports Status at Power Off Self-Recovery (Pressure Differential Return) Driving Type Pilot Type Spool
Seal Type Soft Seal Pressure Rating(MPa) -0.1 to 0.7 Pilot Air Supply External

Please check the type/dimensions/specifications of the part SY3A3R-5U1-C6-B in the Vacuum Release Valve w/Restrictor SY3000, SY5000 (24 V DC) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY3A3R-5U1-C6-B trong chuỗi Vacuum Release Valve w/Restrictor SY3000, SY5000 (24 V DC).

Products like this...

Part Number
SY3A0R-5U1
SY3A0R-5U1-B
SY3A0R-5UD1
SY3A3R-5UF1-C4
SY5A0R-5NZ1
SY5A0R-5NZD1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Pipe Port Type Applicable Cylinder Dia.
(Ø)
Plumbing Connecting Tube Diameter Coil specifications Manual Indicator light / Surge voltage suppressor Valve specifications Common specifications Mounting screw type

3,602,000 VND

1 Piece(s) 32 Day(s) -DC24V-80 or LessSub-Base Plumbing-StandardNon-locking, push typeWith indicator light and surge voltage suppressor-Non-polarizedSmall cross pan head screw

-

1 Piece(s) Quote 10DC24V-80 or LessSub-Base Plumbing-StandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)SY3000Non-polarizedHex socket head bolt

3,602,000 VND

1 Piece(s) 32 Day(s) -DC24V-80 or LessSub-Base Plumbing-StandardPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor-Non-polarizedSmall cross pan head screw

-

1 Piece(s) Quote 10DC24VOne-Touch Plumbing80 or LessDirect PlumbingØ4StandardSliding type locking systemWith indicator light and surge voltage suppressorSY3000Non-polarizedSmall cross pan head screw

-

1 Piece(s) Quote -DC24V-125 or lessSub-Base Plumbing-StandardNon-locking, push typeWith indicator light and surge voltage suppressor-Negative commonSmall cross pan head screw

-

1 Piece(s) Quote -DC24V-125 or lessSub-Base Plumbing-StandardPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor-Negative commonSmall cross pan head screw