(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
HAN SUNG standard packing designed only for Lpiston seal .
The PLU type is small cross sectionalized for this packing, so it can be mounted in an integral type moving body groove.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Height h |
---|---|---|---|---|---|---|---|
236,589 VND | 1 Piece(s) | 35 Day(s) | 35 | 27 | 5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 35.5 | 28 | 5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 35.5 | 27.5 | 5 | ||
282,428 VND | 1 Piece(s) | 8 Day(s) | 40 | 30 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 41.5 | 31.5 | 6 | ||
287,637 VND | 1 Piece(s) | 8 Day(s) | 50 | 40 | 6 | ||
287,637 VND | 1 Piece(s) | 8 Day(s) | 55 | 45 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 56 | 46 | 7 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 56 | 56 | 6 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 60 | 55 | 6 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 63 | 53 | 6 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 65 | 55 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 66 | 56 | 6 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 70 | 60 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 71 | 60 | 7 | ||
27,167 VND | 1 Piece(s) | 35 Day(s) | 71 | 61 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 73 | 63 | 6 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 75 | 65 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 77 | 67 | 6 | ||
303,255 VND | 1 Piece(s) | 8 Day(s) | 80 | 70 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 80 | 71 | 6 | ||
303,255 VND | 1 Piece(s) | 8 Day(s) | 85 | 75 | 6 | ||
308,462 VND | 1 Piece(s) | 8 Day(s) | 90 | 80 | 6 | ||
339,703 VND | 1 Piece(s) | 8 Day(s) | 100 | 85 | 9 | ||
350,115 VND | 1 Piece(s) | 8 Day(s) | 105 | 90 | 9 | ||
355,322 VND | 1 Piece(s) | 8 Day(s) | 110 | 95 | 9 | ||
355,322 VND | 1 Piece(s) | 8 Day(s) | 112 | 98 | 8.5 | ||
355,322 VND | 1 Piece(s) | 8 Day(s) | 115 | 100 | 9 | ||
360,530 VND | 1 Piece(s) | 8 Day(s) | 120 | 106 | 8.5 | ||
360,530 VND | 1 Piece(s) | 8 Day(s) | 120 | 105 | 9 | ||
365,735 VND | 1 Piece(s) | 8 Day(s) | 125 | 112 | 9 | ||
370,942 VND | 1 Piece(s) | 8 Day(s) | 130 | 115 | 9 | ||
381,355 VND | 1 Piece(s) | 8 Day(s) | 140 | 125 | 9 | ||
391,768 VND | 1 Piece(s) | 8 Day(s) | 150 | 136 | 8.5 | ||
391,768 VND | 1 Piece(s) | 8 Day(s) | 150 | 135 | 9 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 155 | 140 | 9 | ||
402,183 VND | 1 Piece(s) | 8 Day(s) | 160 | 145 | 9 | ||
412,595 VND | 1 Piece(s) | 8 Day(s) | 170 | 155 | 9 | ||
417,802 VND | 1 Piece(s) | 8 Day(s) | 175 | 160 | 9 | ||
423,010 VND | 1 Piece(s) | 8 Day(s) | 180 | 165 | 9 | ||
433,422 VND | 1 Piece(s) | 8 Day(s) | 190 | 175 | 9 | ||
522,803 VND | 1 Piece(s) | 8 Day(s) | 200 | 180 | 12 | ||
548,835 VND | 1 Piece(s) | 8 Day(s) | 210 | 190 | 12 | ||
652,970 VND | 1 Piece(s) | 8 Day(s) | 220 | 200 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 224 | 204 | 12 | ||
796,153 VND | 1 Piece(s) | 8 Day(s) | 225 | 205 | 12 | ||
665,985 VND | 1 Piece(s) | 8 Day(s) | 230 | 210 | 12 | ||
613,920 VND | 1 Piece(s) | 8 Day(s) | 240 | 220 | 12 | ||
696,357 VND | 1 Piece(s) | 8 Day(s) | 250 | 230 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 260 | 240 | 12 | ||
761,440 VND | 1 Piece(s) | 8 Day(s) | 270 | 250 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 280 | 255 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 290 | 265 | 16 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 300 | 275 | 16 |
Loading...Tải…
Hardness | 94 | Material | Urethane | Type | Piston Seal |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -35-+100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy