(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Shock Absorber Adjustment Type(MDA45)

Shock Absorber Adjustment Type(MDA45)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,381,176VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Features】•MDA Series is composed of medium and large models. When an object hits the piston, the piston rod moves, and if the piston compresses the oil chamber in the inside of the inner tube, oil flows to the rear of the piston and to the accumulator through the groove on the outer side of the inner tube..•MDA Series is an adjustment type, which allows for fine adjustment in the range of 12 stages depending on collision speed •The body surface is treated with nickel or black stain •Use of the steel head requires no STOP COLLAR, and using POLY PAD or URETHANE CAP significantly reduces noise.•Speed Range Standard : 0.3~5m/s low speed : OPTION• Temperature Range Standard : -10-80 degrees•Other materials are nickel plated.

 
Part Number
MDA45-25-NI
MDA45-50-NI
MDA45-75-NI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke S
(mm)
Max. Absorbed Energy
(J)
Overall Length L
(mm)
Hourly absorbed energy volume
(Nm/h)
Rebounding Force
(N)
Effective Weight Value
(kg)

5,381,176 VND

1 Piece(s) 6 Day(s) 25490175.514600050-8339-10889

5,703,309 VND

1 Piece(s) 6 Day(s) 50980220.519600046-8478-21773

5,949,443 VND

1 Piece(s) 6 Day(s) 751470292.522000044-86117-32667

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Main Body Structure Adjustable Type Mounting Screw Nominal M M45X1.5
Orifice Type Multi Orifice Type Operating Environment Standard Body Material Others
Outer Dia. D(Ø) 14