(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· One-touch connection D-sub connector (MIL standard-compliant) for reduced wiring cost
· Excellent flow rate characteristics in a compact size (width: 15 mm)
· Easy to increase and decrease the number of manifold stations
· High operational frequency and a long product life (30,000,000 cycles or more), oil-free and can be used for dry-air operations
· Multiple wiring variations
· Low power consumption at just 1.8 W DC and supports serial transmission systems
VZS2000 Series external appearance (Plug-in base type)
VZS2000 external appearance (Non plug-in base type)
2-position single
2-position double
3-position closed center / exhaust center / pressure center
*Drawing shows closed center type.
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Sub-plate | Die-cast aluminum | Platinum silver |
3 | Spool/Sleeve | Stainless steel | - |
4 | Adapter Plate | Resin | Black |
5 | End Plate | Resin | Black |
6 | Piston | Resin | - |
Number | Part name | Material | Part number |
---|---|---|---|
7 | Gasket | NBR | BG-VZS2000-1 (Grooved gasket 1 pc., small cross-head/straight-slot combination pan head screw 2 pcs.) BG-VZS2000 (Sheet gasket 1 pc., small cross-head/straight-slot combination pan head screw 2 pcs.)*1 |
8 | Small cross-head/straight-slot combination pan head screw | Carbon steel | |
9 | Pilot Valve Assembly | - | See the pilot valve assembly model number notation method on p. 3. |
10 | Light cover assembly | - | See the light cover assembly model number notation method on p. 3. |
*1: See p. 38 of the manufacturer's catalog.
(Unit: mm)
2-position single: VZS2150-□FZ-01 dimensional drawing
(Unit: mm)
2-position double: VZS2250-□FZ-01, 3-position closed center: VZS2350-□FZ-01, 3-position exhaust center: VZS2450-□FZ-01, 3-position pressure center: VZS2550-□FZ-01 dimensional drawings
*Other dimensions are the same as the single type.
(Unit: mm)
3-position perfect: VZS2650-□FZ-01 dimensional drawing
*Other dimensions are the same as the single type.
(Unit: mm)
L plug connector: VZS2150-□L(Z)-01 dimensional drawing
*Other dimensions are the same as the grommet type.
(Unit: mm)
Grommet: VZS2150-□ (G, H)(S)-01 dimensional drawings
Part Number |
---|
VZS2450-4MN-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | CE compliant | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Double | 3-Position Exhaust Center | Self-Retaining | AC220V | [Rc (R)] Rc | 1/8 | - | 0.25 | External | Non-Locking | M plug connector without lead wire | None | None |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Specifications | Standard / High Frequency / Lubrication Free / Low Current |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool | Seal Type | Standard |
Pressure Rating(MPa) | 0.1 to 1.0 |
Please check the type/dimensions/specifications of the part VZS2450-4MN-01 in the 5-Port Solenoid Valve, Pilot Operated, VZS2000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZS2450-4MN-01 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, VZS2000.
Part Number |
---|
VZS2150-1FZ |
VZS2150-1FZ-01 |
VZS2150-1FZB |
VZS2450-4MO-01 |
VZS2450-5DZ |
VZS2450-5DZ-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | CE compliant | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,601,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | - | External | Non-Locking | Plug-In | None | With indicator light and surge voltage suppressor | ||
3,054,000 VND | 1 Piece(s) | 32 Day(s) | - | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 63 or less | 0.28 | External | Non-Locking | Plug-In | None | With indicator light and surge voltage suppressor | ||
2,601,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | - | External | Lock | Plug-In | None | With indicator light and surge voltage suppressor | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Double | 3-Position Exhaust Center | Self-Retaining | AC220V | [Rc (R)] Rc | 1/8 | - | 0.25 | External | Non-Locking | M plug connector, without connector | None | None | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | Manifold Base | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | DC24V | - | - | - | - | Internal | Non-Locking | DIN terminal | None | With indicator light and surge voltage suppressor | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | DC24V | - | - | - | - | Internal | Non-Locking | DIN terminal | - | With indicator light and surge voltage suppressor |