(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Pilot Operated, VZS2000 (Part Number)

5-Port Solenoid Valve, Pilot Operated, VZS2000
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· One-touch connection D-sub connector (MIL standard-compliant) for reduced wiring cost
· Excellent flow rate characteristics in a compact size (width: 15 mm)
· Easy to increase and decrease the number of manifold stations
· High operational frequency and a long product life (30,000,000 cycles or more), oil-free and can be used for dry-air operations
· Multiple wiring variations
· Low power consumption at just 1.8 W DC and supports serial transmission systems

5-Port Pilot Operated VZS2000 Series

VZS2000 Series external appearance (Plug-in base type)

VZS2000 Series external appearance (Plug-in base type)

VZS2000 external appearance (Non plug-in base type)

VZS2000 external appearance (Non plug-in base type)

Structure Drawing

2-position single

2-position single

2-position double

2-position double

3-position closed center / exhaust center / pressure center

3-position closed center / exhaust center / pressure center

*Drawing shows closed center type.

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2Sub-plateDie-cast aluminumPlatinum silver
3Spool/SleeveStainless steel-
4Adapter PlateResinBlack
5End PlateResinBlack
6PistonResin-

Replacement Parts

NumberPart nameMaterialPart number
7GasketNBRBG-VZS2000-1 (Grooved gasket 1 pc., small cross-head/straight-slot combination pan head screw 2 pcs.)
BG-VZS2000 (Sheet gasket 1 pc., small cross-head/straight-slot combination pan head screw 2 pcs.)*1
8Small cross-head/straight-slot combination pan head screwCarbon steel
9Pilot Valve Assembly-See the pilot valve assembly model number notation method on p. 3.
10Light cover assembly-See the light cover assembly model number notation method on p. 3.

*1: See p. 38 of the manufacturer's catalog.

External Dimensions

Plug-in base type: 2-position single, double, 3-position closed center, exhaust center, pressure center, perfect

 

(Unit: mm)

 

2-position single: VZS2150-□FZ-01 dimensional drawing

2-position single: VZS2150-□FZ-01 dimensional drawing

 

(Unit: mm)

 

2-position double: VZS2250-□FZ-01, 3-position closed center: VZS2350-□FZ-01, 3-position exhaust center: VZS2450-□FZ-01, 3-position pressure center: VZS2550-□FZ-01 dimensional drawings

2-position double: VZS2250-□FZ-01, 3-position closed center: VZS2350-□FZ-01, 3-position exhaust center: VZS2450-□FZ-01, 3-position pressure center: VZS2550-□FZ-01 dimensional drawings

*Other dimensions are the same as the single type.

 

(Unit: mm)

 

3-position perfect: VZS2650-□FZ-01 dimensional drawing

3-position perfect: VZS2650-□FZ-01 dimensional drawing

*Other dimensions are the same as the single type.

Non plug-in base type: 2-position single

 

(Unit: mm)

 

L plug connector: VZS2150-□L(Z)-01 dimensional drawing

L plug connector: VZS2150-□L(Z)-01 dimensional drawing

*Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

Grommet: VZS2150-□ (G, H)(S)-01 dimensional drawings

Grommet: VZS2150-□ (G, H)(S)-01 dimensional drawings

 

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VZS2650-2G-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry CE compliant Option

-

1 Piece(s) Quote -Single UseDirectDouble[Others] 3 positions perfectSelf-RetainingAC200V[Rc (R)] Rc1/8--ExternalNon-LockingGrommet (lead wire length: 300 mm)NoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Specifications Standard / High Frequency / Lubrication Free / Low Current
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool Seal Type Standard
Pressure Rating(MPa) 0.1 to 1.0

Please check the type/dimensions/specifications of the part VZS2650-2G-01 in the 5-Port Solenoid Valve, Pilot Operated, VZS2000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZS2650-2G-01 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, VZS2000.

Products like this...

Part Number
VZS2150-1FZ
VZS2150-1FZ-01
VZS2150-1FZB
VZS2650-2GS-01
VZS2650-2H-01
VZS2650-2KZ-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry CE compliant Option

2,601,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V----ExternalNon-LockingPlug-InNoneWith indicator light and surge voltage suppressor

3,054,000 VND

1 Piece(s) 32 Day(s) -Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/863 or less0.28ExternalNon-LockingPlug-InNoneWith indicator light and surge voltage suppressor

2,601,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V----ExternalLockPlug-InNoneWith indicator light and surge voltage suppressor

-

1 Piece(s) Quote -Single UseDirectDouble[Others] 3 positions perfectSelf-RetainingAC200V[Rc (R)] Rc1/8--ExternalNon-LockingGrommet (lead wire length: 300 mm)NoneWith surge voltage suppressor

-

1 Piece(s) Quote -Single UseDirectDouble[Others] 3 positions perfectSelf-RetainingAC200V[Rc (R)] Rc1/8--ExternalNon-LockingGrommet / Lead wire length: 600 mmNoneNone

-

1 Piece(s) Quote -Single UseDirectDouble[Others] 3 positions perfectSelf-RetainingAC200V[Rc (R)] Rc1/8--ExternalNon-LockingK plug connector, with lead wireNoneNone