(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Base Mounted, VZ5000 Series (Part Number)

5-Port Solenoid Valve, Base Mounted, VZ5000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A compact solenoid valve with a width of 18 mm.
[Features]
・ Suitable for driving cylinders up to ø50 (diameter: 50 mm)
· Low power consumption: 1.8 W DC
・ Non-plug-in type
・ Base mounted

5-Port Solenoid Valve VZ5000 Series Specifications

VZ5000 Series external appearance

VZ5000 Series external appearance

Usable FluidsAir
Operating Pressure Range MPa2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10 to +50°C (No freezing. See 44 above.)
*1: Response time (ms) (at 0.5 MPa)2 Position Single, Double20 or less
3 Position50 or less
Maximum Operating Frequency Hz2 Position Single, Double10
3 Position3
Effective areaSee table below.
*2:Manual operationNon-locking push type, screwdriver-operated locking type, hand-operated locking type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*3:Impact resistance / Vibration resistance (m/s2)300/50
EnclosureDust-proof

*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Structure Drawing

2-position single

2-position single

2-position double

2-position double

3-Position Closed Center, Exhaust Center, Pressure Center

3-Position Closed Center, Exhaust Center, Pressure Center

*Drawing shows closed center type

Component Parts

NumberPart nameMaterialNote
(1)BodyDie-cast aluminumPlatinum silver
(2)Piston PlateResinBlack
(3)Spool ValveAluminum/H-NBR-
(4)PistonResin-
(5)End CoverDie-cast aluminumBlack painted
(6)Spool SpringSUS-

Replacement Parts

NumberPart nameMaterialPart numberNote
(7)Sub-plateDie-cast aluminumDXT199-7-1*PRc1/8
DXT199-7-2*PRc1/4
(8)Solenoid assemblyEpoxy, SUSDXT170-C-□□□-
(9)O-ringNBRKA00481Same as VZ1000 Series
Same as VZ3000 Series

*Thread type: No mark / Rc, F / G, N / NPT, T / NPTF

External Dimensions

2-position single

 

(Unit: mm)

 

L plug connector (L): VZ5140-□ L □□-(01, 02) dimensional drawing

L plug connector (L): VZ5140-□ L □□-(01, 02) dimensional drawing

 

(Unit: mm)

 

Grommet (G) (H): VZ5140-□(G, H)□□-(01, 02) dimensional drawings

Grommet (G) (H): VZ5140-□(G, H)□□-(01, 02) dimensional drawings

 
M plug connector (M): VZ5140-□M□□-(01, 02) dimensional drawing

M plug connector (M): VZ5140-□M□□-(01, 02) dimensional drawing

*Numbers inside boxes indicate with models indicator light / surge voltage suppressor.

DIN terminal (D): VZ5140-□D□□-(01, 02) dimensional drawing

DIN terminal (D): VZ5140-□D□□-(01, 02) dimensional drawing

2-position double

 

(Unit: mm)

 

L plug connector (L): VZ5240-□L□□-(01, 02) dimensional drawing

L plug connector (L): VZ5240-□L□□-(01, 02) dimensional drawing

 

(Unit: mm)

 

Grommet (G) (H): VZ5240-□(G, H)□□-(01, 02) dimensional drawings

Grommet (G) (H): VZ5240-□(G, H)□□-(01, 02) dimensional drawings

 

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VZ5140-5H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options

-

1 Piece(s) Quote -Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V---0.15 to 0.7Grommet / Lead wire length: 600 mmNon-locking, push typeNoneNoneIndividual pilot valve exhaust type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Specifications Standard / Lubrication Free / Low Current
Applicable Cylinder Dia.(Ø) 50 or Less Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ5140-5H in the 5-Port Solenoid Valve, Base Mounted, VZ5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ5140-5H trong chuỗi 5-Port Solenoid Valve, Base Mounted, VZ5000 Series.

Products like this...

Part Number
VZ5140-1DB
VZ5140-1DB-01
VZ5140-1DB-02
VZ5140-5H-01
VZ5140-5H-02
VZ5140-5H-02N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options

-

1 Piece(s) Quote -Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V---0.15 to 0.7DIN terminal with connectorLocking type B (slotted)NoneNoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/80.570.15 to 0.7DIN terminal with connectorLocking type B (slotted)NoneNoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/40.610.15 to 0.7DIN terminal with connectorLocking type B (slotted)NoneNoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/80.570.15 to 0.7Grommet / Lead wire length: 600 mmNon-locking, push typeNoneNoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/40.610.15 to 0.7Grommet / Lead wire length: 600 mmNon-locking, push typeNoneNoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VNPT1/40.610.15 to 0.7Grommet / Lead wire length: 600 mmNon-locking, push typeNoneNoneIndividual pilot valve exhaust type