(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve Body Ported VZ5000 Series (Part Number)

5-Port Solenoid Valve Body Ported VZ5000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Solenoid valve suitable for driving cylinders up to ø50 (diameter: 50 mm).
[Features]
・ 18 mm wide and compact
· Low power consumption: 1.8 W DC

5-Port Solenoid Valve, Body Ported, VZ5000 Series Specifications

VZ5000 Series external appearance

VZ5000 Series external appearance

Usable FluidsAir
Operating Pressure Range MPa2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10 to +50°C (No freezing.)
*1: Response time (ms) (at 0.5 MPa)2 Position Single, Double20 or less
3 Position50 or less
Maximum Operating Frequency Hz2 Position Single, Double10
3 Position3
Effective area-
*2: Manual operationNon-locking push type, screwdriver-operated locking type, hand-operated locking type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*3: Impact resistance / Vibration resistance (m/s2)300/50
EnclosureDust-proof

*1: Based on JIS B 8375-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Structure drawing / Type of actuation

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

3-position closed center / exhaust center / pressure center (Drawing shows closed center type)

3-position closed center / exhaust center / pressure center (Drawing shows closed center type)

Component Parts

NumberPart nameMaterialNote
(1)BodyDie-cast aluminumPlatinum silver
(2)Piston PlateResinBlack
(3)Spool ValveAluminum/H-NBR-
(4)PistonResin-
(5)End CoverDie-cast aluminumBlack painted
(6)Spool SpringSUS-

Replacement Parts

NumberPart nameMaterialPart numberNote
(7)Solenoid assemblyEpoxy, SUSDXT170-C-□□□-
(8)O-ringNBRKA00481Same as VZ1000 Series, same as VZ3000 Series

External Dimensions

2-position single

 

(Unit: mm)

 

With foot bracket: VZ5120-□(G, H)□□-01-F dimensional drawings

With foot bracket: VZ5120-□(G, H)□□-01-F dimensional drawings

 

(Unit: mm)

 

Grommet (G) (H) VZ5120-□(G, H)□□-01 dimensional drawings

Grommet (G) (H) VZ5120-□(G, H)□□-01 dimensional drawings

 

(Unit: mm)

 

L plug connector (L) VZ5120-□L□□-01 dimensional drawing

L plug connector (L) VZ5120-□L□□-01 dimensional drawing

 

(Unit: mm)

 

M plug connector (M) VZ5120-□M□□-01 dimensional drawing

M plug connector (M) VZ5120-□M□□-01 dimensional drawing

*Numbers inside boxes indicate with models indicator light / surge voltage suppressor.

 

(Unit: mm)

 

DIN terminal (D) VZ5120-□D□□-01 dimensional drawing

DIN terminal (D) VZ5120-□D□□-01 dimensional drawing

 

(Unit: mm)

 

Built-in single-action fitting type VZ5120-□□□□-(C6, C8) dimensional drawings

Built-in single-action fitting type VZ5120-□□□□-(C6, C8) dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VZ5320-2LO-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

-

1 Piece(s) Quote -Double3-Position Closed CenterSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc1/80.45-0.15 to 0.7L plug connector, without connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Mounting Orientation Direct Specifications Standard / Lubrication Free / Low Current Applicable Cylinder Dia.(Ø) 50 or Less
Plumbing Direct Plumbing Driving Type Pilot Type Spool Seal Type Soft Seal
Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ5320-2LO-01 in the 5-Port Solenoid Valve Body Ported VZ5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ5320-2LO-01 trong chuỗi 5-Port Solenoid Valve Body Ported VZ5000 Series.

Products like this...

Part Number
VZ5120-1D-01F
VZ5120-1D-01F-F
VZ5120-1D-01N-F
VZ5320-2LOS-01
VZ5320-2LOZ-01
VZ5320-2LOZC-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

-

1 Piece(s) Quote -[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VG1/80.58-0.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeNone

-

1 Piece(s) Quote -[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VG1/80.58-0.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeWith foot bracket

-

1 Piece(s) Quote -[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VNPT1/80.58-0.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeWith foot bracket

-

1 Piece(s) Quote -Double3-Position Closed CenterSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc1/80.45-0.15 to 0.7L plug connector, without connectorNon-locking, push typeWith surge voltage suppressorNoneIndividual pilot valve exhaust typeNone

-

1 Piece(s) Quote -Double3-Position Closed CenterSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc1/80.45-0.15 to 0.7L plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorNoneIndividual pilot valve exhaust typeNone

-

1 Piece(s) Quote -Double3-Position Closed CenterSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc1/80.45-0.15 to 0.7L plug connector, without connectorLocking type C (manually operated)With indicator light and surge voltage suppressorNoneIndividual pilot valve exhaust typeNone