(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Base Mounted, VZ3000 Series (Part Number)

5-Port Solenoid Valve, Base Mounted, VZ3000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Solenoid valve suitable for driving cylinders up to ø40 (diameter: 40 mm).
[Features]
· Compact size with a width of just 15 mm
· Low power consumption: 1.8 W DC
・ Base mounted

5-Port Solenoid Valve VZ3000 Series Specifications

VZ3000 Series external appearance

VZ3000 Series external appearance

Usable FluidsAir
Operating Pressure Range MPa2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10 to +50°C (no See 44 above. freezing)
*1: Response Time ms (at 0.5 MPa)2 Position Single, Double20 or less
3 Position35 or less
Maximum Operating Frequency Hz2 Position Single, Double10
3 Position3
*2:Manual operationNon-locking push type, screwdriver-operated locking type, hand-operated locking type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*3:Impact resistance / Vibration resistance (m/s2)300/50
EnclosureDust-proof

*1: Based on JIS B 8375-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Structure Drawing

2-position single

2-position single

2-position double

2-position double

3-position closed center / exhaust center / pressure center

3-position closed center / exhaust center / pressure center

*Drawing shows closed center type

Component Parts

NumberPart nameMaterialNote
(1)BodyDie-cast aluminumPlatinum silver
(2)Piston PlateResinBlack
(3)PistonResin-
(4)Spool ValveAluminum, H-NBR-
(5)End CoverResin-
(6)Spool SpringSUS-

Replacement Parts

NumberPart nameMaterialPart numberNote
(7)Sub-plateDie-cast aluminumDXT192-14-1*PPlatinum silver
(8)Solenoid assemblyEpoxy, SUSDXT170-C-□□□-
(9)O-ringNBRKA00481Same as VZ1000 Series
Same as VZ5000 Series

*Thread type: No mark / Rc, F / G, N / NPT, T / NPTF

External Dimensions

 

(Unit: mm)

 

L plug connector (L): VZ3140-□L□□-01 dimensional drawing

L plug connector (L): VZ3140-□L□□-01 dimensional drawing

 

(Unit: mm)

 

Grommet (G) (H): VZ3140-□(G, H)□□-01 dimensional drawings

Grommet (G) (H): VZ3140-□(G, H)□□-01 dimensional drawings

 

(Unit: mm)

 

M plug connector (M): VZ3140-□M□□-01 dimensional drawing

M plug connector (M): VZ3140-□M□□-01 dimensional drawing

*The number inside the box shown the drawing is for models with an indicator light / surge voltage suppressor.

 

(Unit: mm)

 

DIN terminal (D): VZ3140-□D□□-01 dimensional drawing

DIN terminal (D): VZ3140-□D□□-01 dimensional drawing

2-position double

 

(Unit: mm)

 

Grommet (G) (H): VZ3240-□(G, H)□□-01 dimensional drawings

Grommet (G) (H): VZ3240-□(G, H)□□-01 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VZ3340-1LN-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Body options Valve specifications Throttle valve specification

-

1 Piece(s) Quote -Single UseDirectDouble3-Position Closed CenterSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/80.180.15 to 0.7L plug connector without lead wireNon-locking, push typeNoneNone-Individual pilot valve exhaust type--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Specifications Standard / Lubrication Free / Low Current
Applicable Cylinder Dia.(Ø) 40 or less Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ3340-1LN-01 in the 5-Port Solenoid Valve, Base Mounted, VZ3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ3340-1LN-01 trong chuỗi 5-Port Solenoid Valve, Base Mounted, VZ3000 Series.

Products like this...

Part Number
VZ3140-1D-Q
VZ3140-1DB
VZ3140-1DB-01
VZ3340-1LNS
VZ3340-1LNS-01
VZ3340-1LNZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Body options Valve specifications Throttle valve specification

-

1 Piece(s) Quote -Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V---0.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneYes-Individual pilot valve exhaust type--

-

1 Piece(s) Quote -Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V---0.15 to 0.7DIN terminal with connectorLocking type B (slotted)NoneNone-Individual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirect[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/80.190.15 to 0.7DIN terminal with connectorLocking type B (slotted)NoneNone-Individual pilot valve exhaust type--

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseDouble3-Position Closed CenterSelf-Recovery (Spring Return)AC100V---0.15 to 0.7L plug connector without lead wireNon-locking, push typeWith surge voltage suppressorNone-Individual pilot valve exhaust type--

-

1 Piece(s) Quote -Single UseDirectDouble3-Position Closed CenterSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/80.180.15 to 0.7L plug connector without lead wireNon-locking, push typeWith surge voltage suppressorNone-Individual pilot valve exhaust type--

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseDouble3-Position Closed CenterSelf-Recovery (Spring Return)AC100V---0.15 to 0.7L plug connector without lead wireNon-locking, push typeWith indicator light and surge voltage suppressorNone-Individual pilot valve exhaust type--