(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 5-Port Solenoid Valve Body Ported VZ3000 Series from SMC.
- Applicable for cylinder actuation (up to ø40).
- Compact size (Width: 15 mm)
- Low power consumption: 1.8 W DC
- Operating ambient and fluid temperature range is –10 to 50°C (No freezing).
- Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, at rated voltage, without surge suppressor).
- The manual override method can be selected, Non-locking push type, Locking type B (slotted) type or Locking type C (Manual).
VZ3000 Series external appearance
Usable Fluids | Air | |
---|---|---|
Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
2-position double | 0.1 to 0.7 | |
3 Position | 0.15 to 0.7 | |
Ambient Temperature and Operating Fluid Temperature °C | -10°C to +50°C (no freezing) | |
*1: Response Time ms (At 0.5 MPa) | 2 Position Single, Double | 20 or less |
3 Position | 35 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 10 |
3 Position | 3 | |
Effective area | See table below | |
*2: Manual operation | Non-locking push type, screwdriver-operated locking type, hand-operated locking type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*3: Impact Resistance / Vibration Resistance: m/s2 | 300/50 | |
Enclosure | Dust-proof |
*1: Based on JIS B 8375-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Valve Model Numbers | Switching Method | Piping connection port diameter | ||
---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | |||
VZ3□20-□-M5 | 2 Position | Single | M5 × 0.8 | M5 × 0.8 |
Double | ||||
3 Position | Closed Center | |||
Exhaust Center | ||||
Pressure Center | ||||
VZ3□20-□-C4 | 2 Position | Single | M5 × 0.8 | C4 (ø4 [diameter 4 mm] single-action fitting) |
Double | ||||
3 Position | Closed Center | |||
Exhaust Center | ||||
Pressure Center | ||||
VZ3□20-□-C6 | 2 Position | Single | M5 × 0.8 | C6 (ø6‑mm single-action pipe fitting) |
Double | ||||
3 Position | Closed Center | |||
Exhaust Center | ||||
Pressure Center |
Valve Model Numbers | *1: Flow Rate Characteristics | Weight (g) | |||||
---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | |
VZ3□20-□-M5 | 0.47 | 0.41 | 0.13 | 0.47 | 0.41 | 0.13 | 75 |
120 | |||||||
0.49 | 0.44 | 0.13 | 0.44 | 0.40 | 0.12 | 130 | |
0.46 | 0.37 | 0.12 | 0.47 [0.39] | 0.43 [0.35] | 0.13 [0.10] | ||
0.49 [0.39] | 0.51 [0.38] | 0.14 [0.10] | 0.45 | 0.42 | 0.12 | ||
VZ3□20-□-C4 | 0.69 | 0.39 | 0.18 | 0.44 | 0.39 | 0.12 | 75 |
120 | |||||||
0.69 | 0.40 | 0.19 | 0.43 | 0.40 | 0.12 | 130 | |
0.56 | 0.40 | 0.15 | 0.41 [0.41] | 0.37 [0.37] | 0.10 [0.11] | ||
0.57 [0.41] | 0.4 [0.37] | 0.15 [0.10] | 0.41 | 0.37 | 0.10 | ||
VZ3□20-□-C6 | 0.70 | 0.36 | 0.19 | 0.47 | 0.40 | 0.12 | 75 |
120 | |||||||
0.72 | 0.37 | 0.19 | 0.44 | 0.34 | 0.12 | 130 | |
0.67 | 0.54 | 0.19 | 0.41 [0.41] | 0.38 [0.38] | 0.11 [0.11] | ||
0.82 [0.44] | 0.41 [0.39] | 0.23 [0.12] | 0.41 | 0.36 | 0.11 |
*1: When values shown inside brackets are at normal position: Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
2-position single
2-position double
3-position closed center / exhaust center / pressure center
*Drawing shows closed center type
Number | Part name | Material | Note |
---|---|---|---|
(1) | Body | Die-cast aluminum | Platinum silver |
(2) | Piston Plate | Resin | Black |
(3) | Piston | Resin | - |
(4) | Spool Valve | Aluminum/H-NBR | - |
(5) | End Cover | Resin | - |
(6) | Spool Spring | SUS | - |
Number | Part name | Material | Part number | Note |
---|---|---|---|---|
(7) | Solenoid assembly | Epoxy, SUS | DXT170-C-□□□ | - |
(8) | O-ring | NBR | KA00481 | Same as VZ1000 Series Same as VZ5000 Series |
(Unit: mm)
Grommet (G) (H): VZ3120-□(G, H)□□-M5 dimensional drawings
(Unit: mm)
L plug connector (L): VZ3120-□L□□-M5 dimensional drawing
(Unit: mm)
M plug connector (M): VZ3120-□M□□-M5 dimensional drawing
*Numbers inside boxes indicate with models indicator light / surge voltage suppressor.
(Unit: mm)
DIN terminal (D): VZ3120-□D□□-M5 dimensional drawing
(Unit: mm)
Built-in single-action fitting type: VZ3120-□□□□-(C4, C6) dimensional drawings
(Unit: mm)
Grommet (G) (H): VZ3220-□(G, H)□□-M5 dimensional drawings
Part Number |
---|
VZ3420-1LZC-C4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | 0.15 | Ø4 | 0.15 to 0.7 | L plug connector with lead wire | Locking type C (manually operated) | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
Loading...Tải…
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Lubrication Free / Low Current | Applicable Cylinder Dia.(Ø) | 40 or less |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VZ3420-1LZC-C4 in the 5-Port Solenoid Valve Body Ported VZ3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ3420-1LZC-C4 trong chuỗi 5-Port Solenoid Valve Body Ported VZ3000 Series.
Part Number |
---|
VZ3120-1D-C4-U |
VZ3120-1D-C6 |
VZ3120-1D-C6-F |
VZ3420-1LZC-C6 |
VZ3420-1LZC-M5 |
VZ3420-1LZC-M5-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | 0.18 | Ø4 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | With silencer | ||
- | 1 Piece(s) | Quote | - | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | 0.19 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | None | ||
- | 1 Piece(s) | Quote | - | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | 0.19 | Ø6 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket | ||
- | 1 Piece(s) | Quote | - | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | 0.19 | Ø6 | 0.15 to 0.7 | L plug connector with lead wire | Locking type C (manually operated) | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
- | 1 Piece(s) | Quote | - | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | M | M5 | 0.12 | - | 0.15 to 0.7 | L plug connector with lead wire | Locking type C (manually operated) | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None | ||
- | 1 Piece(s) | Quote | - | Double | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | M | M5 | 0.12 | - | 0.15 to 0.7 | L plug connector with lead wire | Locking type C (manually operated) | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | With silencer |