(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve Body Ported VZ3000 Series (Part Number)

5-Port Solenoid Valve Body Ported VZ3000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

- 5-Port Solenoid Valve Body Ported VZ3000 Series from SMC.
- Applicable for cylinder actuation (up to ø40).
- Compact size (Width: 15 mm)
- Low power consumption: 1.8 W DC
- Operating ambient and fluid temperature range is –10 to 50°C (No freezing).
- Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, at rated voltage, without surge suppressor).
- The manual override method can be selected, Non-locking push type, Locking type B (slotted) type or Locking type C (Manual).

5-Port Solenoid Valve, Body Ported, VZ3000 Series Specifications

VZ3000 Series external appearance

VZ3000 Series external appearance

Usable FluidsAir
Operating Pressure Range MPa2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10°C to +50°C (no freezing)
*1: Response Time ms
(At 0.5 MPa)
2 Position Single, Double20 or less
3 Position35 or less
Maximum Operating Frequency Hz2 Position Single, Double10
3 Position3
Effective areaSee table below
*2: Manual operationNon-locking push type, screwdriver-operated locking type, hand-operated locking type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*3: Impact Resistance / Vibration Resistance: m/s2300/50
EnclosureDust-proof

*1: Based on JIS B 8375-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Flow Rate Characteristics / Weight Table

Valve Model NumbersSwitching MethodPiping connection port diameter
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
VZ3□20-□-M52 PositionSingleM5 × 0.8M5 × 0.8
Double
3 PositionClosed Center
Exhaust Center
Pressure Center
VZ3□20-□-C42 PositionSingleM5 × 0.8C4
(ø4 [diameter 4 mm] single-action fitting)
Double
3 PositionClosed Center
Exhaust Center
Pressure Center
VZ3□20-□-C62 PositionSingleM5 × 0.8C6
(ø6‑mm single-action pipe fitting)
Double
3 PositionClosed Center
Exhaust Center
Pressure Center
Valve Model Numbers*1: Flow Rate CharacteristicsWeight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommet
VZ3□20-□-M50.470.410.130.470.410.1375
120
0.490.440.130.440.400.12130
0.460.370.120.47 [0.39]0.43 [0.35]0.13 [0.10]
0.49 [0.39]0.51 [0.38]0.14 [0.10]0.450.420.12
VZ3□20-□-C40.690.390.180.440.390.1275
120
0.690.400.190.430.400.12130
0.560.400.150.41 [0.41]0.37 [0.37]0.10 [0.11]
0.57 [0.41]0.4 [0.37]0.15 [0.10]0.410.370.10
VZ3□20-□-C60.700.360.190.470.400.1275
120
0.720.370.190.440.340.12130
0.670.540.190.41 [0.41]0.38 [0.38]0.11 [0.11]
0.82 [0.44]0.41 [0.39]0.23 [0.12]0.410.360.11

*1: When values shown inside brackets are at normal position: Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.

Structure Drawing

2-position single

2-position single

2-position double

2-position double

3-position closed center / exhaust center / pressure center

3-position closed center / exhaust center / pressure center

*Drawing shows closed center type

Component Parts

NumberPart nameMaterialNote
(1)BodyDie-cast aluminumPlatinum silver
(2)Piston PlateResinBlack
(3)PistonResin-
(4)Spool ValveAluminum/H-NBR-
(5)End CoverResin-
(6)Spool SpringSUS-

Replacement Parts

NumberPart nameMaterialPart numberNote
(7)Solenoid assemblyEpoxy, SUSDXT170-C-□□□-
(8)O-ringNBRKA00481Same as VZ1000 Series
Same as VZ5000 Series

Outline dimensional drawing

2-position single

 

(Unit: mm)

 

Grommet (G) (H): VZ3120-□(G, H)□□-M5 dimensional drawings

Grommet (G) (H): VZ3120-□(G, H)□□-M5 dimensional drawings

 

(Unit: mm)

 

L plug connector (L): VZ3120-□L□□-M5 dimensional drawing

L plug connector (L): VZ3120-□L□□-M5 dimensional drawing

 

(Unit: mm)

 

M plug connector (M): VZ3120-□M□□-M5 dimensional drawing

M plug connector (M): VZ3120-□M□□-M5 dimensional drawing

*Numbers inside boxes indicate with models indicator light / surge voltage suppressor.

 

(Unit: mm)

 

DIN terminal (D): VZ3120-□D□□-M5 dimensional drawing

DIN terminal (D): VZ3120-□D□□-M5 dimensional drawing

 

(Unit: mm)

 

Built-in single-action fitting type: VZ3120-□□□□-(C4, C6) dimensional drawings

Built-in single-action fitting type: VZ3120-□□□□-(C4, C6) dimensional drawings

2-position double

 

(Unit: mm)

 

Grommet (G) (H): VZ3220-□(G, H)□□-M5 dimensional drawings

Grommet (G) (H): VZ3220-□(G, H)□□-M5 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VZ3220-1L-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

-

1 Piece(s) Quote -Double2-Position ExhaustSelf-RetainingAC100VMM50.13-0.1 to 0.7L plug connector with lead wireNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Mounting Orientation Direct Specifications Standard / Lubrication Free / Low Current Applicable Cylinder Dia.(Ø) 40 or less
Plumbing Direct Plumbing Driving Type Pilot Type Spool Seal Type Soft Seal
Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ3220-1L-M5 in the 5-Port Solenoid Valve Body Ported VZ3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ3220-1L-M5 trong chuỗi 5-Port Solenoid Valve Body Ported VZ3000 Series.

Products like this...

Part Number
VZ3120-1D-C4-U
VZ3120-1D-C6
VZ3120-1D-C6-F
VZ3220-1L-M5-U
VZ3220-1LC-C4
VZ3220-1LC-C6-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

-

1 Piece(s) Quote -[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing-0.18Ø40.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeWith silencer

-

1 Piece(s) Quote -[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing-0.19Ø60.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeNone

-

1 Piece(s) Quote -[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VOne-Touch Plumbing-0.19Ø60.15 to 0.7DIN terminal with connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeWith foot bracket

-

1 Piece(s) Quote -Double2-Position ExhaustSelf-RetainingAC100VMM50.13-0.1 to 0.7L plug connector with lead wireNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeWith silencer

-

1 Piece(s) Quote -Double2-Position ExhaustSelf-RetainingAC100VOne-Touch Plumbing-0.18Ø40.1 to 0.7L plug connector with lead wireLocking type C (manually operated)NoneNoneIndividual pilot valve exhaust typeNone

-

1 Piece(s) Quote -Double2-Position ExhaustSelf-RetainingAC100VOne-Touch Plumbing-0.19Ø60.1 to 0.7L plug connector with lead wireLocking type C (manually operated)NoneNoneIndividual pilot valve exhaust typeWith silencer