(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series (Part Number)

3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· A direct operated poppet type 3-port solenoid valve
· Supports various valve functions in 1 valve
· Low-concentration ozone-measure product
· Interchangeable

3‑Port Solenoid Valve, Direct Operated Poppet Type, VT307 Series Specifications

VT307 Series external appearance

VT307 Series external appearance

JIS Symbol

JIS Symbol

Standard Specification Table

Switching MethodDirect operation type 2-position single solenoid
Usable FluidsAir
Operating Pressure Range0 to 1 MPa (high pressure type), 0 to 0.7 MPa (standard type)
Ambient Temperature and Operating Fluid Temperature-10 to +50°C (no freezing)
Response time*120 ms or less (at 0.5 MPa)
Maximum Operating Frequency10 Hz
LubricationNot required (Use turbine oil class 1 ISOVG32, if lubricated)
Manual OperationNon-locking, push type
Mounting OrientationFree
Impact resistance / Vibration resistance*2150/50 m/s2
EnclosureDust-proof
Electrical EntryGrommet, DIN terminal
Coil rated voltage (V)AC (50/60 Hz)100, 200, 110*, 220*, 240*
DC24, 12*
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent power*3 *4ACStarting12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding7.6 VA (50 Hz) 5.4 VA (60 Hz)
Power consumption*3 *4DCWithout indicator light: 4 W, With indicator light: 4.2 W
Light and Surge Voltage Suppressor
(DIN terminal type only)
ACVaristor, LED
DCDiode, LED

*denotes semi-standard specifications.
*1: Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage, without surge voltage suppressor).
*2: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature (initial values).
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: Values when rated voltage is applied.
*4: Values will vary for continuous duty type (VT307E) and low power consumption type (VT307Y, VT307W). See semi-standard specifications.

Structure Drawing

When not energized

When not energized

Operation description / When not energized

The poppet valve (2) is pushed upward with the return spring (3), sealing port (1) while port (2) and port (3) are connected.
Air flow direction: Port (1) ⇔ block, (2) ⇔ (3)

When energized

When energized

Operation description / When energized

When energizing the molded coil (4), the armature (5) is magnetically attracted to the core (6) and pushes down the spool valve (2) with the push rod (7). This seals port (3) and connects port (1) and (2). At this time, a gap will form between the armature (5) and the core (6), but the armature (5) will be magnetically attracted to the core (6) and will stick tightly.
Air flow direction
Port (1) ⇔ Port (2), Port (3) ⇔ Block

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Poppet ValveAluminum/HNBR-
3Return SpringStainless steel-
4Molded coilResin-

Electrical Entry

Grommet (Lead wire length: 300 mm, 600 mm)

Grommet (Lead wire length: 300 mm, 600 mm)

DIN terminal (with connector)

DIN terminal (with connector)

DIN terminal (without connector)

DIN terminal (without connector)

Outline dimensional drawing

 

(Unit: mm)

 

Grommet: VT307-□G1 dimensional drawings

Grommet: VT307-□G1 dimensional drawings

*Lead wire length 600 mm (VT307-□H1) also available.

 

(Unit: mm)

 

DIN terminal: VT307-□D1 dimensional drawings

DIN terminal: VT307-□D1 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VT307-1D1-02N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Body options

-

1 Piece(s) Quote -Single UseDirectStandard / Ozone Compatible / Lubrication Free / Low Current2-Position Normally ClosedAC100VNPT1/4Direct Plumbing0.190 to 0.7DIN terminal with connectorNoneNoneNoneStandard type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Driving Type Linear Motion Poppet Seal Type Soft Seal
Pilot Air Supply Internal Manual Switch Non-Locking

Please check the type/dimensions/specifications of the part VT307-1D1-02N in the 3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VT307-1D1-02N trong chuỗi 3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series.

Products like this...

Part Number
VO307-1DO1-Q
VO307-1DOZ1
VO307-1DZ1
VT307-1D1-02N-F-Q
VT307-1DO1-01
VT307-1DO1-01-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Body options

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally ClosedAC100V--Sub-Base Plumbing-0 to 0.7DIN terminal without connectorNoneNoneYesStandard type

-

1 Piece(s) Quote 10Unit for Manifold MountingManifold BaseLubrication Free / Ozone Compatible / Low Current[Others] 2 positions universalAC100V--Sub-Base Plumbing0.0820 to 0.7-With indicator light and surge voltage suppressorNoneNon-compliantStandard type

1,824,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally ClosedAC100V--Sub-Base Plumbing-0 to 0.7DIN terminal with connectorWith indicator light and surge voltage suppressorNoneNoneStandard type

-

1 Piece(s) Quote -Single UseDirectLubrication Free / Ozone Compatible / Low Current[Others] 2 positions universalAC100VNPT1/4Direct Plumbing-0 to 0.7-NoneWith BracketCE compliant productStandard type

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.180 to 0.7DIN terminal without connectorNoneNoneNoneStandard type

-

1 Piece(s) Quote 10Single UseDirectLubrication Free / Ozone Compatible / Low Current[Others] 2 positions universalAC100V[Rc (R)] Rc1/8Direct Plumbing0.180 to 0.7-NoneWith BracketNon-compliantStandard type