(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· Low power consumption: 0.5 W (standard type, without indicator light) (Current draw: 21 mA at 24 V DC)
· Body width: 10 mm
· High reliability
· Suitable for use in vacuum applications
· Suitable for use in copper and fluorine-free applications
· Attractive design with bright color tones
SY100 Series (body ported type) external appearance
SY100 Series (base mounted type) external appearance
JIS symbols (SY11(3, 4))
Usable Fluids | Air |
---|---|
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 See "Best Pneumatics No. (1)". (no freezing) |
Response time (ms)*1 | 10 or less |
Maximum Operating Frequency Hz | 20 |
Manual Operation | Non-locking push type, locking type screwdriver operated type (slotted) Push-turn locking slotted type Push-turn locking lever type (SY114, SY114A only) Push-turn locking lever type (SY124, SY124A only) |
Lubrication | Not required |
Mounting Position | Free |
Impact resistance / Vibration resistance (m/s2 *2) | 150/30 |
Enclosure | Dust-proof |
*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | Gray |
2 | Cover | Resin | Gray |
3 | Push Rod | Resin | - |
4 | Armature assembly | H-NBR/SUS | - |
5 | Fixed core | SUS | - |
6 | Exhaust poppet | H-NBR | - |
7 | Return Spring | SUS | - |
8 | Poppet Spring | SUS | - |
9 | Coil assembly | - | - |
Number | Part name | Part number | Material | |
---|---|---|---|---|
10 | Sub-plate | Standard | SY100-74-1 | Zinc diecast |
CE compliance | SY100-74-1-Q | |||
11 | Gasket* | VJ100-6-8 | H-NBR |
*Gaskets for standard and CE-compliant models have the same part number.
(Unit: mm)
Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings
(Unit: mm)
L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings
(Unit: mm)
L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings
*Other dimensions are the same as the grommet type.
Part Number |
---|
SY114-5LSE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Closed | DC24V | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Lock | L plug connector with lead wire (length 300 mm) | Push-turn locking hand-operated type | With surge voltage suppressor | - | None | - |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Seal Type | Soft Seal | Pressure Rating(MPa) | 0 to 0.7 |
Please check the type/dimensions/specifications of the part SY114-5LSE in the 3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY114-5LSE trong chuỗi 3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series.
Part Number |
---|
SY113-1GZ-M3 |
SY113-1GZ-PM3 |
SY113-1GZ-PM3-F |
SY114-5LU |
SY114-5LU-M3 |
SY114-5LU-M3-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | AC100V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | For manifold | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | AC100V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | For P, R, A port body piping | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | AC100V | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | For P, R, A port body piping | ||
871,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Manifold Base | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | DC24V | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | None | - | ||
1,030,000 VND | 1 Piece(s) | 32 Day(s) | - | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | DC24V | M | M3 | Sub-Base Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | None | - | ||
- | 1 Piece(s) | Quote | 10 | Single Use | Direct | Low Vacuum Compatible / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material | 2-Position Normally Closed | DC24V | M | M3 | Sub-Base Plumbing | Linear Motion Spool | 0.008 | - | Non-Locking | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | - | CE compliant product | - |