(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series (Part Number)

3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series
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
SMC Solenoid Valve.
[Features]
· Low power consumption: 0.5 W (standard type, without indicator light) (Current draw: 21 mA at 24 V DC)
· Body width: 10 mm
· High reliability
· Suitable for use in vacuum applications
· Suitable for use in copper and fluorine-free applications
· Attractive design with bright color tones

3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series Specifications

SY100 Series (body ported type) external appearance

SY100 Series (body ported type) external appearance

SY100 Series (base mounted type) external appearance

SY100 Series (base mounted type) external appearance

JIS symbols (SY11(3, 4))

JIS symbols (SY11(3, 4))

Specifications Table

Usable FluidsAir
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 See "Best Pneumatics No. (1)". (no freezing)
Response time (ms)*110 or less
Maximum Operating Frequency Hz20
Manual OperationNon-locking push type, locking type screwdriver operated type (slotted)
Push-turn locking slotted type
Push-turn locking lever type (SY114, SY114A only)
Push-turn locking lever type (SY124, SY124A only)
LubricationNot required
Mounting PositionFree
Impact resistance / Vibration resistance (m/s2 *2)150/30
EnclosureDust-proof

*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)

Structure Drawing

Structure Drawing

Structure Drawing

Component Parts

NumberPart nameMaterialNote
1BodyResinGray
2CoverResinGray
3Push RodResin-
4Armature assemblyH-NBR/SUS-
5Fixed coreSUS-
6Exhaust poppetH-NBR-
7Return SpringSUS-
8Poppet SpringSUS-
9Coil assembly--

Replacement Parts

NumberPart namePart numberMaterial
10Sub-plateStandardSY100-74-1Zinc diecast
CE complianceSY100-74-1-Q
11Gasket*VJ100-6-8H-NBR

*Gaskets for standard and CE-compliant models have the same part number.

External Dimensions (Body Ported Type)

 

(Unit: mm)

 

Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings

Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings

L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings

*Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings

M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings

*Other dimensions are the same as the grommet type.

External dimensions (Base Mounted type [With Sub-Plate])

 

(Unit: mm)

 

Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings

Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings

L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings

*Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings

M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings

*Other dimensions are the same as the grommet type.

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SY113-6MZ-PM3-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Piping specifications

-

1 Piece(s) Quote -Single UseDirectStandard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current2-Position Normally ClosedDC12VMM3Direct PlumbingPilot Type Spool0.008InternalNon-LockingM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith BracketNoneFor P, R, A port body piping

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Seal Type Soft Seal Pressure Rating(MPa) 0 to 0.7

Please check the type/dimensions/specifications of the part SY113-6MZ-PM3-F in the 3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY113-6MZ-PM3-F trong chuỗi 3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series.

Products like this...

Part Number
SY113-1GZ-M3
SY113-1GZ-PM3
SY113-1GZ-PM3-F
SY113-6MZ-PM3-F-Q
SY113-6MZB-PM3-F
SY113-6MZD-M3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Piping specifications

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally ClosedAC100VMM3Direct PlumbingPilot Type Spool0.008InternalNon-LockingGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneFor manifold

-

1 Piece(s) Quote -Single UseDirectLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally ClosedAC100VMM3Direct PlumbingPilot Type Spool0.008InternalNon-LockingGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneFor P, R, A port body piping

-

1 Piece(s) Quote -Single UseDirectLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally ClosedAC100VMM3Direct PlumbingPilot Type Spool0.008InternalNon-LockingGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorWith BracketNoneFor P, R, A port body piping

-

1 Piece(s) Quote -Single UseDirectLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally ClosedDC12VMM3Direct PlumbingPilot Type Spool0.008InternalNon-LockingM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith BracketYesFor P, R, A port body piping

-

1 Piece(s) Quote -Single UseDirectLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally ClosedDC12VMM3Direct PlumbingPilot Type Spool0.008InternalLockM plug connector with lead wire (length: 300 mm)Locking type, screwdriver operatedWith indicator light and surge voltage suppressorWith BracketNoneFor P, R, A port body piping

-

1 Piece(s) Quote -Unit for Manifold MountingManifold BaseLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally ClosedDC12VMM3Direct PlumbingPilot Type Spool0.008InternalLockM plug connector with lead wire (length: 300 mm)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNoneFor manifold