(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· The pilot valve is concentrated on one side with its wiring gathered as one, giving it a neat and tidy appearance
· Low power consumption at just 0.6 W
· High reliability and long service life of 50 million cycles or more
· Compact and with a large flow capacity
· High speed response of 10 ms
· Improved drain resistance adaptability
· Suitable for use in copper and fluorine-free applications
· Attractive design with bright color tones
· Consolidation of indicator lights and manual
· Removal of pilot valve exhaust mist and sound
· Uses a common base with the SY Series
· The cylinder port size can be changed
Base mounted type, single unit, SX3000, SX5000, SX7000 Series external appearance
Series | SX3000 | SX5000 | SX7000 | ||
---|---|---|---|---|---|
Usable Fluids | Air | ||||
Internal pilot operating pressure range MPa | 2-position single | 0.15 to 0.7 | |||
2-position double | 0.1 to 0.7 | ||||
3 Position | 0.2 to 0.7 | ||||
External pilot operating pressure range MPa | Operating Pressure Range | -100 kPa to 0.7 | |||
Pilot Pressure Range | 2-position single | 0.25 to 0.7 | |||
2-position double | 0.25 to 0.7 | ||||
3 Position | 0.25 to 0.7 | ||||
Ambient Temperature and Operating Fluid Temperature °C | Max. 50 | ||||
Maximum Operating Frequency Hz | 2 Position Single, Double | 10 | 5 | 5 | |
3 Position | 3 | 3 | 3 | ||
Manual Operation | Non-locking push type, Push-turn locking slotted type | ||||
Pilot Exhaust Method | Internal Pilot | Main valve, pilot valve common exhaust type | |||
External Pilot | Pilot valve individual exhaust type | ||||
Lubrication | Not required | ||||
Mounting Orientation | Free | ||||
Impact Resistance / Vibration Resistance: m/s2 * | 150/30 | ||||
Enclosure | Dust-proof |
*Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H), L plug connector (L), M plug connector (M) | |
---|---|---|
Coil rated voltage (V) | DC | 24, 12 |
Allowable Voltage Fluctuation | ±10% of rated voltage | |
Power Consumption W | DC | 0.6 (with light: 0.65) |
Surge Voltage Suppressor | Diode | |
Indicator Light | LED |
*Based on JIS B 8375-1981 dynamic performance test (with coil temperature of 20°C and at rated voltage)
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | |
S, Z Type | ||
2-position single | 12 or less | 15 or less |
2-position double | 10 or less | 13 or less |
3 Position | 15 or less | 20 or less |
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | |
S, Z Type | ||
2-position single | 19 or less | 26 or less |
2-position double | 18 or less | 22 or less |
3 Position | 32 or less | 38 or less |
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | |
S, Z Type | ||
2-position single | 31 or less | 38 or less |
2-position double | 27 or less | 30 or less |
3 Position | 50 or less | 56 or less |
2-position single
2-position double
3-position closed center / exhaust center / pressure center
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum (SX3000 is zinc diecast) | Urban white |
2 | Adapter Plate | Resin | Urban white |
3 | End Plate | Resin | Urban white |
4 | Pilot body | Resin | Urban white |
5 | Piston | Resin | - |
6 | Spool Valve Assembly | Aluminum/H-NBR | - |
7 | Molded coil | Resin | Urban gray |
Number | Item name | Part number | Note | ||
---|---|---|---|---|---|
SX3□40 | SX5□40 | SX7□40 | |||
8 | Sub-plate | SY3000-27-1 | SY5000-27-1 | Rc1/4: SY7000-27-1 Rc3/8: SY7000-27-2 | Die-cast aluminum |
9 | Gasket | SY3000-11-25 | SY5000-11-15 | SY7000-11-11 | Standard product: H-NBR |
SY5000-11-18 | SY7000-11-14 | CE-compliant product: H-NBR | |||
- | Small cross-head/straight-slot combination pan head screw | SX3000-22-2 (M2 × 24) | M3 × 30 | M4 × 35 | For valve mounting (Gloss nickel plating) |
*Mounting screw tightening torque: M2 / 0.17 N⋅m, M3 / 0.8 N⋅m, M4 / 1.4 N⋅m
(Unit: mm)
Grommet (G) (H): SX314(R)-□(G, H)□□-01 dimensional drawings
(Unit: mm)
L plug connector (L): SX3140(R)-□L□□-01 dimensional drawings
(Unit: mm)
M plug connector (M): SX3140(R)-□M□□-01 dimensional drawings
(Unit: mm)
Grommet (G) (H): SX(3340/3440/3540)(R)-□(G, H)□□-01 dimensional drawings
(Unit: mm)
L plug connector (L): SX(3340/3440/3540)(R)-□L□□-01 dimensional drawings
(Unit: mm)
M plug connector (M): SX(3340/3440/3540)(R)-□M□□-01 dimensional drawings
Part Number |
---|
SX3240-5MOZD |
SX5240-5MOZD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,410,000 VND | 1 Piece(s) | 32 Day(s) | Unit for Manifold Mounting | Manifold Base | Double | 2-Position Exhaust | Self-Retaining | DC24V | - | - | - | - | 0.1 to 0.7 | Internal | Lock | M plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | Positive common | ||
3,588,000 VND | 1 Piece(s) | 32 Day(s) | Unit for Manifold Mounting | Manifold Base | Double | 2-Position Exhaust | Self-Retaining | DC24V | - | - | - | - | 0.1 to 0.7 | Internal | Lock | M plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | None | Positive common |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Specifications | Standard / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |