(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Base Mounted, Single Unit SX3000/5000/7000 Series (Part Number)

5-Port Solenoid Valve, Base Mounted, Single Unit SX3000/5000/7000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,443,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· The pilot valve is concentrated on one side with its wiring gathered as one, giving it a neat and tidy appearance
· Low power consumption at just 0.6 W
· High reliability and long service life of 50 million cycles or more
· Compact and with a large flow capacity
· High speed response of 10 ms
· Improved drain resistance adaptability
· Suitable for use in copper and fluorine-free applications
· Attractive design with bright color tones
· Consolidation of indicator lights and manual
· Removal of pilot valve exhaust mist and sound
· Uses a common base with the SY Series
· The cylinder port size can be changed

5-Port Solenoid Valve, Base Mounted, Single Unit SX3000/SX5000/SX7000 Series Specifications

Base mounted type, single unit, SX3000, SX5000, SX7000 Series external appearance

Base mounted type, single unit, SX3000, SX5000, SX7000 Series external appearance

 
SeriesSX3000SX5000SX7000
Usable FluidsAir
Internal pilot operating pressure range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
External pilot operating pressure range
MPa
Operating Pressure Range-100 kPa to 0.7
Pilot Pressure Range2-position single0.25 to 0.7
2-position double0.25 to 0.7
3 Position0.25 to 0.7
Ambient Temperature and Operating Fluid Temperature °CMax. 50
Maximum Operating Frequency Hz2 Position Single, Double1055
3 Position333
Manual OperationNon-locking push type, Push-turn locking slotted type
Pilot Exhaust MethodInternal PilotMain valve, pilot valve common exhaust type
External PilotPilot valve individual exhaust type
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *150/30
EnclosureDust-proof

*Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specification Table

Electrical EntryGrommet (G)/(H), L plug connector (L), M plug connector (M)
Coil rated voltage (V)DC24, 12
Allowable Voltage Fluctuation±10% of rated voltage
Power Consumption WDC0.6 (with light: 0.65)
Surge Voltage SuppressorDiode
Indicator LightLED

Response Time

*Based on JIS B 8375-1981 dynamic performance test (with coil temperature of 20°C and at rated voltage)

SX3000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single12 or less15 or less
2-position double10 or less13 or less
3 Position15 or less20 or less

SX5000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single19 or less26 or less
2-position double18 or less22 or less
3 Position32 or less38 or less

SX7000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single31 or less38 or less
2-position double27 or less30 or less
3 Position50 or less56 or less

Structure Drawing

2-position single

2-position single

2-position double

2-position double

 
3-position closed center / exhaust center / pressure center

3-position closed center / exhaust center / pressure center

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminum
(SX3000 is zinc diecast)
Urban white
2Adapter PlateResinUrban white
3End PlateResinUrban white
4Pilot bodyResinUrban white
5PistonResin-
6Spool Valve AssemblyAluminum/H-NBR-
7Molded coilResinUrban gray

Replacement Parts

NumberItem namePart numberNote
SX3□40SX5□40SX7□40
8Sub-plateSY3000-27-1SY5000-27-1Rc1/4: SY7000-27-1
Rc3/8: SY7000-27-2
Die-cast aluminum
9GasketSY3000-11-25SY5000-11-15SY7000-11-11Standard product: H-NBR
SY5000-11-18SY7000-11-14CE-compliant product: H-NBR
-Small cross-head/straight-slot combination pan head screwSX3000-22-2
(M2 × 24)
M3 × 30M4 × 35For valve mounting
(Gloss nickel plating)

*Mounting screw tightening torque: M2 / 0.17 N⋅m, M3 / 0.8 N⋅m, M4 / 1.4 N⋅m

SX3000 Series Drawings

2-position single

 

(Unit: mm)

 

Grommet (G) (H): SX314(R)-□(G, H)□□-01 dimensional drawings

Grommet (G) (H): SX314(R)-□(G, H)□□-01 dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SX3140(R)-□L□□-01 dimensional drawings

L plug connector (L): SX3140(R)-□L□□-01 dimensional drawings

 

(Unit: mm)

 

M plug connector (M): SX3140(R)-□M□□-01 dimensional drawings

M plug connector (M): SX3140(R)-□M□□-01 dimensional drawings

3-Position Closed Center, Exhaust Center, Pressure Center

 

(Unit: mm)

 

Grommet (G) (H): SX(3340/3440/3540)(R)-□(G, H)□□-01 dimensional drawings

Grommet (G) (H): SX(3340/3440/3540)(R)-□(G, H)□□-01 dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SX(3340/3440/3540)(R)-□L□□-01 dimensional drawings

L plug connector (L): SX(3340/3440/3540)(R)-□L□□-01 dimensional drawings

 

(Unit: mm)

 

M plug connector (M): SX(3340/3440/3540)(R)-□M□□-01 dimensional drawings

M plug connector (M): SX(3340/3440/3540)(R)-□M□□-01 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SX3340-5MZ-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Option

4,479,000 VND

1 Piece(s) 32 Day(s) Single UseDirectDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/8-0.180.2 to 0.7InternalNon-LockingM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNonePositive common

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Specifications Standard / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SX3340-5MZ-01 in the 5-Port Solenoid Valve, Base Mounted, Single Unit SX3000/5000/7000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SX3340-5MZ-01 trong chuỗi 5-Port Solenoid Valve, Base Mounted, Single Unit SX3000/5000/7000 Series.

Products like this...

Part Number
SX3140-5LOZ-Q
SX3140-5LOZD
SX3140-5LZ
SX3340-5MZD
SX3340R-5MOZ
SX3340R-5MZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Option

2,570,000 VND

1 Piece(s) 32 Day(s) Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V----0.15 to 0.7InternalNon-LockingL plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorYesPositive common

2,469,000 VND

1 Piece(s) 32 Day(s) Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V----0.15 to 0.7InternalLockL plug connector, without connectorPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNonePositive common

2,494,000 VND

1 Piece(s) 32 Day(s) Unit for Manifold MountingManifold Base[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V----0.15 to 0.7InternalNon-LockingL plug connector with lead wire (length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNonePositive common

4,046,000 VND

1 Piece(s) 32 Day(s) Unit for Manifold MountingManifold BaseDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V----0.2 to 0.7InternalLockM plug connector with lead wire (length: 300 mm)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNonePositive common

4,224,000 VND

1 Piece(s) 32 Day(s) Unit for Manifold MountingManifold BaseDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V----0.25 to 0.7ExternalNon-LockingM plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorNonePositive common

4,250,000 VND

1 Piece(s) 32 Day(s) Unit for Manifold MountingManifold BaseDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V----0.25 to 0.7ExternalNon-LockingM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNonePositive common