(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Body Ported, Single Unit (SX3000/SX5000/SX700 Series) (Part Number)

5-Port Solenoid Valve, Body Ported, Single Unit (SX3000/SX5000/SX700 Series)
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Pilot valves are concentrated on one side, enabling wiring to be bundled and giving the solenoid valve a streamlined appearance.
[Features]
· Low power consumption of 0.6 W. High reliability and long service life of 50 million cycles or more.
· Indicator light and manual override have been consolidated. Compact design with large flow.
· Quick response of 10 ms.
· Improved drainage resistance. Suitable for use in copper-free and fluorine-free applications.
· Attractive design with bright color tones.
· No exhaust mist or exhaust noise from pilot valve.
· Same manifold base as SY Series.
· The cylinder port sizes can be changed.

5-Port Solenoid Valve, Body Ported, Single Unit (SX3000/SX5000/SX700 Series) Specifications

Body Ported Type, Single Unit SX3000, SX5000, SX700 Series external appearance

Body Ported Type, Single Unit SX3000, SX5000, SX700 Series external appearance

SeriesSX3000SX5000SX7000
Usable FluidsAir
Internal pilot operating pressure range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 Position0.2 to 0.7
Ambient Temperature and Operating Fluid Temperature °CMax. 50
Maximum Operating Frequency Hz2 Position Single, Double1055
3 Position333
Manual OperationNon-locking push type, Push-turn locking slotted type
Pilot Exhaust MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *150/30
EnclosureDust-proof

*Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specification Table

Electrical EntryGrommet (G)/(H), L plug connector (L), M plug connector (M)
Coil rated voltage (V)DC24, 12
Allowable Voltage Fluctuation±10% of rated voltage
Power Consumption WDC0.6 (with light: 0.65)
Surge Voltage SuppressorDiode
Indicator LightLED

Response Time

*Based on JIS B 8375-1981 dynamic performance test (with coil temperature of 20°C and at rated voltage)

SX3000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single12 or less15 or less
2-position double10 or less13 or less
3 Position15 or less20 or less

SX5000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single19 or less26 or less
2-position double18 or less22 or less
3 Position32 or less38 or less

SX7000

Switching MethodResponse Time ms (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z Type
2-position single31 or less38 or less
2-position double27 or less30 or less
3 Position50 or less56 or less

SX3000 Series Drawings

2-position single

 

(Unit: mm)

 

Grommet (G) (H): SX3120-□(G, H)□□- (C4, C6)(-F2) dimensional drawings

Grommet (G) (H): SX3120-□(G, H)□□- (C4, C6)(-F2) dimensional drawings

 

(Unit: mm)

 

With foot bracket: SX3120-□(G, H)□□-(C4, C6)-F1 dimensional drawings

With foot bracket: SX3120-□(G, H)□□-(C4, C6)-F1 dimensional drawings

 

(Unit: mm)

 

With foot bracket: SX3120-□(G, H)□□-M5 dimensional drawing

With foot bracket: SX3120-□(G, H)□□-M5 dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SX3120-□L□□-(C4, C6) dimensional drawings

L plug connector (L): SX3120-□L□□-(C4, C6) dimensional drawings

 

(Unit: mm)

 

M plug connector (M): SX3120-□M□□-(C4, C6) dimensional drawings

M plug connector (M): SX3120-□M□□-(C4, C6) dimensional drawings

3-Position Closed Center, Exhaust Center, Pressure Center

 

(Unit: mm)

 

Grommet (G) (H): SX(3320/3420/3520)-□(G, H)□□-(C4, C6) dimensional drawings

Grommet (G) (H): SX(3320/3420/3520)-□(G, H)□□-(C4, C6) dimensional drawings

 

(Unit: mm)

 

With foot bracket: SX(3320/3420/3520)-□(G, H)□□-(C4, C6)-F1 dimensional drawing

With foot bracket: SX(3320/3420/3520)-□(G, H)□□-(C4, C6)-F1 dimensional drawing

 

 

(Unit: mm)

 

L plug connector (L): SX(3320/3420/3520)-□L□□-(C4, C6) dimensional drawings

L plug connector (L): SX(3320/3420/3520)-□L□□-(C4, C6) dimensional drawings

 

(Unit: mm)

 

M plug connector (M): SX(3320/3420/3520)-□M□□-(C4, C6) dimensional drawings

M plug connector (M): SX(3320/3420/3520)-□M□□-(C4, C6) dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SX3420-5GS-C6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Common specifications

-

1 Piece(s) Quote Double3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing--0.16Ø60.2 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWith surge voltage suppressorNo bracketNonePositive common

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Mounting Orientation Direct Specifications Standard / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current Plumbing Direct Plumbing
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part SX3420-5GS-C6 in the 5-Port Solenoid Valve, Body Ported, Single Unit (SX3000/SX5000/SX700 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SX3420-5GS-C6 trong chuỗi 5-Port Solenoid Valve, Body Ported, Single Unit (SX3000/SX5000/SX700 Series).

Products like this...

Part Number
SX3120-5G-C6
SX3120-5G-C6-F1
SX3120-5G-C6-F2
SX3420-5GS-C6-F1
SX3420-5GS-M5
SX3420-5GS-M5-F1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Common specifications

-

1 Piece(s) Quote [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNonePositive common

-

1 Piece(s) Quote [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNonePositive common

2,672,000 VND

1 Piece(s) 32 Day(s) [Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24VOne-Touch Plumbing-63 or less0.19Ø60.15 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketNonePositive common

-

1 Piece(s) Quote Double3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing--0.16Ø60.2 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWith surge voltage suppressorWith foot bracketNonePositive common

-

1 Piece(s) Quote Double3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VMM5-0.13-0.2 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWith surge voltage suppressorNo bracketNonePositive common

-

1 Piece(s) Quote Double3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VMM5-0.13-0.2 to 0.7Non-LockingGrommet (lead wire length: 300 mm)Non-locking, push typeWith surge voltage suppressorWith foot bracketNonePositive common