(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug Lead Type S0700 Series (Part Number)

5-Port Solenoid Valve, Plug Lead Type S0700 Series
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
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

4-position, dual 3-port valve solenoid valve.
[Features]
· Features direct manual override.
· RoHS-compliant.·
· Voltage: 24 V DC, 12 V DC.
· Function: Standard type, external pilot (*dual 3-port cannot be supported.)

Plug Lead Type, Base Mounted Single Unit S0700 Series

S0700 Series external appearance

S0700 Series external appearance

Type of actuation

  • 2-position single
  • 2-position double
  • 3-position closed center
  • 4-position dual 3-port (N.C. + N.C.) (exhaust center)
  • 4-position dual 3-port (N.O. + N.O.) (pressure center)
  • 4-position dual 3-port (N.C. + N.O.)

*See the manufacturer's catalog for symbols.

Structure Drawing

2-position single

2-position single

2-position double

2-position double

3-position closed center

3-position closed center

4-position dual 3-port valve

4-position dual 3-port valve

Component Parts

NumberPart nameMaterial
1BodyZinc diecast
2SpoolAluminum
3PistonResin
4ManualResin
5Adapter PlateResin
6Interface gasketHNBR
7Pilot Valve Assembly-

Outline dimensional drawing

2-position single

 

(Unit: mm)

 

Grommet: S0715(R)-□G-M5 dimensional drawings

Grommet: S0715(R)-□G-M5 dimensional drawings

 

(Unit: mm)

 

With plug connector / indicator light S0715(R)-□M(O)-M5 dimensional drawing

With plug connector / indicator light S0715(R)-□M(O)-M5 dimensional drawing

2-Position Double / 4-Position Dual 3-Port

 

(Unit: mm)

 

Grommet: S07(2, A, B, C)5(R)-□G-M5 dimensional drawings

Grommet: S07(2, A, B, C)5(R)-□G-M5 dimensional drawings

 

(Unit: mm)

 

With plug connector / indicator light S07(2, A, B, C)5(R)-□M(O)-M5 dimensional drawing

With plug connector / indicator light S07(2, A, B, C)5(R)-□M(O)-M5 dimensional drawing

3-position closed center

 

(Unit: mm)

 

Grommet: S0735(R)-□G-M5 dimensional drawings

Grommet: S0735(R)-□G-M5 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
S0715-5G-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Connecting Tube Diameter Pilot Air Supply Lead wire electrical entry Functions

-

1 Piece(s) Quote -Single Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VMM56 to 25Sub-Base Plumbing0.11-InternalGrommet-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Pressure Rating(MPa) 0.2 to 0.7

Please check the type/dimensions/specifications of the part S0715-5G-M5 in the 5-Port Solenoid Valve, Plug Lead Type S0700 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S0715-5G-M5 trong chuỗi 5-Port Solenoid Valve, Plug Lead Type S0700 Series.

Products like this...

Part Number
S0712-5M-C2
S0712-5M-C4
S0715-5G
S0715-5M
S0715-5M-M5
S0715-5MO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Connecting Tube Diameter Pilot Air Supply Lead wire electrical entry Functions

-

1 Piece(s) Quote -Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free / Low Current[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-50 or LessDirect Plumbing0.15ø2InternalM-type plug connector with 300 mm lead-

-

1 Piece(s) Quote -Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free / Low Current[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-50 or LessDirect Plumbing0.15Ø4InternalM-type plug connector with 300 mm lead-

1,527,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V---Sub-Base Plumbing0.11-InternalGrommet-

1,654,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V---Sub-Base Plumbing0.11-InternalM plug connector with lead wire-

2,087,000 VND

1 Piece(s) 32 Day(s) -Single Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VMM56 to 25Sub-Base Plumbing0.11-InternalM plug connector with lead wire-

1,603,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V---Sub-Base Plumbing0.11-InternalM plug connector without lead wire-