(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
4-position, dual 3-port valve solenoid valve.
[Features]
· Features direct manual override.
· RoHS-compliant.·
· Voltage: 24 V DC, 12 V DC.
· Function: Standard type, external pilot (*dual 3-port cannot be supported.)
S0700 Series external appearance
Type of actuation
*See the manufacturer's catalog for symbols.
2-position single
2-position double
3-position closed center
4-position dual 3-port valve
Number | Part name | Material |
---|---|---|
1 | Body | Zinc diecast |
2 | Spool | Aluminum |
3 | Piston | Resin |
4 | Manual | Resin |
5 | Adapter Plate | Resin |
6 | Interface gasket | HNBR |
7 | Pilot Valve Assembly | - |
(Unit: mm)
Grommet: S0715(R)-□G-M5 dimensional drawings
(Unit: mm)
With plug connector / indicator light S0715(R)-□M(O)-M5 dimensional drawing
(Unit: mm)
Grommet: S07(2, A, B, C)5(R)-□G-M5 dimensional drawings
(Unit: mm)
With plug connector / indicator light S07(2, A, B, C)5(R)-□M(O)-M5 dimensional drawing
(Unit: mm)
Grommet: S0735(R)-□G-M5 dimensional drawings
Part Number |
---|
S07A5-5M |
S07B5-5M |
S07C5-5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pilot Air Supply | Lead wire electrical entry | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,621,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Standard / Lubrication Free | Double | [Others] 4 positions (N.C. + N.C.) | Self-Recovery (Spring Return) | DC24V | - | - | - | Sub-Base Plumbing | 0.09 | - | Internal | M plug connector with lead wire | - | ||
2,621,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Standard / Lubrication Free | Double | [Others] 4 positions (N.O. + N.O.) | Self-Recovery (Spring Return) | DC24V | - | - | - | Sub-Base Plumbing | 0.09 | - | Internal | M plug connector with lead wire | - | ||
2,621,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Standard / Lubrication Free | Double | [Others] 4 positions (N.C. + N.O.) | Self-Recovery (Spring Return) | DC24V | - | - | - | Sub-Base Plumbing | 0.09 | - | Internal | M plug connector with lead wire | - |
Loading...Tải…
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
---|---|---|---|---|---|
Pressure Rating(MPa) | 0.2 to 0.7 |