(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot-Operated 2-Port Solenoid Valve For Dry Air VQ20/30 Series Single Unit (Part Number)

Pilot-Operated 2-Port Solenoid Valve For Dry Air VQ20/30 Series Single Unit
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
SMC Solenoid Valve.
[Features]
· Compact and lightweight yet with a large flow capacity
· High frequency operation
· Long operating life
· Built-in one-touch fitting makes piping work easy.
· DIN connector type, dust-proof, jet-proof (IP65) type enclosure compliant.
· Air-blowing workpieces, blowing-off, etc.

2-Port Solenoid Valve (Pilot Operated, For Dry Air) Single Unit Specifications

VQ20 External Appearance

VQ20 External Appearance

VQ30 external appearance

VQ30 external appearance

Symbols

Symbols

When the valve is closed, IN and OUT are blocked. However, if the pressure in port 2 is greater than the pressure in port 1, the fluid cannot be blocked.

Standard Specification Table

Valve SpecificationsSeriesVQ20VQ30
Valve ConstructionPilot operated 2-port poppet type
Usable FluidsAir*1
Ambient Temperature and Operating Fluid Temperature-10 to 50°C *2
LubricationNot required
Manual OperationLocking type (tool required)*3
Impact Resistance / Vibration Resistance150 / 30 m/s2 *4
EnclosureDust-proof*5
Internal leakage cm3/min15 or less
External leakage cm3/min15 or less
Mounting OrientationFree
Weight46 g80 g
Electrical SpecificationsCoil Rated Voltage12 V DC, 24 V DC, 100 V AC, 110 V AC, 200 V AC, 220 V AC
Allowable Voltage Fluctuation±10% of rated voltage
Coil Insulation TypeClass B or equivalent
Power ConsumptionDC (with power-saving circuit)Inrush: 2.9 W Holding: 0.6 W
DC (without power-saving circuit)2.9 W
AC2 VA
Electrical EntryGrommet, DIN terminal
  • *1This product is for dry air. Use in clean air and take care that drain and oil content do not get into this product.
  • *2Use dry air when operating at low temperatures and with no condensation.
  • *3Manual operation is available for DIN terminal type only.
  • *4Vibration resistance: No malfunction occurred in 1 sweep test between 8.3 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
    Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
  • *5DIN terminal type supports dust-proof and blow-proof (IP65) performance.

Structure Drawing

Pilot Operated 2-Port Solenoid Valve For Dry Air structure drawing

Pilot Operated 2-Port Solenoid Valve For Dry Air structure drawing

NumberPart nameMaterial
1Solenoid coil-
2BodyResin
3Fixed coreSUS
4ArmatureSUS
5Return SpringSUS
6PoppetNBR
7Diaphragm assemblyH NBR / Resin

Outline dimensional drawing

VQ20 Series

 

(Unit: mm)

 

Inline type / Grommet (G) VQ21A1-□G□-□-□ dimensional drawing 1

Inline type / Grommet (G) VQ21A1-□G□-□-□ dimensional drawing 1

Inline type / Grommet (G) VQ21A1-□G□-□-□ dimensional drawing 2

Inline type / Grommet (G) VQ21A1-□G□-□-□ dimensional drawing 2

*Broken line indicates bracket mounting type (-F).

L type / Grommet (G) VQ21A1-□G□-□-L□ dimensional drawing 1

L type / Grommet (G) VQ21A1-□G□-□-L□ dimensional drawing 1

L type / Grommet (G) VQ21A1-□G□-□-L□ dimensional drawing 2

L type / Grommet (G) VQ21A1-□G□-□-L□ dimensional drawing 2

*Broken line indicates bracket mounting type (-LF).

VQ30 Series

 

(Unit: mm)

 

DIN terminal (Y) VQ31A1-□Y□□-□-□ dimensional drawing 1

DIN terminal (Y) VQ31A1-□Y□□-□-□ dimensional drawing 1

DIN terminal (Y) VQ31A1-□Y□□-□-□ dimensional drawing 2

DIN terminal (Y) VQ31A1-□Y□□-□-□ dimensional drawing 2

*Broken line indicates bracket mounting type (-F).

Precautions

  • *Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • *See the SMC catalog for product information other than that detailed above.
Part Number
VQ31A1-1Y-C10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Voltage Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Body options

-

1 Piece(s) Quote -Single UseDirectStandard / Drip-Proof / Lubrication FreeAC100VDirect Plumbing0.8Ø100.01 to 0.5Not ProvidedDIN terminalNoneWith full-wave rectifier circuit (with surge voltage suppressor)-NoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 2-Port Valve Number of Solenoids Single
Switching Type 2-Position Normally Closed Status at Power Off Self-Recovery (Spring Return) Pipe Port Type One-Touch Plumbing
Driving Type Pilot Type Poppet Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VQ31A1-1Y-C10 in the Pilot-Operated 2-Port Solenoid Valve For Dry Air VQ20/30 Series Single Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ31A1-1Y-C10 trong chuỗi Pilot-Operated 2-Port Solenoid Valve For Dry Air VQ20/30 Series Single Unit.

Products like this...

Part Number
VQ21A1-1G-C6-F-X23
VQ21A1-1G-C6-L
VQ21A1-1G-C6-LF
VQ31A1-1Y-C10-F
VQ31A1-1Y-C10-F-X2
VQ31A1-1Y-C12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Voltage Plumbing CV Value Connecting Tube Diameter Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Body options

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication FreeAC100VDirect Plumbing0.33Ø60.1 to 0.6Not ProvidedGrommetNoneWith full-wave rectifier circuit (with surge voltage suppressor)Sealing material: Fluoroelastomer / Oil-free specificationsNoneWith Bracket

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication FreeAC100VDirect Plumbing0.33Ø60.1 to 0.6Not ProvidedGrommetNoneWith full-wave rectifier circuit (with surge voltage suppressor)-NoneL-type

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication FreeAC100VDirect Plumbing0.33Ø60.1 to 0.6Not ProvidedGrommetNoneWith full-wave rectifier circuit (with surge voltage suppressor)-NoneWith L type bracket

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication FreeAC100VDirect Plumbing0.8Ø100.01 to 0.5Not ProvidedDIN terminalNoneWith full-wave rectifier circuit (with surge voltage suppressor)-NoneWith Bracket

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication FreeAC100VDirect Plumbing0.8Ø100.01 to 0.5Not ProvidedDIN terminalNoneWith full-wave rectifier circuit (with surge voltage suppressor)Oil-free specificationNoneWith Bracket

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication FreeAC100VDirect Plumbing0.81Ø120.01 to 0.5Not ProvidedDIN terminalNoneWith full-wave rectifier circuit (with surge voltage suppressor)-NoneNone