(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· Compact and lightweight yet with a large flow capacity
· High frequency operation
· Long operating life
· Built-in one-touch fitting makes piping work easy.
· DIN connector type, dust-proof, jet-proof (IP65) type enclosure compliant.
· Air-blowing workpieces, blowing-off, etc.
VQ20 External Appearance
VQ30 external appearance
Symbols
When the valve is closed, IN and OUT are blocked. However, if the pressure in port 2 is greater than the pressure in port 1, the fluid cannot be blocked.
Valve Specifications | Series | VQ20 | VQ30 | |
---|---|---|---|---|
Valve Construction | Pilot operated 2-port poppet type | |||
Usable Fluids | Air*1 | |||
Ambient Temperature and Operating Fluid Temperature | -10 to 50°C *2 | |||
Lubrication | Not required | |||
Manual Operation | Locking type (tool required)*3 | |||
Impact Resistance / Vibration Resistance | 150 / 30 m/s2 *4 | |||
Enclosure | Dust-proof*5 | |||
Internal leakage cm3/min | 15 or less | |||
External leakage cm3/min | 15 or less | |||
Mounting Orientation | Free | |||
Weight | 46 g | 80 g | ||
Electrical Specifications | Coil Rated Voltage | 12 V DC, 24 V DC, 100 V AC, 110 V AC, 200 V AC, 220 V AC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption | DC (with power-saving circuit) | Inrush: 2.9 W Holding: 0.6 W | ||
DC (without power-saving circuit) | 2.9 W | |||
AC | 2 VA | |||
Electrical Entry | Grommet, DIN terminal |
Pilot Operated 2-Port Solenoid Valve For Dry Air structure drawing
Number | Part name | Material |
---|---|---|
1 | Solenoid coil | - |
2 | Body | Resin |
3 | Fixed core | SUS |
4 | Armature | SUS |
5 | Return Spring | SUS |
6 | Poppet | NBR |
7 | Diaphragm assembly | H NBR / Resin |
(Unit: mm)
Inline type / Grommet (G) VQ21A1-□G□-□-□ dimensional drawing 1
Inline type / Grommet (G) VQ21A1-□G□-□-□ dimensional drawing 2
*Broken line indicates bracket mounting type (-F).
L type / Grommet (G) VQ21A1-□G□-□-L□ dimensional drawing 1
L type / Grommet (G) VQ21A1-□G□-□-L□ dimensional drawing 2
*Broken line indicates bracket mounting type (-LF).
(Unit: mm)
DIN terminal (Y) VQ31A1-□Y□□-□-□ dimensional drawing 1
DIN terminal (Y) VQ31A1-□Y□□-□-□ dimensional drawing 2
*Broken line indicates bracket mounting type (-F).
Part Number |
---|
VQ21A1-5G-C8-F |
VQ21A1-5G-C8-F-X2 |
VQ21A1-5G-C8-F-X5 |
VQ21A1-5G-C8-F-X23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Voltage | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
552,000 VND | 1 Piece(s) | 32 Day(s) | - | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | DC24V | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | Grommet | None | With power saving circuit (with surge voltage suppressor) | - | None | With Bracket | ||
598,000 VND | 1 Piece(s) | 32 Day(s) | - | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | DC24V | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | Grommet | None | With power saving circuit (with surge voltage suppressor) | Oil-free specification | None | With Bracket | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | DC24V | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | Grommet | None | With power saving circuit (with surge voltage suppressor) | Sealing material: Fluoroelastomer specification | None | With Bracket | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | DC24V | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | Grommet | None | With power saving circuit (with surge voltage suppressor) | Sealing material: Fluoroelastomer / Oil-free specifications | None | With Bracket |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 2-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Switching Type | 2-Position Normally Closed | Status at Power Off | Self-Recovery (Spring Return) | Pipe Port Type | One-Touch Plumbing |
Driving Type | Pilot Type Poppet | Seal Type | Soft Seal | Pilot Air Supply | Internal |