(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Valve, 3-Position Valve, VEX3 Series (Part Number)

Power Valve, 3-Position Valve, VEX3 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A 3-position valve that realizes various circuits with a simple configuration.
[Features]
・ Intermediate stop / emergency stop of large cylinder
・ Easy termination deceleration / intermediate transmission circuit
・ Universal porting that can also be used as a selector divider valve
・ For vacuum adsorption and vacuum destruction
・ For controlling the behavior of double-acting cylinders

Power Valve, 3-Position Valve, VEX3 Series Specifications

Air operated type external appearance

Air operated type external appearance

Internal pilot solenoid type / External pilot solenoid type external appearance

Internal pilot solenoid type / External pilot solenoid type external appearance

Symbols (Left: Air operated type, Center: External pilot solenoid type, Right: Internal pilot solenoid type)

Symbols (Left: Air operated type, Center: External pilot solenoid type, Right: Internal pilot solenoid type)

Specifications Table

ModelBody Ported TypesVEX312□-01
VEX312□-02
VEX332□-02
VEX332□-03
VEX332□-04
VEX350□-04
VEX350□-06
VEX350□-10
VEX370□-10
VEX370□-12
VEX390□-14
VEX390□-20
Base Mounted TypeVEX322□-01
VEX322□-02
VEX342□-02
VEX342□-03
VEX342□-04
---
Operating MethodAir operated type, external pilot solenoid type, internal pilot solenoid type
Usable FluidsAir
Operating Pressure RangeAir operated typeMain pressure: Low vacuum Vac. to 1.0 MPa
External pilot pressure: 0.2 to 1.0 MPa
External pilot solenoid typeMain pressure: Low vacuum Vac. to 1.0 MPa
External pilot pressure: 0.2 to 0.7 MPaExternal pilot pressure: 0.2 to 0.9 MPa
Internal pilot solenoid typeMain pressure 0.2 to 0.7 MPaMain pressure 0.2 to 0.9 MPa
Fluid temperature and ambient temperature0 to 50℃ (air operated type: 0 to 60°C)
Response time (at 0.5 MPa pilot pressure)40 ms or less60 ms or less
Maximum Operating Frequency3 times/s
Mounting OrientationFree
LubricationNot required (Use turbine oil Class 1 ISO VG32, if lubricated)

*The non-lubricated specification is not available for these models.

Pilot solenoid valve specifications

ModelVEX3121, VEX3221, VEX3321, VEX3421
VEX3122, VEX3222, VEX3322, VEX3422
VEX3501, VEX3701, VEX3901
VEX3502, VEX3702, VEX3902
Pilot ValveDedicated pilot valveVO307K-□□□1
Electrical EntryGrommet, L plug connector, M plug connector, DIN terminalGrommet, DIN terminal
Coil rated voltage (V)AC (50/60 Hz)100 V, 110 V, 200 V, 220 V, 240 V
DC6 V, 12 V, 24 V, 48 V
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent powerACStarting4.5 VA / 50 Hz, 4.2 VA / 60 Hz12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding3.5 VA / 50 Hz, 3 VA / 60 Hz7.6 VA (50 Hz), 5.4 VA (60 Hz)
Power ConsumptionDC1.8 W (without indicator light), 2.1 W (with indicator light)4 W (without indicator light), 4.2 W (with indicator light)
Manual OperationNon-locking, push typeNon-locking, push type

*Please consult with the manufacturer support center regarding replacement of the dedicated pilot valve sizes 1 to 4.

Weight Table

 

(Unit: kg)

 

ModelVEX312□-01
VEX312□-02
VEX322□-01
VEX322□-02
VEX332□-02
VEX332□-03
VEX332□-04
VEX342□-02
VEX342□-03
VEX342□-04
VEX350□-04
VEX350□-06
VEX350□-10
VEX370□-10
VEX370□-12
VEX390□-14
VEX390□-20
Air operated type0.10.20.30.61.42.13.3
Solenoid type0.20.30.40.71.62.33.5

Body Ported Type / VEX312□ Dimensional Drawings

 

(Unit: mm)

 

Internal pilot solenoid type: VEX3122 DIN terminal (D) dimensional drawing

Internal pilot solenoid type: VEX3122 DlN terminal (D) dimensional drawing

Air operated type: VEX3120, External pilot solenoid type: VEX3121 dimensional drawings (A directional view)

Air operated type: VEX3120, External pilot solenoid type: VEX3121 dimensional drawings (A directional view)

Body ported type / VEX312□ drawings

Body ported type / VEX312□ drawings

Table 1: With/Without M5 Port Plug

ModelP1P2
VEX3120NoneNone
VEX3121NoneNone
VEX3122YesNone

Base Mounted Type / VEX322□ Dimensional Drawings

 

(Unit: mm)

 

Air operated: VEX3420 dimensional drawing

Air operated: VEX3420 dimensional drawing

External pilot solenoid type: VEX3421 dimensional drawing

External pilot solenoid type: VEX3421 dimensional drawing

Internal pilot solenoid type: VEX3422 DlN terminal (D) dimensional drawing

Internal pilot solenoid type: VEX3422 DlN terminal (D) dimensional drawing

Base Mounted Type / VEX342□ Dimensional Drawings

Base Mounted Type / VEX342□ Dimensional Drawings

Table 1: With/Without Sub-plate Plug

ModelP1P2
VEX3220NoneNone
VEX3221NoneNone
VEX3222YesNone

Precautions

  • *Product images may be representative images.
  • *See the SMC catalog for product information other than that detailed above.
Part Number
VEX3501-062G-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor Option Body size Handling Method

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication FreeDouble2-Position Normally ClosedSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc3/440 to 300Direct PlumbingPilot Type Spool8.9Standard-0.1 to 1ExternalGrommet / Lead wire length: 300 mmNoneWith silencer for pilot exhaust port P250-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VEX3501-062G-N in the Power Valve, 3-Position Valve, VEX3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VEX3501-062G-N trong chuỗi Power Valve, 3-Position Valve, VEX3 Series.

Products like this...

Part Number
VEX3120-01F
VEX3120-01F-B
VEX3120-02
VEX3501-062GS
VEX3501-062GS-B
VEX3501-062H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor Option Body size Handling Method

-

1 Piece(s) Quote -Master ValveSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication Free-2-Position Normally Closed--G1/840 to 300Direct PlumbingPilot Type Spool0.59Standard-0.1 to 1ExternalNoneNoneNone12-

-

1 Piece(s) Quote -Master ValveSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication Free-2-Position Normally Closed--G1/840 to 300Direct PlumbingPilot Type Spool0.59Standard-0.1 to 1ExternalNoneNoneWith bracket12-

1,968,000 VND

1 Piece(s) 32 Day(s) -Master ValveSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication Free-2-Position Normally Closed--[Rc (R)] Rc1/440 to 300Direct PlumbingPilot Type Spool0.89Standard-0.1 to 1ExternalNoneNoneNone12-

11,716,000 VND

1 Piece(s) 32 Day(s) -Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication FreeDouble2-Position Normally ClosedSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc3/440 to 300Direct PlumbingPilot Type Spool8.9Standard-0.1 to 1ExternalGrommet / Lead wire length: 300 mmWith surge voltage suppressorNone50-

11,852,000 VND

1 Piece(s) 32 Day(s) -Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication FreeDouble2-Position Normally ClosedSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc3/440 to 300Direct PlumbingPilot Type Spool8.9Standard-0.1 to 1ExternalGrommet / Lead wire length: 300 mmWith surge voltage suppressorWith bracket50-

-

1 Piece(s) Quote -Solenoid ValvesSingle Use3-Port ValveDirectLow Vacuum Compatible / Lubrication FreeDouble2-Position Normally ClosedSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc3/440 to 300Direct PlumbingPilot Type Spool8.9Standard-0.1 to 1ExternalGrommet / Lead wire length: 600 mmNoneNone50-