(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5 Port Air Operated Valve VFA1000/3000/5000 Series Single Unit, Direct Connection Type (Part Number)

5 Port Air Operated Valve VFA1000/3000/5000 Series Single Unit, Direct Connection Type
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
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VF1000/3000/5000 series are available.

5 Port Air Operated Valve VFA1000/3000/5000 Series Single Unit, Body Ported Type Specifications

VFA1000 Series external appearance

VFA1000 Series external appearance

VFA3000 Series external appearance

VFA3000 Series external appearance

VFA5000 Series external appearance

VFA5000 Series external appearance

Pilot pressure range for single - graph

Pilot pressure range for single - graph

ModelVFA1000VFA3000VFA5000
FluidAir
Operating Pressure Range
MPa
2 Position Single0.15 to 1.0
2 position double / 3 position *2-101.2kPa to 1.0
Pilot Pressure Range
MPa
2 Position Single(0.4× P+0.1) to 1.0 P: operating pressure
2 Position Double0.1 to 1.0
3 Position0.15 to 1.0
Ambient and Working Fluid Temperature °C-10 to +50 (no freezing.)
LubricationNot required
Mounting OrientationFree
Impact/Vibration Resistance (m/s2 *1)300/50

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
*2: Except VFA1000.

Flow Rate Characteristics / Weight List

Valve ModelSwitching MethodPiping Connection Port DiameterFlow Rate Characteristics*1Weight (g)*2
1, 4, 2
(P, A, B)
5, 3
(EA, EB)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C [dm3/(s/bar)]bCvC [dm3/(s/bar)]bCv
VFA1□20-M52 PositionSingleM5 × 0.80.490.400.130.520.350.1397
Double0.490.400.130.520.350.13120
VFA1□20-012 PositionSingle1/8M5 × 0.80.760.220.170.530.280.1393
Double0.760.220.170.530.280.13116
VFA3□30-012 PositionSingle1/83.00.380.782.80.300.67135
Double3.00.380.782.80.300.67158
3 PositionClosed Center2.40.310.641.80.370.46175
Exhaust Center2.60.370.703.0
[2.5]
0.32
[0.28]
0.76
[0.62]
Pressure Center3.0
[1.4]
0.42
[0.44]
0.83
[0.39]
2.40.270.59
VFA3□30-022 PositionSingle1/41/84.00.361.03.10.320.75131
Double4.00.361.03.10.320.75154
3 PositionClosed Center2.40.450.681.90.370.47171
Exhaust Center3.00.420.823.1
[2.7]
0.36
[0.29]
0.79
[0.66]
Pressure Center5.5
[1.4]
0.37
[0.50]
1.4
[0.40]
2.60.320.64
VFA5□20-022 PositionSingle1/47.10.461.97.70.512.2294
Double7.10.461.97.70.512.2329
3 PositionClosed Center6.70.461.86.60.411.8368
Exhaust Center7.10.421.98.0
[7.4]
0.45
[0.47]
2.2
[2.1]
Pressure Center6.8
[2.7]
0.51
[0.50]
2.0
[0.78]
5.70.371.4
VFA5□20-032 PositionSingle3/88.80.442.410.00.492.9280
Double8.80.442.410.00.492.9315
3 PositionClosed Center7.50.432.07.50.381.9354
Exhaust Center8.30.402.210.0
[8.7]
0.48
[0.46]
3.0
[2.4]
Pressure Center9.2
[3.0]
0.50
[0.49]
2.6
[0.85]
6.10.351.6

*1: Values in [ ] are for the normal position.
*2: Values without bracket.

Diagram / Body Ported Type

2 position single: VFA1000 diagram

2 position single: VFA1000 diagram

2 position single: VFA3000, VFA5000 diagram

2 position single: VFA3000, VFA5000 diagram

NumberPart NameMaterialNotes
1BodyDiecast aluminumUrban white
2Pilot PlateDiecast aluminumUrban gray
3End PlateResin (VFA3130-F is diecast aluminum)
Resin (VFA1120-F is diecast aluminum)
Urban white
4PistonResin-
5Spool ValveAluminum, HNBR-
6SpringSUS-

Dimensions / VFA1000 Series Body Ported Type

 

(Units: mm)

 

2 position single VFA1120-M5□(-F)(-P) dimensional drawing

2 position single VFA1120-M5□(-F)(-P) dimensional drawing

 

(Units: mm)

 

2 position double VFA1220-M5□(-F)(-P) dimensional drawing

2 position double VFA1220-M5□(-F)(-P) dimensional drawing

 

(Units: mm)

 

2 position single VFA1120-01□(-F)(-P) dimensional drawing

2 position single VFA1120-01□(-F)(-P) dimensional drawing

 

(Units: mm)

 

2 position double VFA1220-01□(-F)(-P) dimensional drawing

2 position double VFA1220-01□(-F)(-P) dimensional drawing

*See the SMC catalog for information other than that detailed above.

Part Number
VFA5120-03N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Connection Type Plumbing Thread Nominal Driving Type Operating Temperature Range
(°C)
Bracket Pilot number Pilot port direction Body type

2,216,800 VND

1 Piece(s) 32 Day(s) -[Others] 2-position exhaustNPT3/8Pilot Type-No bracketSingleUpwardVFA1000/VFA5000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Air Operating Type Applicable Fluid Air Operating Environment Standard / No oil
Number of ports 5

Please check the type/dimensions/specifications of the part VFA5120-03N in the 5 Port Air Operated Valve VFA1000/3000/5000 Series Single Unit, Direct Connection Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFA5120-03N trong chuỗi 5 Port Air Operated Valve VFA1000/3000/5000 Series Single Unit, Direct Connection Type.

Products like this...

Part Number
VFA1120-01-P
VFA1120-01F
VFA1120-M5
VFA5120-03N-P
VFA5120-03T
VFA5220-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Connection Type Plumbing Thread Nominal Driving Type Operating Temperature Range
(°C)
Bracket Pilot number Pilot port direction Body type

-

1 Piece(s) Quote -[Others] 2-position exhaust[Rc (R)] Rc1/8Pilot Type-No bracketSingleLateralVFA1000/VFA5000

-

1 Piece(s) Quote -[Others] 2-position exhaustG1/8Pilot Type-No bracketSingleUpwardVFA1000/VFA5000

1,045,600 VND

1 Piece(s) 32 Day(s) -[Others] 2-position exhaustMM5Pilot Type-No bracketSingleUpwardVFA1000/VFA5000

-

1 Piece(s) Quote -[Others] 2-position exhaustNPT3/8Pilot Type-No bracketSingleLateralVFA1000/VFA5000

-

1 Piece(s) Quote -[Others] 2-position exhaustNPTF3/8Pilot Type-No bracketSingleUpwardVFA1000/VFA5000

2,834,400 VND

1 Piece(s) 32 Day(s) -[Others] 2-position exhaust[Rc (R)] Rc1/4Pilot Type-No bracketDoubleUpwardVFA1000/VFA5000