(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VF1000/3000/5000 series are available.
VFA1000 Series external appearance
VFA3000 Series external appearance
VFA5000 Series external appearance
Pilot pressure range for single - graph
Model | VFA1000 | VFA3000 | VFA5000 | |
---|---|---|---|---|
Fluid | Air | |||
Operating Pressure Range MPa | 2 Position Single | 0.15 to 1.0 | ||
2 position double / 3 position *2 | -101.2kPa to 1.0 | |||
Pilot Pressure Range MPa | 2 Position Single | (0.4× P+0.1) to 1.0 P: operating pressure | ||
2 Position Double | 0.1 to 1.0 | |||
3 Position | 0.15 to 1.0 | |||
Ambient and Working Fluid Temperature °C | -10 to +50 (no freezing.) | |||
Lubrication | Not required | |||
Mounting Orientation | Free | |||
Impact/Vibration Resistance (m/s2 *1) | 300/50 |
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
*2: Except VFA1000.
Valve Model | Switching Method | Piping Connection Port Diameter | Flow Rate Characteristics*1 | Weight (g)*2 | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1, 4, 2 (P, A, B) | 5, 3 (EA, EB) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||
C [dm3/(s/bar)] | b | Cv | C [dm3/(s/bar)] | b | Cv | ||||||
VFA1□20-M5 | 2 Position | Single | M5 × 0.8 | 0.49 | 0.40 | 0.13 | 0.52 | 0.35 | 0.13 | 97 | |
Double | 0.49 | 0.40 | 0.13 | 0.52 | 0.35 | 0.13 | 120 | ||||
VFA1□20-01 | 2 Position | Single | 1/8 | M5 × 0.8 | 0.76 | 0.22 | 0.17 | 0.53 | 0.28 | 0.13 | 93 |
Double | 0.76 | 0.22 | 0.17 | 0.53 | 0.28 | 0.13 | 116 | ||||
VFA3□30-01 | 2 Position | Single | 1/8 | 3.0 | 0.38 | 0.78 | 2.8 | 0.30 | 0.67 | 135 | |
Double | 3.0 | 0.38 | 0.78 | 2.8 | 0.30 | 0.67 | 158 | ||||
3 Position | Closed Center | 2.4 | 0.31 | 0.64 | 1.8 | 0.37 | 0.46 | 175 | |||
Exhaust Center | 2.6 | 0.37 | 0.70 | 3.0 [2.5] | 0.32 [0.28] | 0.76 [0.62] | |||||
Pressure Center | 3.0 [1.4] | 0.42 [0.44] | 0.83 [0.39] | 2.4 | 0.27 | 0.59 | |||||
VFA3□30-02 | 2 Position | Single | 1/4 | 1/8 | 4.0 | 0.36 | 1.0 | 3.1 | 0.32 | 0.75 | 131 |
Double | 4.0 | 0.36 | 1.0 | 3.1 | 0.32 | 0.75 | 154 | ||||
3 Position | Closed Center | 2.4 | 0.45 | 0.68 | 1.9 | 0.37 | 0.47 | 171 | |||
Exhaust Center | 3.0 | 0.42 | 0.82 | 3.1 [2.7] | 0.36 [0.29] | 0.79 [0.66] | |||||
Pressure Center | 5.5 [1.4] | 0.37 [0.50] | 1.4 [0.40] | 2.6 | 0.32 | 0.64 | |||||
VFA5□20-02 | 2 Position | Single | 1/4 | 7.1 | 0.46 | 1.9 | 7.7 | 0.51 | 2.2 | 294 | |
Double | 7.1 | 0.46 | 1.9 | 7.7 | 0.51 | 2.2 | 329 | ||||
3 Position | Closed Center | 6.7 | 0.46 | 1.8 | 6.6 | 0.41 | 1.8 | 368 | |||
Exhaust Center | 7.1 | 0.42 | 1.9 | 8.0 [7.4] | 0.45 [0.47] | 2.2 [2.1] | |||||
Pressure Center | 6.8 [2.7] | 0.51 [0.50] | 2.0 [0.78] | 5.7 | 0.37 | 1.4 | |||||
VFA5□20-03 | 2 Position | Single | 3/8 | 8.8 | 0.44 | 2.4 | 10.0 | 0.49 | 2.9 | 280 | |
Double | 8.8 | 0.44 | 2.4 | 10.0 | 0.49 | 2.9 | 315 | ||||
3 Position | Closed Center | 7.5 | 0.43 | 2.0 | 7.5 | 0.38 | 1.9 | 354 | |||
Exhaust Center | 8.3 | 0.40 | 2.2 | 10.0 [8.7] | 0.48 [0.46] | 3.0 [2.4] | |||||
Pressure Center | 9.2 [3.0] | 0.50 [0.49] | 2.6 [0.85] | 6.1 | 0.35 | 1.6 |
*1: Values in [ ] are for the normal position.
*2: Values without bracket.
2 position single: VFA1000 diagram
2 position single: VFA3000, VFA5000 diagram
Number | Part Name | Material | Notes |
---|---|---|---|
1 | Body | Diecast aluminum | Urban white |
2 | Pilot Plate | Diecast aluminum | Urban gray |
3 | End Plate | Resin (VFA3130-F is diecast aluminum) Resin (VFA1120-F is diecast aluminum) | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve | Aluminum, HNBR | - |
6 | Spring | SUS | - |
(Units: mm)
2 position single VFA1120-M5□(-F)(-P) dimensional drawing
(Units: mm)
2 position double VFA1220-M5□(-F)(-P) dimensional drawing
(Units: mm)
2 position single VFA1120-01□(-F)(-P) dimensional drawing
(Units: mm)
2 position double VFA1220-01□(-F)(-P) dimensional drawing
*See the SMC catalog for information other than that detailed above.
Part Number |
---|
VFA1220-01-F-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Operating Temperature Range (°C) | Bracket | Pilot number | Pilot port direction | Body type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | [Others] 2-position exhaust | [Rc (R)] Rc | 1/8 | Pilot Type | - | With Bracket | Double | Lateral | VFA1000/VFA5000 |
Loading...Tải…
Type | Air Operating Type | Applicable Fluid | Air | Operating Environment | Standard / No oil |
---|---|---|---|---|---|
Number of ports | 5 |
Please check the type/dimensions/specifications of the part VFA1220-01-F-P in the 5 Port Air Operated Valve VFA1000/3000/5000 Series Single Unit, Direct Connection Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFA1220-01-F-P trong chuỗi 5 Port Air Operated Valve VFA1000/3000/5000 Series Single Unit, Direct Connection Type.
Part Number |
---|
VFA1120-01-P |
VFA1120-01F |
VFA1120-M5 |
VFA1220-01-P |
VFA1220-01F |
VFA1220-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Operating Temperature Range (°C) | Bracket | Pilot number | Pilot port direction | Body type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | [Others] 2-position exhaust | [Rc (R)] Rc | 1/8 | Pilot Type | - | No bracket | Single | Lateral | VFA1000/VFA5000 | ||
- | 1 Piece(s) | Quote | - | [Others] 2-position exhaust | G | 1/8 | Pilot Type | - | No bracket | Single | Upward | VFA1000/VFA5000 | ||
1,045,600 VND | 1 Piece(s) | 32 Day(s) | - | [Others] 2-position exhaust | M | M5 | Pilot Type | - | No bracket | Single | Upward | VFA1000/VFA5000 | ||
- | 1 Piece(s) | Quote | - | [Others] 2-position exhaust | [Rc (R)] Rc | 1/8 | Pilot Type | - | No bracket | Double | Lateral | VFA1000/VFA5000 | ||
- | 1 Piece(s) | Quote | - | [Others] 2-position exhaust | G | 1/8 | Pilot Type | - | No bracket | Double | Upward | VFA1000/VFA5000 | ||
1,076,800 VND | 1 Piece(s) | 32 Day(s) | - | [Others] 2-position exhaust | M | M5 | Pilot Type | - | No bracket | Double | Upward | VFA1000/VFA5000 |