(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air operated valve made by SMC.
[Features]
· Non plug-in type manifolds that are the same as for SY3000/5000/7000 series are available.
SYA3000/SYA5000/SYA7000 Series Base Mounted Type external appearance
SYA3000/SYA5000/SYA7000 Series Body Ported Type external appearance
2 position single JIS code
2 position double JIS code
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | 2 Position Single | 0.15 to 0.7 |
2 Position Double | -100 kPa to 0.7 | |
3 Position | -100 kPa to 0.7 | |
*1: Pilot Pressure Range MPa | 2 Position Single | (0.7 × P + 0.1) to 0.7 P: operating pressure |
2 Position Double | 0.1 to 0.7 | |
3 Position | 0.2 to 0.7 | |
Ambient and Working Fluid Temperature °C | -10 to +60 (no freezing) | |
Manual (Manual Operation) | Non-locking push type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact/Vibration Resistance (m/s2) | 150/30 |
*1: The single type is designed to operate when return pressure is supplied through the supply port {1(P)}. So make sure supplied pressure is within the operating pressure range.
*2: Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Valve Model | Switching Method | Pilot Connection Port Size | Piping Connection Port Diameter | Flow Rate Characteristics | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
P, EA, EB | A, B | C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||||
SYA3□20-M5 | 2 Position | Single | M5 × 0.8 | M5 × 0.8 | M5 × 0.8 | 0.61 | 0.44 | 0.16 | 0.64 | 0.45 | 0.18 | 35 |
Double | 37 | |||||||||||
3 Position | Closed Center | 0.48 | 0.46 | 0.13 | 0.47 | 0.43 | 0.13 | 39 | ||||
Exhaust Center | 0.47 | 0.42 | 0.13 | 0.47 (0.44) | 0.41 (0.37) | 0.13 (0.12) | ||||||
Pressure Center | 0.50 (0.41) | 0.48 (0.35) | 0.15 (0.11) | 0.47 | 0.43 | 0.13 | ||||||
SYA3□20-C4 | 2 Position | Single | C4 (ø4‑mm one-touch pipe fitting) | 0.72 | 0.29 | 0.18 | 0.64 | 0.34 | 0.17 | 44 | ||
Double | 46 | |||||||||||
3 Position | Closed Center | 0.59 | 0.28 | 0.15 | 0.59 | 0.30 | 0.15 | 48 | ||||
Exhaust Center | 0.63 | 0.35 | 0.16 | 0.42 (0.41) | 0.34 (0.37) | 0.11 (0.11) | ||||||
Pressure Center | 0.76 (0.46) | 0.42 (0.34) | 0.21 (0.12) | 0.59 | 0.29 | 0.15 | ||||||
SYA3□20-C6 | 2 Position | Single | C6 (ø6‑mm one-touch pipe fitting) | 0.76 | 0.30 | 0.19 | 0.65 | 0.39 | 0.17 | 40 | ||
Double | 42 | |||||||||||
3 Position | Closed Center | 0.76 | 0.55 | 0.24 | 0.60 | 0.33 | 0.16 | 44 | ||||
Exhaust Center | 0.65 | 0.32 | 0.16 | 0.64 (0.42) | 0.31 (0.36) | 0.17 (0.11) | ||||||
Pressure Center | 0.77 (0.49) | 0.34 (0.43) | 0.21 (0.15) | 0.61 | 0.34 | 0.16 |
*Values in ( ) are for the normal position.
Valve Model | Switching Method | Pilot Connection Port Size | Piping Connection Port Diameter | *1: Flow Rate Characteristics | *2: Weight (g) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||
C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | ||||||
SYA3□40-01□ | 2 Position | Single | M5 × 0.8 | 1/8 | 1.0 | 0.30 | 0.24 | 1.1 | 0.30 | 0.26 | 69 (34) |
Double | 71 (36) | ||||||||||
3 Position | Closed Center | 0.77 | 0.28 | 0.18 | 0.85 | 0.30 | 0.19 | 73 (38) | |||
Exhaust Center | 0.73 | 0.31 | 0.18 | 1.1 (0.55) | 0.26 (0.52) | 0.24 (0.16) | |||||
Pressure Center | 1.2 (0.51) | 0.24 (0.45) | 0.29 (0.14) | 0.89 | 0.47 | 0.24 |
*1: Values in ( ) are for the normal position.
*2: Values in ( ) are for without sub-plate.
Valve Model | Switching Method | Pilot Connection Port Size | Piping Connection Port Diameter | Flow Rate Characteristics | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
P, EA, EB | A, B | C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||||
SYA5□20-01□ | 2 Position | Single | M5 × 0.8 | 1/8 | 1/8 | 1.9 | 0.35 | 0.49 | 2.4 | 0.39 | 0.61 | 58 |
Double | 64 | |||||||||||
3 Position | Closed Center | 1.7 | 0.43 | 0.45 | 1.8 | 0.35 | 0.46 | 69 | ||||
Exhaust Center | 1.5 | 0.44 | 0.41 | 2.5 (1.5) | 0.32 (0.43) | 0.59 (0.40) | ||||||
Pressure Center | 2.2 (0.91) | 0.46 (0.58) | 0.61 (0.28) | 1.8 | 0.38 | 0.46 | ||||||
SYA5□20-C4□ | 2 Position | Single | C4 (ø4‑mm one-touch pipe fitting) | 0.75 | 0.43 | 0.20 | 0.85 | 0.64 | 0.30 | 82 | ||
Double | 87 | |||||||||||
3 Position | Closed Center | 0.74 | 0.40 | 0.19 | 0.84 | 0.57 | 0.28 | 93 | ||||
Exhaust Center | 0.75 | 0.36 | 0.19 | 0.84 (0.84) | 0.64 (0.53) | 0.30 (0.27) | ||||||
Pressure Center | 0.78 (0.71) | 0.44 (0.37) | 0.21 (0.18) | 0.84 | 0.57 | 0.27 | ||||||
SYA5□20-C6□ | 2 Position | Single | C6 (ø6‑mm one-touch pipe fitting) | 1.5 | 0.33 | 0.33 | 2.0 | 0.37 | 0.52 | 76 | ||
Double | 82 | |||||||||||
3 Position | Closed Center | 1.3 | 0.31 | 0.33 | 1.6 | 0.32 | 0.39 | 87 | ||||
Exhaust Center | 1.3 | 0.33 | 0.33 | 1.8 (1.4) | 0.35 (0.37) | 0.44 (0.35) | ||||||
Pressure Center | 1.7 (0.80) | 0.31 (0.47) | 0.42 (0.23) | 1.7 | 0.33 | 0.44 | ||||||
SYA5□20-C8□ | 2 Position | Single | C6 (ø8‑mm one-touch pipe fitting) | 1.9 | 0.21 | 0.45 | 2.3 | 0.29 | 0.57 | 68 | ||
Double | 74 | |||||||||||
3 Position | Closed Center | 1.6 | 0.29 | 0.39 | 1.7 | 0.38 | 0.46 | 79 | ||||
Exhaust Center | 1.4 | 0.38 | 0.39 | 2.0 (1.5) | 0.37 (0.40) | 0.52 (0.43) | ||||||
Pressure Center | 2.2 (1.6) | 0.32 (0.44) | 0.56 (0.44) | 1.8 | 0.41 | 0.50 |
*Values in ( ) are for the normal position.
(Units: mm)
2 position single: SYA3120-C4/N3/C6/N7 (-F2) dimensional drawing
(Units: mm)
With foot bracket: SYA3120-C4/N3/C6/N7-F1 dimensional drawing
(Units: mm)
2 position single: SYA5120-C4/N3/C6/N7/C8/N9□(-F2) dimensional drawing
(Units: mm)
With foot bracket: SYA5120-F1/C4/N3/C6/N7/C8/N9-F1 dimensional drawing
(Units: mm)
2 position single: SYA7120-C8/N9/C10/N11(-F2) dimensional drawing
(Units: mm)
With foot bracket: SYA7120-C8/N9/C10/N11-F1 dimensional drawing
Part Number |
---|
SYA5220-C6F-F2 |
SYA5320-C6F-F2 |
SYA5420-C6F-F2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Tube Dia. | Bracket | Valve type | Pilot number | Fitting thread section type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Standard | [Others] 2-position exhaust | Tube Connection | - | - | Ø6 | With side bracket | Body ported type | Double | G | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Others] 3-position closed center | Tube Connection | - | - | Ø6 | With side bracket | Body ported type | Double | G | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Others] 3-position exhaust center | Tube Connection | - | - | Ø6 | With side bracket | Body ported type | Double | G |
Loading...Tải…
Type | Air Operating Type | Applicable Fluid | Air | Operating Temperature Range(°C) | -10::60 |