(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Low power consumption solenoid valve.
[Features]
・ C: 0.54 dm3/ (s·bar)
In the case of flow path {4/2 to 5/3 (A/B to R1/R2)}
· Compact: width 18 × length 68 (mm)
・ Copper-based impossible measures have been taken. There is no copper system in the contact fluid section, so standard products can be used as they are
VK3000 Series, Rubber Seal, Base Mounted Type external appearance
VK3000 Series, Rubber Seal, Body Ported Type external appearance
Body ported type JIS symbol
Base mounted type JIS symbol
Switching Method | Direct operation type 2-position single solenoid |
---|---|
Usable Fluids | Air |
Ambient Temperature and Operating Fluid Temperature | -10 to +50°C (no freezing) |
Response time (at 0.5 MPa)*1 | 10 ms or less (standard), 15 ms or less (low wattage type) |
Manual Operation | Non-lock push type |
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) |
Mounting Orientation | Free |
Impact resistance / Vibration resistance*2 | 300/50m/s2 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G), DIN terminal (D) | |
---|---|---|
Rated Voltage | AC | 100 V, 110 V, 200 V, 220 V, 240 V |
DC | 12 V, 24 V | |
Allowable Voltage Fluctuation | ±10% of rated voltage | |
Apparent power (AC)* | Starting | 9.5 VA / 50 Hz, 8 VA / 60 Hz |
Holding | 7 VA / 50 Hz, 5 VA / 60 Hz | |
Power consumption (DC)* | Without indicator light | 4 W (standard), 2 W (low wattage type) |
With indicator light | 4.3 W (standard), 2.3 W (low wattage type) | |
Surge Voltage Suppressor | AC | Varistor |
DC | Diode (varistor for 12 V DC or less) | |
Indicator Light | AC | Neon bulb |
DC | LED |
*When rated voltage is applied
Valve Model Numbers | Operating Pressure Range MPa | Piping connection port diameter | Flow Rate Characteristics | Weight g | ||||||
---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2→5/3 (A/B→R1/R2) | |||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet Type | ||||
Body ported type | VK3120 | 0 to 0.7 | M5 × 0.8 | 0.45 | 0.37 | 0.12 | 0.43 | 0.37 | 0.12 | 90 |
1/8 | 0.84 | 0.10 | 0.19 | 0.40 | 0.33 | 0.10 | ||||
VK3120Y (For low wattage / 2 W DC) | M5 × 0.8 | 0.38 | 0.30 | 0.09 | 0.40 | 0.34 | 0.10 | |||
Base ported type (with Sub-Plate) | VK3140 | 1/8 | 0.48 | 0.11 | 0.11 | 0.35 | 0.38 | 0.10 | ||
VK3140Y (For low wattage / 2 W DC) | 1/8 | 0.63 | 0.10 | 0.14 | 0.54 | 0.12 | 0.12 | 130 | ||
0.50 | 0.12 | 0.11 | 0.48 | 0.19 | 0.12 |
VK3000 Series Rubber Seal structure drawing
VK3000 Series Rubber Seal JIS symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Cover | Resin | Black |
3 | End Cover | Resin | Black |
4 | Spool valve assembly | Aluminum, NBR | - |
5 | Return Spring | SUS | - |
6 | Molded coil | Resin | Black |
(Unit: mm)
Grommet: VK3120-□G-M5 port size: M5 dimensional drawings
(Unit: mm)
DIN terminal: VK3120-□D-M5 dimensional drawings
See grommet type for other dimensions.
(Unit: mm)
Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings
(Unit: mm)
DIN terminal: VK3120-□D-01 dimensional drawings
See grommet type for other dimensions.
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
VK3140-3DZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,138,000 VND | 1 Piece(s) | 32 Day(s) | - | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | AC110V | - | - | Sub-Base Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Driving Type | Linear Motion Poppet | Seal Type | Soft Seal |
Pilot Air Supply | Internal | Manual Switch | Not Provided |
Please check the type/dimensions/specifications of the part VK3140-3DZ in the 5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VK3140-3DZ trong chuỗi 5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series.
Part Number |
---|
VK3120-1D-01N |
VK3120-1D-01N-F |
VK3120-1D-M5 |
VK3140-3DZ-01 |
VK3140-3DZ-01N |
VK3140-3DZ-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | AC100V | NPT | 1/8 | Direct Plumbing | 0.12 | DIN terminal | None | None | None | Standard product | ||
- | 1 Piece(s) | Quote | 10 | Single Use | Direct | Lubrication Free | 2-Position Exhaust | AC100V | NPT | 1/8 | Direct Plumbing | 0.19 | DIN terminal | None | With Bracket | Non-compliant | Standard product | ||
1,940,000 VND | 1 Piece(s) | 32 Day(s) | - | Single Use | Direct | Standard | 2-Position Normally Open | AC100V | M | M5 | Direct Plumbing | - | DIN terminal | None | None | None | Standard product | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | AC110V | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.14 | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | 2-Position Normally Open | AC110V | NPT | 1/8 | Sub-Base Plumbing | 0.14 | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | AC110V | - | - | Sub-Base Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | CE compliant product | Standard product |