(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series (Part Number)

5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Low power consumption solenoid valve.
[Features]
・ C: 0.54 dm3/ (s·bar)
In the case of flow path {4/2 to 5/3 (A/B to R1/R2)}
· Compact: width 18 × length 68 (mm)
・ Copper-based impossible measures have been taken. There is no copper system in the contact fluid section, so standard products can be used as they are

5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series Specifications

VK3000 Series, Rubber Seal, Base Mounted Type external appearance

VK3000 Series, Rubber Seal, Base Mounted Type external appearance

VK3000 Series, Rubber Seal, Body Ported Type external appearance

VK3000 Series, Rubber Seal, Body Ported Type external appearance

Body ported type JIS symbol

Body ported type JIS symbol

Base mounted type JIS symbol

Base mounted type JIS symbol

Switching MethodDirect operation type 2-position single solenoid
Usable FluidsAir
Ambient Temperature and Operating Fluid Temperature-10 to +50°C (no freezing)
Response time (at 0.5 MPa)*110 ms or less (standard), 15 ms or less (low wattage type)
Manual OperationNon-lock push type
LubricationNot required (Use turbine oil class 1 ISO VG32 if lubricated)
Mounting OrientationFree
Impact resistance / Vibration resistance*2300/50m/s2
EnclosureDust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G), DIN terminal (D)
Rated VoltageAC100 V, 110 V, 200 V, 220 V, 240 V
DC12 V, 24 V
Allowable Voltage Fluctuation±10% of rated voltage
Apparent power (AC)*Starting9.5 VA / 50 Hz, 8 VA / 60 Hz
Holding7 VA / 50 Hz, 5 VA / 60 Hz
Power consumption (DC)*Without indicator light4 W (standard), 2 W (low wattage type)
With indicator light4.3 W (standard), 2.3 W (low wattage type)
Surge Voltage SuppressorACVaristor
DCDiode (varistor for 12 V DC or less)
Indicator LightACNeon bulb
DCLED

*When rated voltage is applied

Flow Rate Characteristics / Weight Table

Valve Model NumbersOperating Pressure Range MPaPiping connection port diameterFlow Rate CharacteristicsWeight g
1 → 4/2 (P → A/B)4/2→5/3 (A/B→R1/R2)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommet Type
Body
ported type
VK31200 to 0.7M5 × 0.80.450.370.120.430.370.1290
1/80.840.100.190.400.330.10
VK3120Y
(For low wattage / 2 W DC)
M5 × 0.80.380.300.090.400.340.10
Base
ported type
(with Sub-Plate)
VK31401/80.480.110.110.350.380.10
VK3140Y
(For low wattage / 2 W DC)
1/80.630.100.140.540.120.12130
0.500.120.110.480.190.12

Structure Drawing

VK3000 Series Rubber Seal structure drawing

VK3000 Series Rubber Seal structure drawing

VK3000 Series Rubber Seal JIS symbol

VK3000 Series Rubber Seal JIS symbol

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2CoverResinBlack
3End CoverResinBlack
4Spool valve assemblyAluminum, NBR-
5Return SpringSUS-
6Molded coilResinBlack

Body Ported Type / Drawings

 

(Unit: mm)

 

Grommet: VK3120-□G-M5 port size: M5 dimensional drawings

Grommet: VK3120-□G-M5 port size: M5 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK3120-□D-M5 dimensional drawings

DIN terminal: VK3120-□D-M5 dimensional drawings

See grommet type for other dimensions.

 

(Unit: mm)

 

Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings

Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK3120-□D-01 dimensional drawings

DIN terminal: VK3120-□D-01 dimensional drawings

See grommet type for other dimensions.

*See the manufacturer's catalog for information other than that above.

Part Number
VK3120-4G-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Valve options

1,821,000 VND

1 Piece(s) 32 Day(s) -Single UseDirectStandard2-Position Normally OpenAC220VMM5Direct Plumbing-Grommet lead wire length: 300 mmNoneNoneNoneStandard product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Driving Type Linear Motion Poppet Seal Type Soft Seal
Pilot Air Supply Internal Manual Switch Not Provided

Please check the type/dimensions/specifications of the part VK3120-4G-M5 in the 5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VK3120-4G-M5 trong chuỗi 5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series.

Products like this...

Part Number
VK3120-1D-01N
VK3120-1D-01N-F
VK3120-1D-M5
VK3120-4G-M5-F
VK3120-4GS-01
VK3120-4GS-01-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Valve options

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenAC100VNPT1/8Direct Plumbing0.12DIN terminalNoneNoneNoneStandard product

-

1 Piece(s) Quote 10Single UseDirectLubrication Free2-Position ExhaustAC100VNPT1/8Direct Plumbing0.19DIN terminalNoneWith BracketNon-compliantStandard product

1,940,000 VND

1 Piece(s) 32 Day(s) -Single UseDirectStandard2-Position Normally OpenAC100VMM5Direct Plumbing-DIN terminalNoneNoneNoneStandard product

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenAC220VMM5Direct Plumbing-Grommet lead wire length: 300 mmNoneWith BracketNoneStandard product

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenAC220V[Rc (R)] Rc1/8Direct Plumbing0.12Grommet lead wire length: 300 mmWith surge voltage suppressorNoneNoneStandard product

-

1 Piece(s) Quote -Single UseDirectStandard2-Position Normally OpenAC220V[Rc (R)] Rc1/8Direct Plumbing0.12Grommet lead wire length: 300 mmWith surge voltage suppressorWith BracketNoneStandard product