(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series (Part Number)

3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series
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
SMC Solenoid Valve.
[Features]
· Universal porting
· C: 0.80 dm3/(s·bar)
· Compact: width 18 × length 63 (mm), low power consumption
· Can also be used for vacuum applications (-101.2 kPa)
· Suitable for use in copper-free applications

3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series Specifications

VK300 Series, Rubber Seal, Body Ported Type external appearance

VK300 Series, Rubber Seal, Body Ported Type external appearance

VK300 Series, Rubber Seal, Base Mounted Type external appearance

VK300 Series, Rubber Seal, Base Mounted Type external appearance

Body ported type JIS symbol

Body ported type JIS symbol

Base mounted type JIS symbol

Base mounted type JIS symbol

Switching MethodDirect operation type 2-position single solenoid
Usable FluidsAir
Ambient Temperature and Operating Fluid Temperature-5 to +50°C (no freezing.)
*1: Response time (at 0.5 MPa)10 ms or less (standard), 15 ms or less (low wattage type)
Manual OperationNon-locking, push type
LubricationNot required (Use turbine oil class 1 ISO VG32 if lubricated)
Mounting OrientationFree
*2: Impact resistance / Vibration resistance300/50m/s2
EnclosureDust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G), DIN terminal (D)
Rated VoltageAC100 V, 110 V, 200 V, 220 V, 240 V
DC12 V, 24 V
Allowable Voltage Fluctuation±10% of rated voltage
*Apparent power (AC)StandardStarting9.5 VA / 50 Hz, 8 VA / 60 Hz
Holding7 VA 50 Hz, 5 VA 60 Hz
Continuous dutyStarting3.5 VA / 50 Hz, 3.3 VA / 60 Hz
Holding3 VA / 50 Hz, 2.8 VA / 60 Hz
*Power consumption (DC)Without indicator light4 W (standard), 2 W (low wattage type)
With indicator light4.3 W (standard), 2.3 W (low wattage type)
Surge Voltage SuppressorACVaristor
DCDiode (varistor for 12 V DC or less)
Indicator LightACNeon bulb
DCLED

*When rated voltage is applied

Flow Rate Characteristics / Weight Table

Valve Model NumbersOperating Pressure Range
MPa
Port sizeFlow Rate CharacteristicsWeight (g)
1→2 (P→A)2→3 (A→R)3→2 (R→A)2→1 (A→P)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommet
Body Ported TypesVK3320 to 0.7M5 × 0.80.470.440.130.470.400.130.480.470.140.470.440.1380
VK332Y (For low wattage / 2 W DC)0.410.270.100.390.350.100.410.380.110.380.400.10
VK332E (Continuous duty type)0.410.270.100.390.350.100.410.380.110.380.400.10
VK332V (For vacuum)-101.2 kPa to 0.10.470.440.130.470.400.130.480.470.140.470.440.13
VK332W (For low wattage / vacuum)0.410.270.100.390.350.100.410.380.110.380.400.10
Base Mounted Type
(with Sub-Plate)
VK3340 to 0.71/80.850.260.190.800.270.190.830.260.200.760.410.20120
VK334Y (For low wattage / 2 W DC)0.650.240.150.550.320.140.650.150.140.410.630.14
VK334E (Continuous duty type)0.650.240.150.550.320.140.650.150.140.410.630.14
VK334V (For vacuum)-101.2 kPa to 0.10.850.260.190.800.270.190.830.260.200.760.410.20
VK334W (For low wattage / vacuum)0.650.240.150.550.320.140.650.150.140.410.630.14

Structure Drawing

VK300 Series Rubber Seal structure drawing

VK300 Series Rubber Seal structure drawing

VK300 Series Rubber Seal JIS symbol

VK300 Series Rubber Seal JIS symbol

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2CoverResinBlack
3End CoverResinBlack
4Spool Valve AssemblyAluminum, NBR-
5Return SpringSUS-
6Molded coilResinBlack

Body Ported Type / Drawings

 

(Unit: mm)

 

Grommet: VK332-□G-M5/01 dimensional drawings

Grommet: VK332-□G-M5/01 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK332-□D-M5/01 dimensional drawings

DIN terminal: VK332-□D-M5/01 dimensional drawings

  • *See the section "Grommets" in the manufacturer's catalog regarding other dimensions.
  • *Dimensions within parentheses are for port size 01.

Base Mounted Type / Drawings

 

(Unit: mm)

 

Grommet: VK334-□G-01 dimensional drawings

Grommet: VK334-□G-01 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK334-□D-01 dimensional drawings

DIN terminal: VK334-□D-01 dimensional drawings

See grommet type for other dimensions.

*See the manufacturer's catalog for information other than that above.

Part Number
VK332V-5DZ-M5-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Valve options

-

1 Piece(s) Quote -Single UseDirectStandardDC24VMM5Direct PlumbingLinear Motion Poppet0.13-0.1 to 0.1DIN terminalWith indicator light / surge voltage suppressor (type D only)NoneCE compliant productFor vacuum

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Switching Type 2-Position Normally Open Status at Power Off Self-Recovery (Spring Return) Seal Type Soft Seal
Pilot Air Supply Internal Manual Switch Not Provided

Please check the type/dimensions/specifications of the part VK332V-5DZ-M5-Q in the 3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VK332V-5DZ-M5-Q trong chuỗi 3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series.

Products like this...

Part Number
VK332-1D-01F
VK332-1D-01F-Q
VK332-1D-M5
VK332V-5G-01
VK332V-5G-01-F
VK332V-5G-01F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Valve options

-

1 Piece(s) Quote -Single UseDirectStandardAC100VG1/8Direct PlumbingLinear Motion Poppet0.130 to 0.7DIN terminalNoneNoneNoneStandard product

-

1 Piece(s) Quote -Single UseDirectStandardAC100VG1/8Direct PlumbingLinear Motion Poppet0.130 to 0.7DIN terminalNoneNoneCE compliant productStandard product

-

1 Piece(s) Quote -Single UseDirectStandardAC100VMM5Direct PlumbingLinear Motion Poppet0.130 to 0.7DIN terminalNoneNoneNoneStandard product

1,465,000 VND

1 Piece(s) 32 Day(s) -Single UseDirectStandardDC24V[Rc (R)] Rc1/8Direct PlumbingLinear Motion Poppet0.13-0.1 to 0.1Grommet lead wire length: 300 mmNoneNoneNoneFor vacuum

1,505,000 VND

1 Piece(s) 32 Day(s) -Single UseDirectStandardDC24V[Rc (R)] Rc1/8Direct PlumbingLinear Motion Poppet0.13-0.1 to 0.1Grommet lead wire length: 300 mmNoneWith BracketNoneFor vacuum

-

1 Piece(s) Quote -Single UseDirectStandardDC24VG1/8Direct PlumbingLinear Motion Poppet0.13-0.1 to 0.1Grommet lead wire length: 300 mmNoneNoneNoneFor vacuum